Search Results for htp-100-d-d-155-g
Not To Scale - buy.customcable.com
Not To Scale
E-Mail: info@pcb
Overload Limit(Shock) ± 10,000 g pk ± 98,000 m/s² pk Temperature Range -65 to +250 °F -53 to +121 °C Acceleration Sensitivity 0.001 µε/g 0.0001 µε/(m/s²) [3][5] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC ...
SS60 50/200kHz, 600W, 0° Tilt, M&M Transducer, DT - AIRMAR EMEA
Installation D-19070. Installation 17-364-01-French. Installation 17-364-01-Italian. Installation 17-364-01-Spanish. Wiring D-91-674. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester.
53100 | Amphenol Global Search | Amphenol
RF Connector Triax Straight Clamp Plug 50 Ohm. Alias: 53100: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group
AIPXE-325X4A Black, PCB Enclosure with Vent Hole. Comparabl - Amphenol Sine
ATM13-12PA-12PD-BM01 ATM™ Header, Thermoplastic, (2) 12 Position size 20, A&D Key - Gold Plating. Comparable to PN# DTM13-12PA-12PD-GR01. REQUEST A QUOTE. ATM13-12PA-12PD-BM03 ATM™ Header, Thermoplastic, (2) 12 Position size 20, A&D Key - Tin Plating. Comparable to PN# DTM13-12PA-12PD-R008
P39 235kHz, Transom, Smart™ Triducer® Multisensor, 2m Cable, DST
60/100 w* The P39 is our mid-size, transom-mount, TRIDUCER ® Multisensor, combining depth, speed, and temperature functions in a single housing. Its hydrodynamic shape features a rounded nose which reduces the turbulence under the transducer’s acoustic face for accurate high-speed depth readings.
SIM2B24N110 - Amphenol Air LB
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Series specifications
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 50 mm
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 100 mm U-1PU-113-100B2 AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 200 mm U-1PU-113-200B2 AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 400 mm U-1PU-113-400B2
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
11828-1AA | LynxReceptacle 3.2mm | Amphenol
Amphenol manufactures Lynx. Contact us today for more details, part number 11828-1AA
High Temperature M12 DC Micro Quick-Connects™ with Thermo-Trex 600 ...
D = Female 90° E = Male Straight to Female Straight F = Male Straight to Female 90° G = Male 90° to Female Straight H = Male 90° to Female 90° Q = Female Panel Mount Receptacle 93 = 18/3 (DC) #41683 94 = 18/4 (DC) #41684 95 = 18/5 (DC) #41685 Unit of Measure: M = Meters F = Feet A = Inches Enter a three digit code in the box above. EXAMPLE:
Ratcheting Hand Crimp Frame with Die Set | 47-10200 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20024) Hex Cavity Dimensions are 0.068, 0.178, 0.324
Catalog - Amphenol Antenna Solutions
7256 EEE E ec ca C a ac e c ˛?2>B2;0F ?.;42 68..156 "˜G "<129 ;B:/2? <=A6<;@ ( EEE ) "<129 #B:/2? 7256 097 7256 100 7256 102 7256 106 7256 108
Module For crimped contacts Socket With peripheral sealing 1 contact ...
Module For crimped contacts Socket With peripheral sealing 1 contact quadrax anti rotate on polarizer side Supplied with contacts Polarization D Serie3 Fluorinated ...
NMEA 0183 NMEA WeatherStation® Cable, Airmar® Connector, 15m
Airmar® Connector, 15m/49'. For use with WS-120WX, WS-220WX, H2183 and GH2183.
TYPE B - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-31s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-31pr-bra a1 release new drawing 01/mar/22 vito of: sh: rev: dwg no: title:
Telaire T6703 Series CO2 Module - Amphenol Sensors
Telaire T6703 Series CO2 Module - Amphenol Sensors
9 ACCELEROMETER SPECS YOU PROBABLY DON’T CHECK – AND WHEN YOU SHOULD!
VIB202: ACCELEROMETER SPECIFICATIONS SEALING Sealing ensures long term reliability for sensitive internal electronics Look for: true hermetic sealing
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
10158931-001LF | Power Edge Card | Amphenol
Amphenol is one of the leading manufacturers of Power Edge Card. Contact us today for more details of Power Edge Card, Part Number 10158931-001LF