Search Results for htp-100-d-d-514-j
8412-48 48 VDC (100 mA) Power Supply - Charles Industries
(d) POLARITY: Floating, either side can be grounded. (e) RIPPLE: 30 mV peak-to-peak maximum. (f) FUSING: Thermal fuse at the input. (g) SHORT CIRCUIT PROTECTION: Foldback CURRENT at approximately 150 mA maximum. 10.2 Physical Specifications See Table 1 for the physical characteristics of the unit. Table 1. Physical Specifications Feature U.S ...
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
DAS Antennas 5047000 - amphenolprocom.com
Huge range of high-performance Hybrid- and Directional Couplers low loss in the frequency range 100-2700 MHz. Learn more. Explore all Directional Couplers. Power Splitters and Dividers. Splitter and Dividers by Amphenol Procom is manufactured of quality material for best possible performance. We have a wide range of products.
Model J353B04 | PCB Piezotronics
Model J353B04:General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 5k Hz, 10-32 top conn., ground isolated
HCA400-50J - 4" Air Dielectric - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
Model 422E13 In-Line Charge Converter Installation and Operating ... - PCB
A C C E L E Total Customer Satisfaction Guarantee The Model 422E In-Line Charge Converter Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495
What Are the Different Types of Medical Connector Product Solutions ...
There are various types of medical connector product solutions available for your specific needs. Medical connector markets and applications include patient monitoring, minimally invasive surgeries, imaging, electrosurgical devices, electrophysiology, defibrillation, and cosmetic surgery. Professionals in these fields utilize medical connectors to diagnose, treat, and monitor their patients ...
Toute l'actualité de CMR - découvrez les derniers articles
Retrouvez toute l'actualité de CMR Group et découvrez les derniers articles de la société à la découverte des ultimes solutions innovantes.
DISCONTINUED - amphenol-antennas.com
(160 km/hr or 100 mph) Front 2658 N 597 lbf Side 397 N 89 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
d:userspdf31-70221 - amphenolrf.com
Title: d:userspdf31-70221.ps Created Date: 1/17/2017 8:15:37 AM
Cable Stripper Wire Stripper & Cutter (Y500B) - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
77141.idw - PCB
.318 [ 8.08] o.d..010 [.25] thick material: 316 coaxial 10-32 unf - 2a electrical connector retaining ring model 082a10 washer.018 [.46] thick material: c1095
C UPDATED POD MOUNT ASSY ACG 10/24/02 D UPDATE ITEM 4 ACG 08/28/03 3 ...
d update item 4 acg 08/28/03 c updated pod mount assy acg 10/24/02 description by date 12-revisions rev. zone mt-6xxx 2.375" od plain end galv pipe item part no. description qty. weight 1 wt-spm14-b stackable pod mount assembly 14' face 1 2801.41 lbs 2 mt-219-h hardware kit (next 3 items) 12 - part no pipe no description qty weight
B A6 - Amphenol Sine
d w g n o: t i t l e: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications ...
Steckverbinder E/S | Amphenol Socapex
zurück Série PS: Elektrische Geräte (Appareils de puissance électriques). Leistungswandler; Stromverteilungseinheiten; Clés USB et Prolongateurs
2010-7-15 Fire-fighting Exercises_Amphenol Assembletech
L&D Program 2010-7-15 Fire-fighting Exercises From:Amphenol Author:Amphenol Clicks:20284 times PubDate:2010/7/15
NovaSensor NPH Series Solid State Low Pressure Sensors
Insulation Resistance 100 MΩ @ 50 VDC Input Impedance (12) 3200 Ω ±25% Output Impedance 5000 Ω ±20% Bridge Impedance 5000 Ω ±20% Environmental Temperature Range Operating(9) –40 to 257 °F (-40°C to 125°C) Compensated 32 to 158 °F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle ...
Voltage Compensated, Media Isolated, High Pressure Sensors
• High sensitivity with 100 mV ± 1% FSO at 10 VDC • 316L stainless steel, IsoSensor design • Linearity 0.1% FSO typical • Thermal accuracy 0.2% FSO typical • Four standard ranges: 500, 1000, 3000, and 5000 psi (34.5, 69, 207, and 345 bar) available in absolute or sealed gage • Standard configurations include:
Press|Mate - Amphenol Sine
Mechanical life cycle IEC 60 512-9-1 > 100 mating cycles 2) Climatic Characteristics Standard Value max. operating temperature (incl. self heating) IEC 60 512-11-9 +150°C Electric Characteristics Standard Value current carrying capacity (@Ta=40°C) IEC 60 512-5-2 116 A 2) empfohlene Crimpwerkzeuge recommended crimp tools