Search Results for htp-60-d-d-105-l
10161719 | Amphenol Global Search | Amphenol
Search Results for scsi-3 Minitek ® Pwr Hybrid 3.0 Receptacle - 10161719-124GLF 10160920-1240100LF. ... 3 51270016-521 insulate pvc tube clear 1 revision history rev description date by ecn 0 first issue 10/12/2010 m.h 8984 3. 0 n n 3. 5 n 14.1 50 part number part number shell finish contact finish km2p nickel nickel ring, sleeve & tip km2p-au ...
Cable Assemblies | Products - Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
10090770-S444ALF | D-Subminiature High Density | Amphenol
Contact us today for more details of D-Subminiature High Density, part number 10090770-S444ALF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Commercial M81714 Junction Modules - Amphenol PCD
APCD offers commercial versions of the M81714 Junction Modules. See “Products – Junction Modules” for details.
MU 9-XP4/..., MU 9-CXP4/..., MU 9-XGP4/... - amphenolprocom.com
MU 9-XP4/l can be tuned by cutting within 400…440 MHz. MU 9-XP4/h can be tuned by cutting within 430…470 MHz. M6-thread whip-fastening system. Simple mounting exclusively with access from the outside. Models available with oblong or circular mount. Also oblong models with GPS are available.
D09P82C6GX00LF | D-Subminiature | Amphenol
D-Sub Pressfit Connector, Input Output Connectors, Signal 9 way Pin RA Press-Fit Eurostyle standard, 500 cycles, Harpoons + Insert UNC 4 - 40 + Elec cont., 1.6mm, 2.4mm, PCB thickness.
RJ Magnetic | RJMG Series | PoE Connectors - Amphenol CS
RJMG series offer a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. This series comes with LED options and is compatible with Power over Ethernet (PoE).
MS3112E10-6S | Amphenol Global Search | Amphenol
The M1326103 military power supply is a rugged AC to DC converter. It accepts an AC input range from 85 to 265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 300V, up to 1000W, with custom outputs available. Designed to meet military standards MIL-STD-704, MIL-.
Model 350D02 | PCB Piezotronics
Model 350D02:Shock, ICP® accel., 0.1 mV/g, 50 kg, 10-ft integral cable, 1/4-28 integral stud mechanically isolated
Equipment Maintenance and Service Agreements - KAYE
UK B ÉIë ª cwC¬ãz¾ÿÌÔþ -Ue±? TGRZ I I9b®,ËC, -)N 7¥ IP„ Ê‘ý\õ û·| ÷ÃܽÚýáÿ÷—V d{€8š$!5”† Òö…÷zßÿU5[U’f«$ûœ’lï‘ì ÉvŸ#w÷>¼U Ë’‰ Æ p÷ b ÷Ì.GHÙ&ñ—5 µk { (špÂÍóMây µâ «ß ETÜ€m cUÓ^³ßwiIH>`‚í2¦U´·:ï š0Ed¨áÞ—±^ Ý¡í €úa É| ºÏêÆ5€„-íÝo^„ qÙÁ–\~Œd’ —'7[÷,ï& ¤Ò× ...
SMPM Male PCB Surface Mount Connector (Glass Seal), FD
MIL-STD-202, Method 204, Condition D : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B : Thermal Shock MIL-STD-202, Method 107, Condition B ... MIL-STD-202, Method 105, Condition C, 70k Ft. Product tags. reflow stable (27) Customers Also Viewed. Create High Quality, AS9100 Certified, J-STD-001 and ESD Approved PCBs ...
Model 393B12 | PCB Piezotronics
Model 393B12:Seismic, high sensitivity, ceramic shear ICP® accel., 10 V/g, 0.15 to 1k Hz, 2-pin top conn.
Automation - CONEC
IP67 D-SUB Hoods; IP67 RJ45 / USB / FO / Power Bayonet. RJ45 connectors; IP67 RJ45; IP67 USB; IP67 Fiber Optic LC Duplex; Fiber Optic Adapters; IP67 Power Bayonet; Accessories IP67 RJ45 / USB / FO / Power Bayonet; CONEC Hybrid connectors. Hybrid overmoulded; Hybrid field attachable; Hybrid receptacles;
SMPS Pin D38999 Contact (Size 16) for .047 Cable
MIL-STD-202, Method 105, Condition C, 70k Ft. EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium ...
SFV24R-1STE1HLF | Amphenol Global Search | Amphenol
0.50mm pitch Flex Connectors - SFV12R-1STE1HLF. Status Part: Active. Print. QUOTE REQUEST. Product Enquiry ... 0.50mm Flex Connector, SFV-R Series, 12 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free ...
NDCCGF-0005 | SFP 28G Straight Cable Assembly | Amphenol
SFP28 Cable Assembly, Passive, 30AWG, 3M, 28G / Lane, Jacket
D38999/33 & D38999/32 - Amphenol PCDAmphenol PCD
Description: JAND38999/33 receptacle and JAND38999/32 plug dust cover protect unmated MIL-DTL-38999 Series III connectors by offering environmental protect as well as keeping impurities out of the termination area.
Cable Probe Temperature Sensors
Yes 105 1500 IP66 Installations: Specifications. Cable Probe Temperature Sensors (Cont.) Thermal Equilibrium Resistance vs. Temperature Parts: JS4833 and JS4832 ... 60 3233 3034 3437 -6.16 6.29 1.82 -1.86 65 2735 2571 2903 -6.00 6.12 1.82 -1.85 70 2324 2188 2462 -5.85 5.94 1.82 -1.85
Series II Commercial Socket Junction Modules - Amphenol PCD
m81714/60-22-06 sjm022601 sjm822601 lc sjm022700 sjm822700 wc m81714/60-22-10 sjm022701 sjm822701 lc sjm000500 sjm800500 wc m81714/61-0w sjm000501 sjm800501 lc sjm000200 sjm800200 wc m81714/61-0x sjm000201 sjm800201 lc sjm000800 sjm800800 wc m81714/61-0y sjm000801 sjm800801 lc
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
STRAIGHT; SPIN COUPLING Connector Group L 38999 Series III & Series IV TABLE A Accessory Shell Size Clamp Size Length Connector Shell Size Cable Range A Ø Max. L Max. Y Max. Min. Max. inch mm inch mm inch mm inch mm inch mm 17 02 STD. 17 / E 0.13 3.18 0.25 6.35 1.25 31.75 1.53 38.86 A 2.53 64.26 1.00 25.40 B 3.53 89.66 03 STD. 0.25 6.35 0.38 9 ...