Search Results for htp-65-b-d-514-f
S'identifier - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide} Kaye ValProbe RT {Sonde de température rigide} Kaye ValProbe RT {Sonde température de surface (Lyo)} Kaye ValProbe RT {Sonde de pression et température}
Validierungs Systeme - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
CUSTOMER DRAWING - amphenol-gec.com
Key Characteristics Contact Amphenol for Latest Definition Critical 关键特性 Significant 重要特性 s c 11 7 8 10 1 2 3 4 5 6 9 Dust Cap HVIL Protection cap
RJ45/M12 D 코딩 어댑터 - 견고한 이더넷, USB 및 디스플레이 커넥터 | Amphenol Socapex
Amphenol Socapex RJ45/M12 D 코딩 어댑터는 RJ45 기반 장치를 M12 D 코딩 리셉터클에 연결하도록 설계되어 철도 대량 수송 산업의 철도 차량 응용 제품에 적합한 솔루션입니다. 이 어댑터는 RJ45 측면에 플라스틱 스냅 캡이 있어 커넥터를 추가로 보호합니다.
Model 260A11 | PCB Piezotronics (fr)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +33 1 69 33 19 60
机器人市场 - 组件 - 安费诺 - Amphenol-gec
POWERLOK 4.0系列(更新与2024年5月23日) Rev B. HC信号端系列(更新与2024年5月13日) Rev. B. RADLOK系列(更新与2024年5月23日) Rev A. 产品介绍手册(更新与2024年9月24日) Rev.B. PowerLok G2 Rev C
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
Microphones à polarisation externe | PCB Piezotronics
Les microphones à polarisation externe étaient la norme originale pour toutes les applications acoustiques de test et de mesure. Cette conception utilise une alimentation séparée de 200V et des câbles spéciaux avec des connecteurs LEMO® à 7 broches.
EU RoHS II CoC - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
D38999 Pin and Socket Contacts - SV Microwave
Size 8 BMB - 22 GHz, Size 12 SMPM - 65 GHz. Applications: Embedded Systems; Military and Aerospace; Severe/Harsh Environments. ... Condition D; Shock: MIL-STD-202, Method 213, Condition I; Thermal Shock: MIL-STD-202, Method 107, Condition B; Moisture Resistance: MIL-STD-202, Method 106, Less Step 7B; Barometric Pressure (Altitude)
E-Serie EP2 - Temposonics
Die linearen Positionssensoren der Temposonics ® E-Serie sind sehr kompakte Modelle, die den Anforderungen verschiedener industrieller Anwendungen gerecht werden.. Positionssensor mit kompakter Bauweise für den Einbau bei begrenztem Platz; Verfügbar als: Stabversion (EH) für zylinderintegrierte Positionsmessung
THE TERMS AND CONDITIONS IN THIS DOCUMENT SUPERSEDE ALL PRIOR ORAL OR ...
b) Late payment charges of 2% per month or the maximum contractual rate permitted by law, whichever is less, will be assessed on all unpaid or paid due invoices, plus all applicable inventory, carrying and storage charges. c) Pro-rata payments are due from Buyer as shipments are made by Seller. If shipments are delayed
Temposonics
Temposonics® ET Analog Datenblatt I 6 I GÄNGIGES ZUBEHÖR FÜR ET-F/-W/-M/-S – Weiteres Zubehör siehe Broschüre 551444 Positionsmagnete Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 60° 140° 3 7,9 Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3
Sonda Intelligente IRTD 400 - kayeinstruments.com
L'IRTD è uno standard di temperatura tracciabile ad alta precisione utilizzato come parte dei sistemi di convalida Kaye per la calibrazione dei sensori.Durante la calibrazione / le verifiche del sensore, i sensori vengono confrontati con l'IRTD e gli offset vengono calcolati e memorizzati automaticamente.
r2-4 | Amphenol Global Search | Amphenol
3.4 moisture resistance: ip67 & ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part:at06-12sx* ( x = a,b,c,d keys ) 5. all dimensions are for reference use only. 6 contact size and wire range: size 16 contacts (12 places) 67.0 42.01 2-Ø6.35 4-r2.50 recommended panel mounting hole 18.6
JPN Type Approval minimum JP - temposonics.com
I ディビジョン1 グループ A1, B, C, D T4; クラスII, ディビジョン1 グループ E, F, G T130°C NEC 505/506: クラス I、ゾーン 0/1, Ex d/AEx d IIC T4 Ga/Gb; ゾーン21, Ex tb/AEx tb IIIC T130°C Db . N =
LU2VX65X2F000-T Archives - Amphenol Antenna Solutions
LU2VX65X2F000-T Archives - Amphenol Antenna Solutions
Pro/ENGINEER - C-HVG1P492MCXXX2DXL0000
Title: Pro/ENGINEER - C-HVG1P492MCXXX2DXL0000 Author: jophy.li Created Date: 2/2/2018 2:28:43 PM
Kayıt Ol - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Kaye ValProbe RT
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.