Search Results for htp-65-b-d-514-f
M4054 SERIES | Products | Amphenol Aerospace
The M4054 is a rugged, highly efficient, SOSA™ aligned, military grade 3U VPX, 1” pitch, 28V DC to DC PSU card that provides 12V and 3.3VAUX per VITA 62.
Base Station Antennas from Amphenol Antennas
High performance antennas for virtually all applications and frequencies. Plus options to boost capacity in high traffic areas or cover hard to reach sites.
PRODUCT BULLETIN - Charles Industries
91-420100-b 4201-00 is2 4w/4way conf brdg 91-730546-c 7305-46 is3 data chan intfc 91-850540-a 8505-40 is1 rgu 20 hz 15w t1 600177-537-001 t1 line repeater adaptor for itt housing t1 sts 92-031902-c 3192/sts 19 in connectorized mtg shelf, 22 slots + 1 alm slot 92-031904-a 3192/sts 19 in wire wrap mounting shelf, 22 slots + 1 alm slot
35068261544SCC - Amphenol Air LB
ABS1688 brackets - B type ; ABS1688 brackets - C type ; ABS1688 brackets - D type ; ABS1694 brackets. ABS1694 brackets - N type ; ABS1694 brackets - O type ; ... Up to 65% Lighter than Metal Clamps; Overmold Technology; PEEK Polymer offering high Temp Range Up To 435F; 37 Sizes Available;
NTC Type NDP - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F
Vertical True Flex™/Horizontal Splitters Broadband Digital Splitter ...
DS-65-0156 Rev. 1.1 Description: Zinc die cast housing and fully soldered back ensure the best electrical performance in a variety of splitter types and outputs. Precisely engineered electrical components and materials guarantee peak performance in every condition, location and environment. Broadband digital splitters are designed to meet
HM2J65PE5118N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, 5 RowRight angle Header Type AB Press Fit , Shielded, 4 mm Top Shield , 250 mating cycles ROHS Compliant
Assembly Instructions-C11 Amphenol Type N
283 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square.
MACH-D for Use in Harsh Environments - Positronic
MACH-D products are available in standard and high density signal contact arrangements as well as hybrid versions, which combine power and signal in a single connector body. Unique accessory options include keyed jackscrews, rear silicone grommets, interfacial seals, EMI grounding strips, and a 360-degree banding feature useful when space ...
METRAL POWER, HIGH POWER AND COAX CONNECTORS - Amphenol CS
• Operating Temperature: -65°C to +165°C SPECIFICATIONS • Product Specifications: GS-12-180, GS-12-453 • Application Specifications: BUS-20-075, TA-941 PART NUMBERS METRAL® STANDARD POWER (3A) Right Angle Receptacle (RAR) Termination Vertical Header (VH) Row Row 4 5 4 5 88949-102LF 89096-102LF Press-fit 70236-101LF 89099-111LF
DAS High Power Tappers 8dB iDAS Tapper - amphenol-antennas.com
7/16 DIN Connector HPT20-D-35060 HPT3-D-35060 HPT48-D-35060 HPT6-D-35060 HPT8-D-35060 HPT10-D-35060 4.3-10 Connector HPT20-B-35060 HPT3-B-35060 HPT48-B-35060 HPT6-B-35060 HPT8-B-35060 HPT10-B-35060 Output Split Ratio, Nominal (dB Inequality between Outputs): 100:1/20dB 2:1/3.0dB 3:1/4.8dB 4:1/6.0dB 6:1/8.0dB 10:1/10dB ...
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
HyperX from Amphenol Network Solutions provides a long-term solution for managing your growing fiber density. Unlike standard rack panels, HyperX are modular and agile, designed specifically for rapidly changing, fiber-dense environments today.
B175 High Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT
B175 High Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT
MoCA POE70-BB1SP-C Surge Protected Bonding Block
DS-65-0145 Rev. 1.4 Additional Info: Specifications Customers are reminded they are SOLELY responsible for confirming that all products are properly installed and used in accordance with codes and regulations. Insertion Loss Frequency (MHz) POE70-BB1SP-C dB Max 5 - 860 <1.0 861 - 1002 <1.5 1125 - 1675 >70 Return Loss dB Min 5 - 860 >18dB 861 ...
HPCE Board To Board Connectors | Power Solutions | Amphenol
The HPCE BTB is a board to board high power connector for demanding applications requiring high linear current density and small connector size. It is part of Amphenol's HPCE ® series family together with HPCE and HPCE cable assembly.
Managed WiFi Cabinet - Amphenol Broadband Solutions
Amphenol Modular Cabinets offer the ultimate in flexibility for outdoor enclosure deployments. Multiple standard bays can be mixed and matched into a multitude of different configurations to suit a specific application.
Type YP Series - amphenol-sensors.com
b °C Part Number Replacement for R @ 25°C (±25%) Ω Maximum Current without Tripping, I nt T amb = 55°C mA Minimum Trip Current, I t T amb = 25°C mA Maximum Overload Current, I mo mA Maximum Residual Current, I res mA D (max) mm T (max) mm H (max) mm d (nom) mm L (min) mm 30Vdc 120 YQS8122 YPAL1.20N 1.2 600 1200 4.3 140 11.0 3.5 14.5 0.6 25
67 and 165 Series Miniature Connectors | Legacy | Mil-Spec Type ...
Operating temperatures from -67 °F (-55 °C) to 257 °F (125 °C) per MIL-C-5015; Sealed connectors capable of 1500 VRMS at 70,000 ft. altitude; Vibration resistance of 10 to 2,000 cps at 20Gs; Moisture resistance exceeds MIL-C-5015 requirements with potting; Five shell styles; Choice of unitized back-end grommet or provision for potting
Z14 & Z24 Generation II - Charles Industries
charlesindustries.com q (LEVPIW.RHYWXVMIW 11(½&PP7MKLXW7IWIVZIH½TIGMûGEXMSRWYFNIGXXS(LERKI D-OSP175-I24 Pedestal Dimensions Z14 Z24