Search Results for htp-65-d-d-105-l
Speaker Design and Verification | PCB Piezotronics
Today, speaker manufacturers are as equally concerned about a speaker’s performance as they are about its design aesthetics. High Definition music, and the demand for sound clarity at higher amplitudes, is expected by casual listeners, audiophiles, and live performers alike.
cStack™ Flex Cables | Mezzanine Connectors | Amphenol
Amphenol's cStack flexible circuit assemblies are designed for applications where flexibility, space, weight and performance are critical. Standard and custom flex circuit and connector designs are available.
index | Amphenol Global Search | Amphenol
description date by appr b1 - released drawing jan-18-2014 arrow tommy p/n shielding ring cable range rt0l-16cg-c1 without Ø9.0-Ø14.5mm rt0l-16cg-c2 without Ø13.5-Ø17mm rt0l-16cg-s1 with Ø9.0-Ø14.5mm rt0l-16cg-s2 with Ø13.5-Ø17mm quantity part number m t e r i a l s n les s o t h er w is e sp ec if ie d s i g n a t u r e s d a t e item
Satcom Antenna Stainless Mount
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Not To Scale - buy.customcable.com
Not To Scale
52601-S10-8LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 52601-S10-8LF
10158557-R302111LF | FlexLock™ 2.54mm | Amphenol
10161735-V302011LF. FlexLock™ 2.54mm, Signal FPC-to-Board Connector Platform, Receptacle, 30 Position, Top Latch, Tin (preplated)
Meters for Hay and Straw Moisture Measurement
Nothing ruins a good bale of hay or grain storage like moisture. With Protimeter’s moisture testing equipment designed for agriculture, you’ll have no problems monitoring the integrity of your grain and straw.
1.18 8 mm 90° POWERSOK®-2SC - Amphenol Automotive
P r o d u c t D e s c r i p t i o n. Belonging to the POWERSOK family, this. design is well-known for its possibility to have. an automated manufacturing process, a small installation space paired with a high p8emrfmo r9m0a° nPcOeW. ERSOK - 2SC. PRODUCT CHARACTERISTICS. CONSTRUCTION. Housing material. PBT GF25. Contact material. Cu ETP (silver ...
ME1005634478101 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm 168 signal pins, Surface Mount, 1.57 host board, cable end
B A1 - Amphenol Sine
O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. CURRENT RATING--110°REF MAIN POLARIZING KEYWAY Ø40.1 12.8 2.6 1 11/16-18 UNEF THREAD SIZE 12CONTACTS (4 PLACES) 6 SMALL THREADED ADAPTER ... 65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated
Air-Dielectric Coaxial Cables
Air Dielectric Cables Lea˚et Rev D_April082024 . Model Number HCA78-50JM HCA158-50JM HCA300-50JM HCA400-50JM HCA495-50J HCA550-50J HCA618-50J 7/8 3 4 5 5-1/2 6-1/8-3 1 73 Minimum Bending Minimum Bending Maximum Clamp Installation Tem-Storage Tempera--(Models for outdoor applications. Indoor models are available upon request)
GENERAL TOLERANCE 0.5 - 3 >3-6 >6-30 >30-120 >120 ... - Amphenol Australia
d a 3 2 1 c b 4 3 2 c a d 1 b n/a without written permission from the amphenol corp. material spec any purpose or used for manufacturing purposes such information may not be disclosed to others for this document contains proprietary information and no.63, xinghan road, sanzao town, jinwan, zhuhai, prc size cage code document number rev sheet 1 ...
FAKRA Straight Jack to RP-TNC Straight Plug LMR-195 50 Ohm 30 Meter Z ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. FAKRA Straight Jack to RP-TNC Straight Plug LMR-195 50 Ohm 30 Meter Z Key Code (1181.10 Inches) Downloads. 095-820 ...
2014-12-16 3rd &4th mini-departmental competition
L&D Program. 2014-12-16 3rd &4th mini-departmental competition. From:Amphenol Author:Admin Clicks:14023times PubTime:2014/12/16 0:00 On December 16th, 2014, the 3 rd and 4 th mini-department competition were held successfully in our fully preparation . The third round was show with videos with the theme of the traveling in Fantasy Zhangjiajie ...
GTFH08131YHR | Micro SD | Amphenol
Micro SD and SD Card Sockets, Input Output Connectors, Micro SD Socket, 8 Position, Hinge Type Right Angle SMT, LCP Black
ASRN2A11P - Amphenol Air LB
Receptacle ASR panel mounting Metallized 10 pin contacts size 22 (A1) Polarizing 1
UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times ... - Amphenol RF
-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-19. UG-21C/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-96. M39012/01B0008 N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved 082-332.
Omni Antennas 422x.09-405-Txx - AMPHENOL PROCOM
SMC2300/65-105: 100000047: Slidable Side-Mounting Clamp: Add to quote: Installation Note. Please note that the survival wind speed stated in this specification is based on a static load test simulating a single gust of wind, according to EN 1991-1-4. Continuous flexure of the antenna, over long periods of time in extreme conditions, can cause a ...
N-Type Jack to MCX Jack Adapter 50 Ohm Straight IP67 ARC
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ... FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 L Key Code 3FA1ENLSJ-C01ES.