Search Results for htp-65-d-d-105-l
TECHNICAL FEATURES - rfstechnologies.com
Temperature Range °C -25 to +65 IP Level IP66 RoHS Compliant PRODUCT DATASHEET CDS6E-555/6000 Broadband Directional Coupler for Wireless & Indoor Application, Support 555-6000MHz with 6dB CDS6E-555/6000 REV : P1 REV DATE : 04 Aug 2021 www.rfstechnologies.com
Mini-FAKRA Type A Connector Series - Amphenol RF
TongWei Community. Feng Huang Street. Guang Ming New District. Shenzen, Guangdong Province. P.R. China 518132 +86 755 2754-9918
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
Thermometrics Duct Sensor - amphenol-sensors.com
The temperature reading is fed back to the control module, where the system compares the temperatuêÝjs XêØ×à0( ä= Í Û \v©e íoùR ä ³ ãÕË= Ä : × A f%çáIQ Å Øî « 4a à 9 2 úH¸(© È»õå ïu8v kO= ë U¹Å õ Ía µP ß÷} ²OÖ¡ O8 X6¦®â Õc Í},;zk[ï |Ð` *T"¹_ /»Â!]m ~Ò 9µ yä4_ ůL:$äæ ê8 À ö ...
Module Gigabit Socket Without peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Modus Series T Differential Pressure Transmitters
Dimensions (W x L x H) 3.00 in x 5.15 in x 1.40 in (76 mm x 131 mm x 36 mm) Material Flame retardant, glass-reinforced polyphenylene oxide (NORYL) case Weight 0.42 lbs (190 g) maximum. 3 Model T10 Specifications DC Power Input/Voltage Output Diagram shows area of detail.
SMC PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: You May also be Interested in. SMC Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 152136-10. SMC PCB Through Hole Straight Jack 50 Ohm 152119. SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 152101.
NTC Thermistors Type RL14 - amphenol-sensors.com
– L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs Type Number Ro@25°C Material Beta B δ τ Ω Systems 25/ ...
LTE 4G/5G Antennas 4240.75-780-T0 - amphenolprocom.com
The 4240 Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v1/categories/210b6e3c-c6ea-4cc3-adeb-afbe0057645d","id":"210b6e3c-c6ea-4cc3-adeb-afbe0057645d","name":"Fuel Flow ...
7.5 m Self-Supporting MF/HF Transmitting Antenna for Mast Mounting
On 45 - 65 mm / 1.77 - 2.56 in. dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h Ingress Protection IP56 ORDERING Model Product No. HF 7500-3 110000179 CLAMP DETAILS HF 7500-3 Page: 1 of 3 Last edited: 2022/09/12
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol AMAO Product Compliance - Environmental Engineering
Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment .
Product sheet - amphenol-antennas.com
- MA205L07 - MA205L07 MA242L07 without ratchet base VHF Antenna without ratchet base & fibre glass whip Type : MA205L07 Frequency : 156 - 162 Description : Fibre low profile antenna
32028024320ACC - Amphenol Air LB
DIN/NF rail adaptator Unit module mounting Black thermoplastic
Plug Clicker nut 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Battery Isolation Switch E-1073-437
l Current ratings to 240 A (higher voltage ratings to special order) l Closed-circuit current consumption < 1 mA Technical description E-T-A circuit breaker 437 combined with electroniccontrol unit E-1073 will meet a wide range of requirements. Circuit breaker The main switching contacts will open the plus, the minus or both
AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Front Mount IP67 ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Front Mount IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches) Downloads. 095-850 ...
20021221-00010T1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021221-00010T1LF.
External GPS Antenna for WatchMate 850
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version