Search Results for htp-65-d-d-105-l
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
B75 High Wide Chirp, 600W, 20° Tilt, MM Transducer, DT
Installation D-17-364-01. Installation D-17-573-01. Wiring D-91-1322. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments.
Split-Pair Quadrax Contacts | High Speed Contacts | High Speed & Fiber ...
Overall higher bandwidth than standard CAT5E quadrax - Supports up to 6.5 Gbps per pair. For CAT6A type cable.
Hybrid Power Relay (HPR) - el-cab.com.pl
Dimensionsw x h x d (without terminals or flanges) single pole, bistable 49.6 (62) × 91.3 × 45.8 [mm] Mass single pole ≤ 290 g Tightening torque values: M10 studs 15 Nm M8 studs 12 Nm M4 screws 2.0 Nm M5 side flange 6.0 Nm 1) at rated current 2) typical for a bistable relay Approvals
FR-N-4SM-01-50F1 - HYBRIFLEX® R - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
Declaration of Conformity to RoHS
certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. The following table lists the restricted materials and their respective allowable limits: RoHS Restricted Substance Allowable Limit Cadmium and its compounds 100 ppm (0.01 weight %) Mercury and its compounds 1000 ppm (0.1 ...
Model TLD086D50 Large-sledge Impulse Hammer w/force sensor & tips ... - PCB
Model TLD086D50 Large-sledge Impulse Hammer w/force sensor & tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N), 12-lb head, TEDS Installation and Operating Manual
379-3396-200 | InfinX | Amphenol
Amphenol is one of the leading manufacturers of Infinx.Contact us today for more details of Infinx, part number 379-3396-200
IP67 HD-BNC Jacks, 50 Ohm - Amphenol RF
Temperature Range −65°C to +165°C RoHS Compliance Compliant with Excemption 6C Note: Technical specifications are typical and may vary by specific part number. Please see component drawing. Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100
Thermometrics Duct Sensor - amphenol-sensors.com
The temperature reading is fed back to the control module, where the system compares the temperatuêÝjs XêØ×à0( ä= Í Û \v©e íoùR ä ³ ãÕË= Ä : × A f%çáIQ Å Øî « 4a à 9 2 úH¸(© È»õå ïu8v kO= ë U¹Å õ Ía µP ß÷} ²OÖ¡ O8 X6¦®â Õc Í},;zk[ï |Ð` *T"¹_ /»Â!]m ~Ò 9µ yä4_ ůL:$äæ ê8 À ö ...
BNC Straight Clamp Jack Bulkhead Rear Mount 50 Ohm | 031-6132 - Amphenol RF
-65: Termination Style: Cable - Clamp: You May also be Interested in. BNC Straight Crimp Jack RG-179DS RD-179 Bulkhead Rear Mount 75 Ohm 031-70016-1000. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm 112427. BNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm 031-70017.
Temposonics
Temposonics ® TH – SIL 2 Capable. Safety Manual. I 5 I. 5.3 Safety tolerance. Review the T-Series operation manual (document no. 551513) for the operating accuracy of the sensor.
SMZ Straight Crimp Plug Belden 1855A 75 Ohm | 142291 - Amphenol RF
-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 142129. SMZ Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 903-662P-71A. SMZ PCB Through Hole Straight Plug 75 Ohm 903-522P-71P.
5 11 MKS09T03 3 Wide Extended Scisor, 3 Point Mounting 2 Downtilt ...
d 2.5° e 3.4° f 4.2° g 5.0° h 5.9° i 6.7° j 7.6° k 8.4° l 9.2° m 10.1° mks09t03 b sz 11/04/08 wide extended scissor, proprietary and confidential 3 point mount comments: sheet 1 of 1 q.a. mfg appr. eng appr. checked drawn name date do not scale drawing a rev. size dwg. no. the information contained in this drawing is the sole property ...
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-G2
Auxiliary circuit 1 A, AC 240 V/DC 65 V 0.5 A, DC 80 V Typical life 3 AC 415 V, AC240 V: 0.02...30 A 6,000 operations at 1 x I N, inductive 10,000 operations at 1 x I N, resistive DC 80 V: 0.02...25 A 6,000 operations at 1 x I N, inductive 0.02...30 A 10,000 operations at 1 x I N, resistive 40 + 50 A 5,000 operations at 1 x I
Battery Isolation Switch E-1073-437
l Current ratings to 240 A (higher voltage ratings to special order) l Closed-circuit current consumption < 1 mA Technical description E-T-A circuit breaker 437 combined with electroniccontrol unit E-1073 will meet a wide range of requirements. Circuit breaker The main switching contacts will open the plus, the minus or both
English – Page 3 – LID Technologies
According to the European Tire and Rubber Manufacturers’ Association, heavy-duty vehicles drive with tires averaging between 40% and 65% under-inflated. According to the Technology and Maintenance Council (TMC) of the American Trucking Associations, a constant 20% under-inflated tire reduces the tire lifetime by 30% [2].
M&M Cable, 5-Pin 600W Series with RCA Connector - 9m - AIRMAR EMEA
Wiring D-91-015. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48