Search Results for htp-65-d-d-105-l
B RTS014*12Pxx A4 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Amphenol AMAO Product Compliance - Environmental Engineering
Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment .
| Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
Amphenol AMAO Product Compliance - Environmental Engineering
Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment .
RESMLAC-8US-CAPS - Unmanaged military Ethernet switch, MIL-DTL-38999 ...
• Dimensions: 269mm(L) x 133(W) x 65(H), including connectors & hardware • Weight: 1.5 kg Installation • Set of four 4x4.5 mounting holes on bottom for mounting to any flat surface Cooling • No moving parts. Passive cooling Operating temp • -35°C to +75°C (-31°F to +167°F) / -35°C Cold start-up
常见问题 | 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
Rugged RJF 544 Assembly Video - Amphenol PCD
STAY CONNECTED. Sign up to receive the latest news from Amphenol Pcd
Amphenol AMAO Product Compliance - Environmental Engineering
Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment .
SolucioneS para la induStria minera - offers.tpcwire.com
los productos tpc resuelven problemas en aplicaciones de la industria minera Área aplicaciÓn productoS tpc taller/mantenimiento eléctrico de
LENGTH TABLE AT06GY-3S-N-TPE-M1 1 (3.28FT) AT06GY-3S-N-TPE-M2 2 (6.56FT ...
KEY D - BROWN LED/SUPPRESSOR CIRCUIT N - NONE S - LED/SUPPRESSOR DIODE(2POSITION) MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1 ...
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
- nrn 45337 11/20 stw approved: checked: drawn: stw 11/13/20 stw 11/13/20 sj 11/13/20 rohs compliant.40010.16.0651.65.1433.62.002±.0010.05±0.03.2105.33
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
Amphenol-Air LB | PRODUKTPASS | PAN4231
Rohrhalter von 5mm bis 28mm. Newsletter. Bleiben Sie mit Amphenol-Air LB in Verbindung: Melden Sie sich dazu einfach zu CONNECTED – unserem kostenlosen Newsletter – an. Er liefert Ihnen regelmäßig interessante Informationen zu unseren Produkten, spannenden Anwendungen und Neuigkeiten aus unserem Unternehmen.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability
EU RoHS Declaration - svmicrowave.com
meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration. Amphenol . Title: RoHSTemplate Created Date:
Amphenol AMAO Product Compliance - Environmental Engineering
Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment .
Ram-Lock with High Power Contacts - Amphenol Aerospace
Capable of up to 500 amps, Ram-Lock is designed with the highest conductivity alloys available to be as close to uncut wire as possible! Side-by-side data available comparing to uncut wire and standard mil-spec conductors.
Rugged Junction Boxes - Amphenol Aerospace | Standalone Copper DVI ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
M4071 Series | VITA 62 VPX Solutions | Power Supplies | Integrated ...
Military (Airborne, ground-fix, shipboard), Ruggedized, Telecom, Industrial Power Supply
Amphenol AMAO Product Compliance - Environmental Engineering
Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment .