Search Results for htp-65-d-d-105-l
NTC Type HTP Series - amphenol-sensors.com
Type HTP Series Specifications The code number to be ordered may be specified as follows: HTP High Temperature Probe Code Diameter 60 60 mils 65 65 mils 85 85 mils 100 100 mils Code Probe Length A 0.125 in (3.17 mm) B 0.25 in (6.35 mm) standard D 0.5 in (12.7 mm) Code Material System D --Code Resistance RT @ 257°F (125°C)* 514 510 kΩ
Brackets and Mounts SMC 2300/65-105 - AMPHENOL PROCOM
SMC 2300/65-105 consists of: Two mast fixation clamps for mast leg diameters 65 - 105 mm (for fixation across two mast legs). One 2.3 m long slideable arm. Designed to carry all Procom antennas including CXL 70-8HD/...-PT and CXL 2-5HD/... mounted with stabilizing brackets (FB-HD/48). Specifications. Mechanical;
10158557 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
R109LM Chirp-ready Thru-hull External Mount - Airmar
Acoustic Data L: 38-75A M: 80-130B. Brochure Ultrasonic Transducers. Brochure Thru-Hull Chirp Transducers. Dimensions D-18904. Installation ... Installation 17-335-01-French. Installation 17-335-01-Italian. Installation 17-335-01-Spanish. Prop 65. Technical Resources: Cross Reference | Bottom Calculator | Software Downloads | Product Brochures ...
Marine Antennas CXL 70-3/... - AMPHENOL PROCOM
Approx. 1.2 kg / 2.65 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range ... CXL 70-3/l: 110000142: 420 - 450 MHz: Add to quote: CXL 70-3/h: 110000139: 440 - 470 MHz: Add to quote: Related products.
Repair and Maintenance - pcb.com
Repair and Maintenance - pcb.com
Portable Cord Super-Trex Extreme Temperature Cable - TPC Wire
UV Resistant Cold Bend: -70°C Bend Radius (Static): 6x Cable O.D. Bend Radius (Dynamic): 8x Cable O.D. Ratings Cold Temperature Rating -70°C AWM Style 21614 FT1 Flame Rating Performance Characteristics Features & Benefits Ordering Information Part No. Configuration AWG/Cond Ampacity* Nominal O.D. (in) W.T. (lbs) Per 1,000 ft. Standard Cable ...
T EMPOSONICS L & R LF& RF
Sealing: IP 65 Resolution: Up to 0.002 mm Non-Linearity: < ± 0.01% of full stroke or ± 0.04 mm, whichever is greater* Data Format: Serial Synchronous Interface (SSI): Binary or Gray code Maximum Data Length: 24 or 25 bit Measuring Range: 250 mm to 10,060 mm (10 to 396 in.) The resolution may be limited by stroke length. Sealing: IP 65
L17DCFRA37SC309 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight IDC Flat ribbon, Front Metal Bright Tin Shell, 37 Socket, 0.76m (30 in) Gold, 3.05mm (0.120in) Clear Hole
Amphenol All Sensors Products | All Sensors
Pressure Max: 10 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
B B2 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing aug-16-2014 ben see part number chart process specifications:
B A1 - Amphenol Sine
l Y Y M M D D A H D P 0 2 18 SIZE 12 CONTACTS (8 PLACES) 6 SMOOTH RING ADAPTER GREEN. Machined Contacts, Sockets & Pins ... 65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated
L17H1110130 | D-Sub | Amphenol
Contact us today for more details of D-Subminiature, part number L17H1110130 L17H1110130 | D-Sub | Amphenol Amphenol is one of the leading manufacturers of Input Output Connectors.
5763470 - Amphenol Antenna Solutions
12-Port, Panel, 65°, (1x) 698-803 | (1x) 880-960 | (1x) 698-960 | (3x) 1427-2690 MHz, 1993 mm
FME-Connectors
Connecteur d’extension FME, femelle-femelle: FME-BNC: 130000566: Connecteur FME → BNC (mâle) FME-TNC: 130000569: Connecteur FME → TNC (mâle) FME-N: 130000571: Connecteur FME → N (mâle) FME-UHF: 130000572: Connecteur FME → UHF (mâle) Designations de Commande. REFERENCE N° DE PRODUIT DESCRIPTION MODELE; FME-MUHF:
Croatia | Amphenol Socapex
Découvrez notre câble HDMI 2.0 AOC : la connectivité longue distance sans compromis
L177HDB44S | D-Sub | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight Soldercup, 44 Socket, 0.38m (15 in) Gold, 3.05mm (0.120in) Clear Hole, Without Bracket, Without Boardlock
2.92mm Female Bulkhead PCB Edge Launch Connector, 4 Leg
-65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ... MIL-STD-202, Method 105, Condition C, 70k Ft. EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65 ...
9-2437-25 | Amphenol Global Search | Amphenol
9-2437-25 | Amphenol Global Search | Amphenol Search Results for 9-2437-25 BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm Alias: B1121A1-014-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 8213, Belden 8238, Belden 8261, Belden 9011, Belden 9292 ... 25 50 100 250 500 The sensor will be supplied with ...
SFP+ Optical Modules (10G-SR Transceivers) for Sale - Amphenol
SFP+ Optical Modules (10GBASE-SR) by Amphenol Cables on Demand Now On Sale [CablesOnDemand.com] -- Each Amphenol SFP+ optical transceiver module combines 10-Gigabit data rates with low-power consumption (<800mW) in a low-profile package. Our SFP+ optical transceiver modules are fully compliant to the 10GBASE-SR standard and can sustain 10-Gigabit link distances up to 300m (984ft) over industry ...