Search Results for htp-85-d-d-514-k
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm K Key Code FA1-NKSP-PCB-0. FAKRA Gen 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin K Key Code 2FA2-NKSJ-C00-0. FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key Code FA1-NBSJ-C04-6.
HART-enabled vibration transmitter - Wilcoxon Sensing Technologies
Wicoon ensin ecnooies Progress rive Frederi M SA An Amhenol Comany 99249 Rev.F4 01/23 Note: Due to continuous process improvement, specifications are subject to change without notice.
Login - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
Charge Amplifiers | PCB Piezotronics
High-Performance Charge Amplifiers Designed for use with charge accelerometers and pressure sensors. IMI's range of charge amplifiers is specifically designed to enhance the performance of charge mode accelerometers and pressure sensors.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
85: Temp (Min Degrees Celsius)-40: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Straight Jack Solder Cup Bulkhead 50 Ohm 172255. N-Type Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm 172313. N-Type Straight Jack Solder Cup Bulkhead 50 Ohm Double D Mount 172255-10.
Charles Drop Channel Kit 97-DCKIT300 General ... - Charles Industries
This document provides general information for the 97 -DCKIT300 drop channel kit for Charles Industries Series 3 8” and 10” pedestals . Figure 1 shows the kit
U10C438250T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=3.0mm, 24G, T&R packing
F52R-1A7H1-11008 | Flex 1.00mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 1.00mm, part number F52R-1A7H1-11008
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Amphenol
D 234 C B A 1234 56 78 E D 56 7 C B 8 A UNIT SIZE DWG No. TITLE AmphenolR CHECKED F PART No. DWG TYPE SCALE SHEET REV. APPROVED PROJECT CODE DRAWN PARTS PER TRAY TOTAL TRAY PER CARTON 16tray 320PCS PARTS PCS PER CARTON 检验编号: NO:ZP-090905-A1-1C 数 量: R ROHS 合格证 P/N# PO# C/NO: MADE IN CHINA A m p h e n ol G.W.: Amphenol ...
F32R-1A7H1-11024 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F32R-1A7H1-11024
RT Screw Terminal 12 Circuit Dual Level Busbar - gemeco.com
Operating Temperature: Up to 85°C / 185° F. Documents. Brochure Egis 2020 EV_Brochure. Brochure Egis 2020 Marine-RV-4x4_Brochure. Tech Data RT Fuse Block_Datasheet.
ATMBS-013-0805 Backshell for 8 Position Plug ATM Connectors - Amphenol Sine
ATMBS-013-0805 Backshell for 8 Position Plug ATM Connectors. Comparable to PN# 1028-013-0805
12402054M611A | USB2.0 | Amphenol
Amphenol is one of the leading manufacturers of USB2.0. Contact us today for more details of Partnumber,12402054M611A
Temposonics
I 6 I Temposonics® EP / EL Start / Stop Data Sheet ORDER CODE b Design 0 Without position magnet a Sensor model L Ultra low profile P Compact profile c Stroke length X X X X M 0050…3000 mm X X X. X U 002.0…118.0 in. f Output R 3 Start / Stop with sensor parameters upload function d Connection type D 8 4 M12 (8 pin) male connector e Operating voltage
10073379-001LF | AirMax® | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of AirMax ® Power Connectors10073379-001LF
All Products - Amphenol
"The Optik-D™ fibre-optic connector solution is for designers who need to terminate optical cable in harsh or challenging environments. It is an ARINC 801 conforming fibre-optic connector designed to be used with the Positronic Combo D-Subminiature family. Optik-D is more cost-effective than D38999 or ARINC 600-based systems and is compatible ...
BarKlip XP300 Connector | Power Solutions | Amphenol
FEATURES BENEFITS; Contacts with high conductivity Copper Alloy; Carries up to 300A/Contact; Busbar misalignment of ±2.00mm; Connector can handle adverse tolerances and allow reliable mating to misaligned busbars
CHARGE MODE ACCELEROMETERS - PCB
D. Model 023FZxxxGA cable assembly, 10-32 plug to 10-32 jack. E. Model 003C03 cable, 10-32 plug to BNC plug. F. ICP ...
10164986-00021LF | USB 3.2 | Amphenol
USB 3.2 Type C GEN 1 Receptacle Right Angle Hybrid Top Mount 24Pin IP67 30μin gold