Search Results for htp-85-d-d-514-k
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
B B3 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing july-08-2014 ben see part number chart process specifications:
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Embedded Single Channel DVI Copper to Fiber Media Converter
Converts a single channel of DVI to 850nm multi-mode fiber optics; The copper DVI is brought in through a Samtec HQDP ribbon. The fiber DVI link (multi-mode 850nm optics) is brought out on a shell size 19 MIL-DTL-38999 with embedded CTF-Quadrax contacts suitable for ruggedized environments.
CARRIER STRIP ID: 20-22 A4 C1298S UPDATE PLATING 14/SEP/20 SULLEN TOMMY Ø2
recommended insul o.d: 1.31 - 1.50mm (0.051 - 0.059inch) 6. package: 4000 pcs/reel 7. all dimensions are for reference use only. 12.7 a2 -- correct typo mistake 08jan19 orion tommy Ø2.5 21.7±0.7 12.9±0.5 Ø3.3 4.5 0.3 Ø1.55 6.35 typ a3 c1070s update drawing 24/jun/19 joe tommy a4 c1298s update plating 14/sep/20 sullen tommy nickel
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Technische Bundesanstalt
Kalibrierung von Hygrometern zur direkten Erfassung der relativen Feuchte https://doi.org/10.7795/550.20190214 DKD-R 5-8 Ausgabe: 02/2019 Revision: 0
B RT00102P*HEC* B1 - Amphenol Sine
CONTACT SIZE MIN. INSUL O.D. WIRE RANGEMAX. INSUL O.D. 16# Ø2.0mm 14 - 24AWGØ3.2mm 20# Ø1.6mm Ø2.6mm 20- 30AWG PANEL CUT OUT REFERENCE 4-Ø3.20+0.2 0 18.3 18.3 ø 1 8 . 3 + 0 . 2 0 ( F o r F r o n t P a n e l M o u n t i n g ) ø 1 7. 4+ 0. 2 0 (F or Y R e ar P a n el M o u nti n g) N W X Z RT00102PNHEC RT00102PWHEC RT00102PXHEC ...
Ireland - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
PCB Connector Evaluation Kits - SV Microwave
accommodate most single port small form factor threaded interfaces from SMA through 1.85 mm and push-on connectors from SMP, SMPM and SMPS series. Contact your local representative today to arrange an evaluation kit or contact SV directly at marketing@svmicro.com. Our evaluation boards use a Megtron 6 core (Figure 3) and are designed to
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Soraya Ramos - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
BOTOLA - el-cab.com.pl
D E F Formato A2 Vista isometrica Scala: 1:10 88 1.5 833 4 604 4 1010 6 670 4 3 R R 1 33 1 Vista frontale Scala: 1:5 A A 4 R 4 0.5 Vista in sezione A-A Scala: 1:5 97 0.8 Vista da sinistra Scala: 1:5 Cornice interna Interior frame MG SCARICA A SCHEDA TECICA DATASHEET DONLOAD LAM S.pA G Ros St MO Ialy T F www.lamspa.it
Amphenol PCD Shenzhen
right angle plug, 1 pin, 250a max, alternate position a/b/c/d rated current: 250a@70mm2 shielded cable 180a@50mm2 shielded cable 150a@35mm2 shielded cable 120a@25mm2 shielded cable related items hvsl1000011xxxx. 250a max, in-line receptacle, 1 pin, alternate position a/b/c/d hvsl1000021xxxx ...
MLTCシリーズ コネクタ特性表
<mltc> no. 特 性 6 下記の試験方法において、常温時にdc500vを印加した時、絶縁抵抗値が5,000mΩ 以上であること。 また下記温度に30分間暴露した後の絶縁抵抗値が1,000mΩ以上であること。
C:UsersjheadDesktopDuraMate AHDP SRA NPISine US NPI1. DatasheetsC ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
MobiLED Econ - el-cab.com.pl
i. d. F. 2006/28/EC (Änderungen vorbehalten) Umgebungsbedingungen . Temperatur –25 bis +70°C Relative Luftfeuchtigkeit <95% RH bei +40°C Stoßbelastung IEC 68–2–27 Ea Vibrationen IEC 60068–2–64 Fh. LEDs . Beschreibung 4 mm, bernsteinfarben LED-Abstand (H x B in mm) 13,4 x 13 ...