Search Results for hts100f drivers
Support - PCTEL
Download software, firmware, drivers, and documentation for PCTEL products. Firmware updates are available here for scanning receivers under warranty.
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
AIRMAR Technical Support
WeatherStationWX.com. © 2025 AIRMAR Technology Corporation | All Rights Reserved.
SOFTWARE/APPS - Airmar
Download the appropriate firmware for your Airmar sensor by clicking on the links below. WeatherCaster™ PC Software must already be installed on your PC in order to flash update an Airmar sensor. If WeatherCaster PC software is not installed, click on the download WeatherCaster Software link above.
Customer Support - Airmar
Click below to enter a ticket with Technical Support. Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance.
SeeHawk® Touch Software | Test & Measurement - PCTEL
Generate printable, customizable reports from PCTEL® scanning receiver data within minutes of completing a drive or walk test with SeeHawk® Touch or Collect. SeeHawk Reports even merges multiple data sets, simplifying multi-day benchmarking or site survey campaigns.
T1 Developer's Board - Airmar
The T1 Transceiver Module delivers fast and easy evaluation of Airmar’s Ultrasonic Transducers. The entire frequency range of Airmar 30 kHz to 300 kHz transducers can be driven by the T1. A selectable receiver gain of up to 60 dB allows amplification of echoes and viewing of waveforms on any oscilloscope.
RFS Technologies - an Amphenol Company - Technical support
Find all of the technical support resources you need, from installation instructions and mounting videos to test data, software solutions and antenna patterns.
HBflex Scanning Receiver | Test & Measurement - PCTEL
This highly flexible scanner is designed for testing 5G NR, LTE, and 2G/3G cellular across mmWave (FR2) and sub-6 GHz (FR1) bands. It features Dynamic Spectrum Sharing (DSS) and simultaneous mmWave and sub-6 GHz measurements to help operators efficiently utilize all their spectrum and make a smooth transition to 5G.
Download or Request RET Files - Amphenol Antenna Solutions
Download the Antenna Control Unit Configuration Files for Base Station Antennas. (Pack 38 – last updated December 20, 2021) Use this form to request downloadable settings files which can reprogram an Amphenol RET controller to a different antenna model and serial number.
NMEA 2000®U200 USB Gateway - Gemeco
A 1.8 m (6’) USB cable and a 6 m (20’) NMEA cable and WeatherCaster PC Software are included. Mounting Dimensions: 76 mm x 51 mm (3 5/8” x 2”)
Software Installation - amphenol-antennas.com
6. Open the “CP210x_Windows_Drivers” folder. If your System Type is x64 as in the example above, then execute “CP210xVCPInstaller_x64.exe”. Before connecting the PA-USB/485 Protocol Adapter to a USB port on your PC, it is necessary to install the driver. For driver requests or additional information, contact us at info@amphenol-antennas ...
CAST - Airmar
Airmar CAST connects using Bluetooth Low Energy to your Airmar product and makes configuration simple with intuitive menus and guided calibration. View data from the sensor or module in digital or graphical format, quickly turn on or off NMEA 2000 ® PGNs, configure offsets and more. CAST for Marine Products:
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly.
Input Output | High Speed I/O - Amphenol CS
Amphenol is a technology leader in the design, manufacture, and supply of high-performance IO connectors. Our global footprint and track record is unparalleled in the industry, with a customer base that includes all major data center, networking, HPC, telecom, server and storage system platform providers.
I/O To Board | Products - Amphenol Aerospace
Amphenol Aerospace's I/O to Board product lines include HDB3/HSB3, R-SATA, Rack and Panel Connector, and MIL-DTL-55302 Low Mating Force Connectors. Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors.
Quick Start Guides - airmar.com
Find quick-start guides for Airmar’s advanced marine and industrial products. Access step-by-step instructions, setup tips, and troubleshooting advice to get started with your Airmar technology quickly and efficiently.
Connector Guide - Airmar
Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
Level Transducers - Accurate and Reliable Industrial ... - Airmar
Airmar ultrasonic air transducers are ideal for a variety of environments and, unlike most alternative measurement solutions, can detect clear, transparent or shiny objects, and are unaffected by color. Manufactured in the USA, they have a sealed housing for lasting reliability.
SS510 EchoRange+™ Smart™ Sensor - 200 kHz Portable Survey ... - Airmar
Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.