Search Results for human hair size
B785 Medium Chirp, 600W, w/ FB, No Connector, DT - AIRMAR EMEA
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
NDCCGJ-0006 | SFP 28G Straight Cable Assembly | Amphenol
SFP28 Cable Assembly, Passive, 26AWG, 6M, 28G / Lane, Jacket
RP SMA Straight Crimp Jack Bulkhead 0.81 mm Micro-cable 50 Ohm IP67
901-10804 Customer Drawing (Size: 325 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... Anti-Slavery/Human Trafficking; Support. Contact Us; Local Representative Locator; Authorized Distributors; Account. Login / Log Out; My Parts List ...
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 3 M inches Z Key ...
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 3 M inches Z Key Code (118.11 Inches)
ComboStak® and PowerStak® Connectors for Data Centers - Amphenol CS
The data and communication industry is under constant development to introduce many innovative technologies that makes our lives hassle free. From a simple activity like sending an instant message to advanced operations combining AI and machine-to-machine communication, the performance of all smart devices we handle each day is based on data transfer among these operations.
Module For crimped contacts Socket Without peripheral sealing 12 ...
Module For crimped contacts Socket Without peripheral sealing 12 contacts #20 Supplied without contact Polarization A Serie3 Fluorinated silicone
U10F274220W | SLIMSAS LOW PROFILE VERTICAL | Amphenol
SlimSAS X8 Vertical Low profile, 30U" Gold plating, Latch pin length=1.5mm, 24G, T&R packing, White color
High Power 5015 Connectors with Advanced Contacts
Cartridge Size: 8: 46 : 8: 70: 3.6mm: 4: 80 : 4: 120: 5.7mm: 0: 150 : 0: 250: 9.1mm: Temper-Grip Technical Information. High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can ...
RP-TNC Straight Crimp Jack Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
CLOK 5G Shroud for Flat Panel Radios - Charles Industries
• The radio can be color matched to the shroud/pole with die cut to size 3M film for the radio antenna An Amphenol Company CLOK 5G Shroud for Flat Panel Radios Specifications Dimensions: 35”Hx29”Wx16”D Weight: 42 lbs. (approx.) as shipped. 64 lbs. with radio. Total weight for all three CLOKs and radios: 192 lbs. (approx.)
Level Plus L - temposonics.com
h Process connection size A ¾ in. - NPT or BSPP only C 1.5 in. (DN40) (* Only for for Pipe option C or F) D 2 in. (DN50) E 2 1/2 in. (DN65) F 3 in. (DN80) G 4 in. (DN100) J 6 in. (DN150) X None i Number of DT‘s (Digital Thermometers) 0 None 1 One DT 5 5 DTs (Modbus or DDA) K Twelve DTs (Modbus only) M Sixteen DTs (Modbus only) j DT‘s ...
LUX-BEAM™ (EN4869) - Amphenol Socapex
LUX-BEAM™ Size 12 Designation LXB 16 P A 1 D 1 L 0020 ST2 1 D 0 M Type of Termini LXB: LUX-BEAM™, Single expanded beam optical termini Cavity size 16: size 16 for 38999 series III Type of termini P : pin termini S3 : socket termini for series III Wavelength A: optimised for wavelength 850nm (Multimode) B: optimised for wavelength 1300nm ...
C:UsersjheadDesktopSize 20 testC-AT60-202-20XXX-A4 - Amphenol Australia
contact, pin, solid, size 20, 20 - 22 awg, atm series at60-202-20xxx a5 1 1 a3 - release new dwg format 16/jul/13 drp - Ø0.99 18.05+0.80-0.40 4.2 4.4 0.76 inspection hole Ø2.57 Ø1.93 gold nickel at60-202-2031 at60-202-20141 plating part number part number chart notes: unless otherwise specified 1. material: copper alloy 2. plating: see part ...
All Markets - Amphenol RF
Amphenol RF supports a diverse set of industries and markets offer the largest portfolio of standard RF connectors, cable assemblies, adapters and other microwave components.
Micro-Miniature Interface Adds Flexibility with New Cable Options
Micro-Miniature Interface Adds Flexibility with New Cable Options. Amphenol RF is pleased to announce the expansion of our high-performance MMCX product series to include additional cable assembly options. These 50 ohm assemblies are available with plug to plug configurations on RG-174 in an extensive range of standard lengths from six inches to three meters.
54122-411062300RLF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal connectors. Contact us today for more details of BergStik ® , part number 54122-411062300RLF.
Model - amphenol-cs.com
0°±2°.xxx±0.050.xx±0.13.x±0.3 rrr relx-i-38913mini2020-10-23 pdg09-0376cenh2009-11-26 ndg09-0068cenh2009-03-03 sanoj2020-10-23 alex babu2020-10-23
10170897-H031020LF |Conan® | Amphenol
Amphenol is one of the leading manufacturers of conan Board to Board Connectors. Contact us today for more details of Conan ® , part number 10170897-H031020LF.
MUSBRB55150 | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-2-0. Contact us today for more details of Rugged-usb-2-0 , part number MUSBRB55150.
Model 352B10 Miniature, lightweight (0.7 gm), ceramic shear ICP ... - PCB
Size (Diameter x Height) 0.24 in x 0.32 in 6.1 mm x 8.1 mm Weight 0.03 oz 0.7 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Electrical Connector Solder pins with attached cable Solder pins with attached cable