Search Results for human hair size
SS175 High Wide Chirp, 1kW, 20° Tilt, Humminbird #9, DT
SS175 High Wide Chirp, 1kW, 20° Tilt, Humminbird #9, DT
GSB311537FRHR | USB 3.2 CONN GEN1 (Type A, B, Micro) - Amphenol
USB 3.2, Type A, Receptacle, Right Angle Stacked Sink, 9.91mm Height, 18 Pins, Shell with Nickel Plating, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tape and Reel Packaging
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
High Voltage 38999 Connector | MIL-DTL-38999 Connectors | Circular ...
Safety interlock circuitry is managed using size 22 contacts in a last mate, first break mating sequence. Features & Benefits: HV38999 series was designed to meet and/or exceed the specifications of MIL-DTL-38999; Dual interlock circuitry; Utilizes existing mil-qualified 39029 contacts;
SS175 High Chirp, 1kW, 20° Tilt, Navico BL, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
+44 (0)1827 263250 - amphenol-invotec.com
force on 1 June 2007. REACH was implemented to improve the protection of human health and the environment from the risks that can be posed by chemicals, and also improve the level of information available within the supply chain. Amphenol Invotec Ltd supports the objectives of REACH and is compliant with the legislation.
Model 393M89 Seismic, Miniature (50gm), ceramic shear ICP® accel., 10V ...
Size (Diameter x Height) 0.99 in x 1.22 in 25 mm x 31 mm Weight 1.8 oz 50 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified.
68602-406HLF | BergStik® | Amphenol
71609-303LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 6 Positions, 2.54mm (0.100in) Pitch
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
size see notes sv microwave, inc. scale: 4:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 m3933/30-xx cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100
B122 170kHz, Long Stem, Retractable, B&G Instruments
B122 170kHz, Long Stem, Retractable, B&G Instruments. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
HLW4S-2C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, HLW-S series, 4 Position, Top Entry Non-ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
RCA12-50JPLR plenum-rated radiaflex® 1/2” Flexible radiating cable
RCA12-50JPLR 1/2" PLENUM rated RADIAFLEX® RCA12 Cable . Size: 1/2; Max. Operating Frequency, MHz: 6000; Impedance,Ohm,Ohm: 50 +/- 2; Jacket: JPLR; Jacket Color: Standard Red, other colors on request; Jacket Description: PLENUM Rated, Halogen free, non corrosive, flame and fire retardant, low smoke, polyolefin + flame barrier tape above outer conductor for lowest cable loss
RJMG163127101NR | RJ Magnetic;1x1 - Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of RJ Magnetic;1x1 part number, RJMG163127101NR.
Circular Medical Cable Connector | Pulse-Lok Connector 356125
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 356125
Model - Amphenol CS
0°±2°.xxx±0.050.xx±0.13.x±0.3 ppp pelx-i-38913mini2020-10-23 ndg09-0068cenh2009-03-03 mdg08-0171ter2008-08-26 sanoj2020-10-23 alex babu2020-10-23
Model HT356A63 Triaxial, miniature (5.3 gm), ceramic shear ICP ... - PCB
Size (Height x Length x Width) 0.40 in x 0.77 in x 0.40 in 10.2 mm x 19.6 mm x 10.2 mm Weight 0.19 oz 5.3 gm Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 45 to 56 [5] All specifications are at room temperature unless otherwise specified. ...
Charles Universal Broadband Enclosure CUBE-PM60012LN3 General ...
LT-PM60012LN3 1 st Printing Page 5 of 9 3.5. Lifting the CUBE See Table 1 for CUBE weight. Charles recommends the following procedure for lifting
B175 Medium Chirp, 1kW, 12° Tilt, Humminbird #9, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
12.0 ± 0.2 - svmicrowave.com
SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O T E S 1.
RADSOK® | Voltarius | High Power Connectors - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...