Search Results for hv1 connector
Mezzanine Connectors | High Speed Board-to-Board Mezzanine Products ...
Amphenol ICC's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
2982-6140-dB-CRYO - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
ˆ HIGH VIBRATION PLUG - Amphenol Aerospace
of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications. SUPERIOR ELECTRICAL PERFORMANCE When fully mated, Dualoks’ anti-decoupling mechanism
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. 083-886-2050 PDF Customer Drawing (Size: 219 kb) 083-886-2050 IGS 3D Model (Size: 1714 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver:
Amphenol ARINC 801 Connectors - Amphenol Fiber Systems International (AFSI)
ARINC 801 Connectors and Fiber Optic Termini Amphenol Fiber Systems International INSERT FRONT SURFACE DIM ØA D DIM C D DIM K 9.4 ± .07mm [.371 ± 003 IN] 22.6mm [.890 IN] MAX 39.0mm [1.535 IN] MAX DIM ØF JAM NUT CONNECTOR CUTOUT D DIM E Plug Assembly Wall Mount Assembly Jam Nut Receptacle Assembly 1 9.4 ± .07mm [.371 ± .003 IN] INSERT ...
LUMINUS - amphenolpcd.com
displays and monuments. Unlike many of the competitive connectors, which are multipiece assemblies, Luminus High Speed shells are a single piece housing, impervious to humidity and dust, further enhancing clean, crack free operations over the full operating temperature and environmental conditions.
TNC Straight PCB Jack Through Hole 50 Ohm | 031-71063 - Amphenol RF
RF Connector TNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 031-71063 STP 3D Model (Size: 520 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
DAS Passives from Amphenol Antennas
Small Cell (DAS) Passives including couplers, splitters, tappers, attenuators, DC stops dummy loads, terminators and more.
Temposonics
D 4 4 M12 (4 pin) male connector d Operating voltage 1 +24 VDC (±25 %) a Sensor model E P 2 Smooth profile DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.) stroke length + 1 mounting clamp for each 500 mm (20 in.) additional stroke length Accessories have to be ordered separately. b Stroke length X X X X M 0050…2540 mm
ARINC 801 | Fiber Optic Termini - Amphenol Fiber Systems International ...
Amphenol can now offer ARINC 801 compliant termini for use in both cylindrical and rectangular connectors in commercial and military applications.
Diplexer DIPX 225/330 - AMPHENOL PROCOM
Diplexer for combining or splitting the two ranges 0 - 225 MHz and 330 - 1300 MHz. Excellent wide-band coverage – usable for a lot of applications.
Cable Assemblies | Products - Amphenol
Perma-Tap® power cable assembly saves space and reduces cost. The wires can be cut, stripped, and terminated to customer-specific lengths. The connector is press-fit to a PCB to provide a compact and secure power delivery solution. A permanent connection between a cable and a PCB with only one connector.
Products - Amphenol Antenna Solutions
Products Products OUR PRODUCTS Amphenol Antennas is delivering the most trusted, next-generation antennas for the most reliable networks Whether it's a full-scale mobile network, a small cell application or you're covering a stadium or entertainment venue, Amphenol has the product you need. We offer
XMAPD10-1-4-2S - XMA
Connector: SMA. Gender 1: f. Average Power (Watts) 10. Max Frequency (GHz) 4. Volts: Ways: 2. Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER XMAPD10-1-4-2S. CURRENT STOCK Out of Stock.
Press Releases - Temposonics
Temposonics, an Amphenol (NYSE: APH) company, announces the new DT connector system for magnetostrictive position sensors. Full story. TEMPOSONICS EXPANDS THE LL-SERIES FEATURING THE LLH LIQUID LEVEL TRANSMITTER. Dec 13, 2022 by Temposonics Cary, N.C. – Temposoncis, an Amphenol (NYSE: APH) company, announces the expansion of the LL-Series ...
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Temposonics
Ingress protection 1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 8 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2
Amphenol Fiber Systems Products - Amphenol Fiber Systems International ...
Amphenol Fiber Systems International has solutions and we specialize in fiber optic systems. Contact us now!
Temposonics
1. Select option “D60” for integral 6-pin DIN male connector, AND replace your complete extension cable (sold separately), or replace just the extension cable connector with the field-installed in-line 6-pin DIN female connector, part no. 370423, soldering required, (sold separately). See Table A on page 3. 2.