Search Results for hv1 connector
UHF Straight Solder Plug RG-8 RG-213 RG-225 50 Ohm | 182116 - Amphenol RF
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 182116 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Mini DisplayPort connection system for harsh environment - Amphenol Socapex
Shocks: IK06 weight of 250 g drop from 40 cm [15.75 in]. onto connectors (mated pair). Humidity : 21 days, 43°C, 98% humidity. Temperature range : -40°C / +85°C. : RoHS compliant Applications : Data acquisition and transmission in harsh environment, radars, shelters, battlefield communication
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01W6 PDF Customer Drawing (Size: 226 kb) 3fa1-ncsj-c01w6 IGS 3D Model (Size: 4082 kb ) Product Life Cycle. Product Life Cycle; Part Status:
SMA PCB Through Hole Straight Jack 50 Ohm | 901-10112 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-10112 STP 3D Model (Size: 443 kb ) 901-10112 PDF Customer Drawing (Size: 137 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10112 HFSS 3D Comp Model (Size: 2101 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
2082-619X-dB - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2318 PDF Customer Drawing (Size: 210 kb) 031-2318 IGS 3D Model (Size: 1936 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Home - Amphenol Australia
Home - Amphenol Australia
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR ... - Amphenol RF
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C04W0 PDF Customer Drawing (Size: 423 kb) 3FA1-NBSJ-C04W0 STP 3D Model (Size: 2424 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
RP-TNC Straight Crimp Jack RG-178 Front Bulkhead 50 Ohm IP67
RF Connector RP TNC Straight Crimp Jack RG-178 Bulkhead Front Mount 50 Ohm IP67. Downloads. 031-7011 PDF Customer Drawing (Size: 281 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish:
SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm ...
Connector 1 Part Number: 925-123C-51A: Connector 2 Part Number: 925-123C-51A: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Products Related To Your Application.
www.amphenol-sine
A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking/chipping/damage detrimental to the normal operation of the connector
www.amphenol-sine
A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking/chipping/damage detrimental to the normal operation of the connector
ARINC 801 | Fiber Optic Termini - Amphenol Fiber Systems International ...
Amphenol can now offer ARINC 801 compliant termini for use in both cylindrical and rectangular connectors in commercial and military applications.
Automotive | Markets - Amphenol
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It has a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. It has the minimum size to satisfy global automotive requirements such as LVDS camera, USB ...
Model 478B05 3 Channel DC Sensor Signal Conditioner Installation ... - PCB
The input connections are made through three 4-pin connectors on the rear panel. Three single axis capacitive sensors can be connected to the input connectors via cable model 010D, 034D or 078D. One triaxial capacitive sensor can be connected to the input connectors via cable model 037A. Output is routed to the readout device
AC DC AC DC - TPC Wire
DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectangular Connectors FACE VIEW OF FEMALE PLUGS 1. Red/White 2. Red 1 3. Green 4. Red/Yellow 5. Red/Black 4 POLE 1. Red/Black 2. Red/White 3. Red 4. Green 3 POLE 1. Green 2. Red/Black 3. Red/White AC 18 AWG Dual Key Micro Quick-Connex ™ with Super-Trex® SJOO Cable
Fiber Pedestal | Fiber Optic Pedestals | Outdoor Fiber Pedestal
Explore Charles Industries' Outdoor Fiber Pedestals, offering secure, durable solutions for protecting and managing fiber optic networks in outdoor environments. Enquire now!
Amphenol Aerospace Heavy Duty MIL-DTL-22992, Class L Insert Arrangements
Connectors Cables HIGH SPEED 26482 Matrix 2 83723 III 5015 26500 P yle 22992 Class L Back-Shells Options Others Crimp Rear Release Matrix Matrix| P yle Heavy Duty MIL-DTL-22992, Class L Insert Arrangements Contacts: Position Size Pin M39029/48 Socket M39029/49 A, B, C 6 -317 -329 N, G 6N -318 -329 Shell Size 28, 40 amp rating AN C B G Cable: