Search Results for hv1 connector
IT Datacom | Markets | Amphenol
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer, and industrial applications. The OCulink standard, which is 85Ω version, accommodates SAS 4.0 (24Gb/s) and PCIe 4.0 (16Gb/s) signaling needs and ...
ICP® SENSOR SIGNAL CONDITIONER WITH PEAK HOLD OUTPUT SIGNAL - PCB
Model Number 410C01 ICP® SENSOR SIGNAL CONDITIONER WITH PEAK HOLD OUTPUT SIGNAL Revision: NR ECN #: 49765 Performance ENGLISH SI Channels 1 1 Sensor Input Type(s) ICP® ICP® Voltage Gain(+/- 10%)Software Selectable) X1 X2 X4 X8 X10 X16 X20 X1 X2 X4 X8 X10 X16 X20
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4426 PDF Customer Drawing (Size: 888 kb) 082-4426 IGS 3D Model (Size: 776 kb ) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 082-4426-11RFX:
IT Datacom | Markets | Amphenol
FULLY COMPLIANT CONNECTOR FOR ADVANCED MC™ MODULES MicroTCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable Advanced MC™ modules to be plugged directly into a backplane. MicroTCA card edge connectors' conventional press-fit or surface mount assembly processes and connector designs require no costly ...
CRO2-VU0 - amphenol-antennas.com
CRO2-VU0 - amphenol-antennas.com
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code. Downloads. FA1-NDRP-PCBT10 STP 3D Model (Size: 229 kb ) Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCBT10 PDF Customer Drawing (Size: 299 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip K Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C01W0 PDF Customer Drawing (Size: 220 kb) 3FA1-NKSJ-C01W0 STP 3D Model (Size: 2320 kb ) Product Life Cycle. Product Life Cycle;
N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 172167 STP 3D Model (Size: 377 kb ) 172167 PDF Customer Drawing (Size: 70 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
Temposonics
4 pin M12 to DT04 connector Part no. 254 600 Material: PA ferrite coated Weight: ca. 13 g Operating temperature: -40…+100 °C Surface pressure: 20 N/mm2 M12 connector: Brass/Nickel DT connector: DTM06 3 pin Material: PVC Jacket Cable length: 275 mm Cable Ø: 5 mm Operating temperature: −40…+105 °C M12 connector: Brass/Nickel DT connector ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight ...
Connector 2 Part Number: 3FA1ENZSJ-C01ES: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Products Related To Your Application.
Global Leader in the RF/Microwave Industry | SV Microwave
Global Leader in the RF/Microwave Industry | SV Microwave
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4427-1006 IGS 3D Model (Size: 885 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
M55339/02-30001 SMA Plug to SMA Jack Adapter 50 Ohm Right Angle QPL
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
PRO-PHY 380-520-3 dB-... - AMPHENOL PROCOM
Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors. 3 dB 90° Hybrid Couplers also known as quadrature hybrids are a passive four port device that can be used in many different modes depending on the application. It can be used as a splitter, combiner or injection of a signal into a signal path.
Επαφές υψηλής ταχύτητας | Amphenol Socapex
Η ομάδα μας Contacts Connector μπορεί να σας υποστηρίξει στο σχεδιασμό και την κατασκευή προσαρμοσμένων λύσεων. Εμπιστευόμαστε τις επαφές! Επικοινωνήστε μαζί μας +33 4 50 89 28 00.
Handportable Antennas FLX 1300/...-FME - amphenolprocom.com
Designed for use with the following of Procom's line of black FME-connectors (to be ordered separately): BFME-BNC, BFME-TNC, BFME-N, BFME-MUHF, BFME-EBNC, BFME-ETNC and BFME-EMUHF. Specifications. Electrical; Model: FLX 1300/...-FME: Frequency: 1200 - 1300 MHz: Antenna Type: End-fed ½ λ antenna for portable equipment: Max. Input Power:
Thermometrics Inline Flow-Through Coolant Temperature Sensor
Thermometrics Inline Flow-Through Coolant Temperature Sensor
550596 B IMPORTANT - Read this before you begin programming! - Temposonics
RG Connector MS Connector: Pin No. Wire Color Function A White DC Ground B - No Connection C Gray Return for Pin D D Pink Output #1 (Displacement) * 0 to 10 Vdc, 10 to 0 Vdc, 4 to 20 mA, 0 to 20 mA, 20 to 4 mA, or 20 to 0 mA E Red + 24 Vdc, Customer Supplied F - No Connection G Yellow Output #2 (Displacement or Velocity) * 0 to 10 Vdc, 10 to 0 Vdc,
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[89D4E75D702DBF4F8B3B056BBDFC75A0>]/Index[10 51]/Info 9 0 R/Length 120/Prev 223638/Root 11 0 R ...