Search Results for hv1 connector
M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG ... - Amphenol RF
M39012/01-0005 RF Connector N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. 082-4352 PDF Customer Drawing (Size: 942 kb) 82-4352 STP 3D Model (Size: 440 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/01-0005: Body Finish: Silver:
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
TFOCA-XBT4® | Expanded Beam Connectors - Amphenol Fiber Systems ...
The TFOCA-XBT4® is the next logical step, integrating expanded beam technology into the most popular harsh environment fiber optic connector in the world.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
Amphenol
5015 Connectors with PCB contacts .....68 For additional information on AC Series or SAE AS50151 Connectors for. special application requirements, contact your local sales office or – Amphenol Corporation Amphenol Industrial Operations. Delaware Avenue191 Sidney, New York 13838-1395 ...
M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG ... - Amphenol RF
M39012/05-0503 RF Connector N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4442 PDF Customer Drawing (Size: 307 kb) 082-4442 STP 3D Model (Size: 794 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/05-0503:
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
R-VPX - Amphenol Socapex
Connector Type Gender Size Insert Type Plating Contact Finish RVPX– P 16 D M 1 RVPX– Rugged High Speed Board 1. Connector Type 08 8 Position Insert 16 3. Size P Module 2. Gender D Differential S Single-Ended P Power Standard VITA 46 P0 4. Insert Type M 50 Micro-Inches Gold C 30 Micro-Inches Gold 5. Plating R o H S A m p he n o l E U /
Power Connectors | Products - Amphenol
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 6.5A per pin and a wire gauge range from 30AWG-20AWG. It is available in 2 to 24 circuits for dual rows and 2 to12 circuits for a single row.
Connectors | Products - Amphenol
Amphenol LTW RBL Connectors are IP67-rated waterproof circular connectors with current ratings of 5A, 10A, or 20A. This Amphenol LTW waterproof connector series offers an operating temperature range of up to -40°C to +105°C and a durability of 250 cycles.
AT06 | Amphenol Global Search | Amphenol
at06-12sc-gry at06-12sc-blk at06-12sc at06-12sc-brn * grey black brown color part number key-d configuration green at06-12sd-gry at06-12sd-blk at06-12sd-grn * at06-12sd * note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at06 ...
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy ...
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy ...
Motion Control - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
C137-065TG - Connector for FLEXWELL® Elliptical Waveguide E65/EP65 ...
C137-065TG - Connector for FLEXWELL® Elliptical Waveguide E65/EP65 ...
62GB - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
Connectors | Products - Amphenol
Slim Cool Edge Hybrid Power & Signal connectors provide a one-piece high speed and high power card-edge package. These connectors offer cost-competitive and high-density solutions. These versatile solutions based on a 0.65mm signal pitch design offer multiple BTB configurations like right angle, mezzanine, and coplanar.
RJF Cat5e、Cat6、Cat6A - 坚固以太网、USB 和显示器连接器 | Amphenol Socapex
Amphenol Socapex RJF 系列坚固耐用的以太网连接器为恶劣环境下的以太网连接提供了可靠耐用的解决方案。这些连接器有 Cat5e、Cat6 和 Cat6A 三种型号,可承受极端温度、湿度和振动,是军事、航空航天、工业和运输应用的理想选择。
19 pin connecter | Amphenol Global Search | Amphenol
The original 19 pin SOCA connector is a dedicated connector for stage lighting to power connection from dimmer boxes. The SL connectors give numerous options to choose from when it comes to backshells such as straight, right angle & mono-piece versions.
HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. Assembly Instructions C17 (Size: 30 kb) 082-856 PDF Customer Drawing (Size: 140 kb) 082-856 IGS 3D Model (Size: 1671 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: