Search Results for hvslf18062a135 amphenol
Sales contacts - Amphenol Socapex
Amphenol International Ltd North and South Africa - Frank KARLA Sales Manager frankk@amphenolafrica.com +27 82 410 5179. Albania. Contacts (3) Arnaud DARNERE Business Development Manager Export arnaud.darnere@amphenol-socapex.fr +33681747067. Fabio VISAGGIO Area Sales Manager ...
Battery Connectors | Custom Battery | Amphenol
At Amphenol, we understand the crucial role that connectors play in ensuring efficient power transfer and reliable performance. Our extensive range of battery connectors includes solutions for both charging and discharging, providing robust connections to meet your specific requirements. Whether you need standard or custom battery connectors ...
Starline EX - Amphenol Australia
The Star-Line EX® Series is a hybrid form of the parent Star-Line® product line. The series is certified for use in a Zone 1 hazardous environment.
HN-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HN-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HN-Type Connectors at Amphenol RF online.
Contact - Amphenol Broadband Solutions
Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login . Contact * * * * * *. Amphenol Broadband Solutions. 358 Hall Ave Wallingford, CT. 06492 . 1-800-677-2288. Sign up for our newsletter: Sign Up. For more information: ...
LC Field - Fiber Optic Connectors - Amphenol Socapex
Amphenol Socapex LC Field Connector is an innovative solution that allows users to transform their LC cordset into a rugged LC Field connector. This connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh conditions.
Products | Amphenol Network Solutions
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
WireLock® | FCI Basics | Wire to Board | Amphenol
WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double-row connector system offering four coding types with dif
HIGH VOLTAGE 38999 - Amphenol Aerospace
amphenol-aerospace.com amphenolmao.com PDS-229-2 Test Voltages ALTITUDE DWV Test Voltages A/C (RMS) PDIV Test Voltages A/C (RMS) PDIV Test Voltage D/C Unmated Mated SEA LEVEL 2600V 4500V 1550V 2000V 20,000 FT N/A 3850V 1250V 1700V 30,000 FT 3700V 1100V 1400V 50,000 FT 3000V 850V 1150V HIGH VOLTAGE 38999 FOR NEXT GENERATION AIRCRAFT POWER NEEDS ...
High Speed Connectors | Products | Amphenol Aerospace
Amphenol D38999 Series III Connectors are ideally suited for the incorporation of shielded contacts for high-performance, high-speed interconnection applications. Rectangular Connectors with High Speed Contacts Offer several advantages for high data transfer rates, low power consumption, and excellent EMI compatibility. ...
D-Sub Press-fit Connectors | Mixed Power Connectors - Amphenol CS
Amphenol's D-Sub Press-fit Connectors are popular Input/Output interconnects, used in harsh environments and applied for a wide variety of applications in Telecommunications, Data, Consumer, etc.
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
Dust Caps Archives - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
Type Military P/N Amphenol P/N Family Angle Finish Pg. Accessories M85049/139 - Rubber Bushings - No Finish 96 Backshells M85049/147 - Strain Relief Clamp Straight A,N,W,Z 83 Accessories JAND3899922 - Dummy Receptacle - F, W, Z 98 Accessories JAND3899928 - Hexagon Panel Nut - F, W 100
PCI Express ® DirectAttached™ CEM Card Edge Connectors - Amphenol CS
Amphenol's 1.0mm DirectAttached™ CEM is a hybrid card edge solution with high-speed signal and press-fit power pins. Reduce PCB trace loss and enhance rework.
PL-700SM-B SERIES Metal Shell Auto-Coupling 27 pole capacity circular ...
700SM-B Series connector is Amphenol Alden’s most robust offering in a sub .700” diameter package. The metal housings are perfect in protecting against a harsh and EMI/RFI environments. Material. Connector Housing: Nickel Plated Brass Molded CoreInsulator: Polyamide 12 (LV3H) (1P-7P) LCP (10P-27P) Contacts: Brass/Phosphor Bronze
SIM Card Sockets | Input Output Connectors | Amphenol
Amphenol is a leader in SIM card sockets. These connectors saves space and are user-friendly. The push-push eject feature ensure smooth extraction of the card. It is ideal for use in switches, wifi router and mobile phone. Plug operation includes a snap in catch with tactile
Hermetically Sealed Connectors | Products | Amphenol Aerospace
Amphenol's Hermetically Sealed Connectors offer superior electrical performance plus the rugged design of a glass-sealed or epoxy-sealed connector with superior leak rate performance. Amphenol glass-sealed hermetic connectors are available in a wide variety of Mil-Spec configurations while also offering custom configurations for any harsh ...