Search Results for hw-04
Product Compliance Center | Amphenol RF
The European Union Restriction of Hazardous Substances (RoHS) Directive (2015/863/EU) sets obligations for manufacturers of electrical and electronic equipment. Amphenol RF actively reviews the materials used in all components and certifies each product individually. Certificates of RoHS compliance can be downloaded by submitting a part number ...
P-U92-A2X1-1X0X-7X-REVD3 - amphenol-cs.com
U 9 2 - A 2 X 1 - 1 X 0 X - 7 X. MOUNTING SCREWS 0 - NO MOUNTING SCREWS SHIPPED 1 - WITH MOUNTING SCREWS M2 X 04 - 4.3 MM LONG SHIPPED BULK IN SAME TRAY WITH CAGE ASSEMBLIES OPTIONAL DUST COVER 0 - NO DUST COVER D - WITH DUST COVER (SHIPPED BULK IN SAME BOX WITH CAGE & CONNECTOR ASSEMBLY) HEAT SINK OPTION 1 - NO HEAT SINK, NO CLIP 2 - FIN STYLE ...
Backshells Archives - Amphenol PCDAmphenol PCD
Backshells. Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
Learn About Connector Termination Styles - Amphenol CS
Learn About Connector Termination Styles. Apr 20, 2020. There are multiple factors that design engineers take into consideration when choosing a connector. This can vary from performance factors like speed and signal integrity to form factors like size and shape. Among the basics of connectors, it is essential to determine what termination ...
38999 INTEGRATED BACKSHELLS
MIL-DTL-38999 Series I & III Connectors with INTEGRATED BACKSHELL Available on plugs and receptacles, these 2 in 1 connectors/band backshells provide a high EMI protection. with a quick, easy and cost effective cabling process. They are low profile, with enhance sealing level and.
Learn More about Connector Mating Cycles - Amphenol CS
The number of times a connector can connect and disconnect with its counterpart while meeting all its specifications is termed as “mating cycles”. The mating cycle of a connector helps to estimate the life span of a connector in a particular application. For instance, while the mating cycle for a USB connector will be in thousands, a FFC ...
D38999 Series III Catalogue | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. Send us a message. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
Amphenol Air LB | Aerospace connectors, attachment systems ...
1100 modules with stud. 1100 modules with component carrier junction block. 1100 individual junction terminal. 1100 accessories. 1130 modules with inserted components. 1174 circular grounding modules. 1174 modules for crimped contacts. 1174 modules with inserted resistors. 1119 splices for Aero.
HIGH VOLTAGE 38999 - Amphenol Aerospace
randon ron Phone: 1 (607) 563-5685 • Email: rownamphenol-aao.com amphenol-aerospace.com amphenolmao.com 1. 2. 3. 4. 5. 6. 7. 8. Connector Type Shell Style Service ...
Series 1.5 - SJT | Amphenol LTD
Technical informations. Environmentally-sealed and corrosion-resistant with a wide operating temperature range, the SJT series is the ideal solution for military aircraft applications and are the standard airframe connector for the Typhoon aircraft. Using the same crimp contacts and tooling as the MIL-DTL-38999 Series I and III, the SJT series ...
Ultra low power embedded accelerometer
Wilcoxon Sensing Technologies An Ampno ompn Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL ...
082-4442. Find In Stock & Buy Now. M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL Approved. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
USB3 FTV Memory Keys - USB Keys | Amphenol Socapex
The Amphenol Socapex USB3 FTV Memory Keys are designed to provide reliable and secure data storage in harsh environments. These reinforced memory keys are available in capacities ranging from 32 to 256 GB, and feature a USB3.2 Gen1 interface with a maximum transfer rate of 5 Gb/s. They are compatible only with USB3FTV or USBFTV receptacles, and feature a Tri Start Thread coupling mechanism ...
REVISIONS A3 RELEASE NEW DWG FORMAT 02JAN14 JARRY UPDATE DIMENSIONS ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol Advanced Sensors
PK !“EiÔÄ [Content_Types].xml ¢ ( Ì—ËnÂ0 E÷•ú ‘· 1ЖҊÀ¢ U H¥ à& ¸ulË6 þ¾“ EáUˆÈ&’í¹wÎ(c'nu&±ðÆ`,W2 5¿J ¡Š¸ ä£÷Ti Ï:&”„€LÁ’Nûü¬Õ›j° ª¥ ÈÐ9}G© ‡ 3ë+ WúÊÄÌáÐ ¨fá7 W« *é@ºŠK *Ó ;äÚ^`Àš ÉÊú 3Ý ¾Ã#ðºÌ¸W c ÕÚQmÀ¢. õ7;å ª~Ÿ‡ ©p £Ä_6‹ÅŸ¡ 3.çE¬ƒ± '_˜uØ,˃ڱɖ¼wbšÑ ...
PRECISION CONDENSER MICROPHONE Revision: F - PCB
Model Number 377A12 PRECISION CONDENSER MICROPHONE Revision: F ECN #: 47338 [4] Performance ENGLISH SI Nominal Microphone Diameter 1/4" 1/4" Frequency Response Characteristic Pressure Pressure
USB 2.0 & 3.0 Tactical Cordsets - | Amphenol Socapex
The USB 2.0 and USB 3.0 cordsets are suitable for various applications, including battlefield communication, grounded vehicles, military avionics, and industrial settings. They are compatible with USB 2.0 and USB 3.0 standards and can be used with a range of devices. Consult Amphenol Socapex for standard cordset lengths, with a maximum of 5m.
Minitek® 2.00mm Receptacle - Amphenol CS
The Minitek® product family includes single and double row receptacles for Board-to-Board and Wire-to-Board applications, in 2 to 25 positions per row and in vertical and horizontal configurations. Selective plating option saves costs. Double solder tail on each pitch for SR VCC ensures no orientation constraint.
B TYPE - Welcome to Amphenol Sine Systems
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
www.amphenolrf.com
PK !Ï È‘I 9 [Content_Types].xml ¢ ( ÌXÉnÛ0 ½ è? ¼ í´MÓÂv I{k )Ð+CŽ-Ââ rìØ _R^P Þhª¨.²,iÞ{3Ãe8ÃÛ¥ª‹ 8/ ‘AÙ' hn„ÔÓ ùõôwC L V #² OnÇoß ŸV | ¬µ ‘ Ñ~¡Ôó ó¥± Ã›‰qŠaøë¦Ô2>cS Wýþ5åF#hìaÄ ãá=LؼÆâë2^+y–š wëï"Õˆ0kkÉ ¡t¡Å+’ž™L$ aø\ èÒ[ Lø U]Z' £{ Äà˜'t/§ÕÓWœREÍñù~ µO“¹‰C , W|% ‚u ...