Search Results for hw-04
Amphenol GT Series Reverse Bayonet Coupling Connectors
04 8 1216 Coax 04812 *Crimp contacts accommodate wire the same size as the contact as well as wire of the next smaller, even size. Arrangements identified with an asterisk (*) are excep-tions. See insert arrangement drawings on pages 6-28 for application wire size. **Coaxial cable data can be found on insert arrangement drawings, pages 6-28.
EU RoHS II Certificate of Conformance
EU RoHS II Certificate of Conformance July 16, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
hc08b-p32r | Amphenol Global Search | Amphenol
HC08A-P32R HC08B-P32R HC08C-P32R 16#(Power) 16#(电源) TQXHC16 20#(Signal) 20#(信号) TQXHC20 步骤5:将端子伸进专门工具中(专门工具圆筒套住端子) Step5:Insert terminals into the special tool(a tool of hollow cylinder) so the sealing rubber will not be damaged when the terminals go through ...
Humboldt Male Flange Mount Connector, 2 Port for .047 Cable
SV Microwave offers the Humboldt Male Flange Mount Connector, 2 Port for .047 Cable H12P-0001 with higher level features. Explore the product here!
EU RoHS II Certificate of Conformance
EU RoHS II Certificate of Conformance December 12, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
at04-4p | Amphenol Global Search | Amphenol
AT04-4P-SR01GRY 4-Way Receptacle Male Connector with Strain Relief Endcap, Standard Seal, Grey. Comparable to parts #DT04-4P-CE04, 93444360 Home Our Product Lines A Series AT Series 4-Way Receptacles
Magna - アンフェノールジャパン株式会社
04 Receptacle nse anemen 2 2 Position owe onac pe P Pin owe onac ie 25 2.5 ale eall iamee ane S1 6.5-.5 S2 4.8-5.8 oin lan A B C or D pe ih olae neloc oop L With HI N Without HI pe lecomaneic ompaiili E With EMC Shielding N Without EMC Shielding MagnaMate™ ATHP Mini Receptacles - Part Number Sequence 4 Magna|Mate ™ ATHP Mini IP67
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
Amphenol Network Solutions > C2X-04U
The C2X chassis is a streamlined bulkhead solution capable of deploying multiple configurations such as patch, patch/splice, pre-terminated or modularly you can also deploy any mix of C2 AOM Cassettes into the C2X chassis. The 4RU chassis deploys up to 432 LC fibers and an AOM capacity of 32 (384 LC).
HT100 Hand-Held Terminal
GENERAL INFORMATION Phone Numbers:1-800-457-6620 1-800-633-7609 919-677-0100 Fax: 919-677-0200 SHIPPING ADDRESS HOURS MTS SYSTEM CORPORATION Sensors Division
Overview - amphenol-sensors.com
Amphenol Advanced Sensors Overview Automotive CO2 In-Cabin Sensing for Energy Reduction Application SpotlightApplication Spotlight The increasing use of batteries in vehicles has heightened the need to preserve energy to
PCB
999t-999-9LL LOOO-Þ99-9LL :ôUOUd ÊÞOÞL AN 'madaa 'anueny uaplem N0tswa Nouvualn .oul 'dn0J0 god JO wet.uepeJ1 paaaF!ôêJ e s! @d01 .aogou suogeowoads aôueqo 01 am ?uau.1êA0Jd1L! pnpoad welSUOO go ul
Model 019 4-conductor, 36 awg, twisted bundle, shielded, flexible ... - PCB
Model 019 4-conductor, 36 awg, twisted bundle, shielded, flexible lightweight silicone cable (price per foot) Installation and Operating Manual For assistance with the operation of this product,
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
TITLE
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
JANMS3470W24-61P | Amphenol Global Search | Amphenol
2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 38999 III T I II Access Auacon MIL-DTL-27599 Hermetics Contact Size JT II LJT I TV III III JT/LJT Solder Crimp Class H Y TV* Service Rating Total Contacts 23 HD 22D 22M 22 20 16 12
Temposonics
1.04 - 0.90 - 0.95 1.11 0.86 0.95 251122 200941 200931 200938 K nar Nitro h I 316 SST Sanita 316 SST Interface s. Product Product Product 1,100 1.220 o. 680 o. 700 4 .500 3. 750 2. 340 1 .610 4. 500 1 .070 3. 000 1.295 1.04 - 1.11 0.45 0.60 0.61 - 0.72 250855 201 108 251117 251118 201 107 316 SST Intertace s. Interface s. . Product Interface s ...
at04-4p-pm11 | Amphenol Global Search | Amphenol
AT04-08PB-PMR7G - Flange Mount Receptacle with Gasket and Reduced Seal REQUEST A QUOTE AT04-08PA-PM11 8 Position Receptacle, Pin, Panel Mount, Self-Threading, Keyed A ...
C:UsersROrmanDesktop$ drawingsC-04410310001 REV A1
5 24/may/23 hailey tommy 31.8±0.4 ø8.6 ø12.7 3.30 mm (.129 in) 14 - 18 awg (2.5-1.0mm²) 2.03 mm 14 (.0.079 in) max. insul o.d. typical wire range min. insul