Search Results for hw-14
Meet Us at ODCC Summit 2021 - Amphenol CS
Our high density, high speed Mini Cool Edge 0.60mm card edge connectors meet SFF-TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications and are ideal for Solid State Drive, Network Interface Card, and Add-In Card.. Busbar Connectors. Apart from server and storage interconnects, Amphenol has a wide range of high power low resistance busbar connectors, ideally used in Datacenter applications.
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
B B2 - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
ORDERING OPTIONS - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 13.7 > 14.7 > 15.1 > 15.3 Cross Polar Ratio Main Direction (0°) dB > 15.7 > 22.5 > 20.5 > 16.2 Sector Edges (±60°) dB > 6.3 > 6.7 > 6.5 > 6.6 Maximum Effective Power Per Port Watts 250 Inter/Intra Band Isolation dB > 25
Connector Solutions M23 Standard Series - Amphenol Sine
MB3TNN0900-S2 Receptacle, bulkhead, threaded; 11-14.5mm cord grip Pin 14 MB3TNN0900-S3 Receptacle, bulkhead, threaded; 14.5-17mm cord grip Pin 15 MB1JJN0900 Receptacle extension, straight, threaded Pin 16 Contacts supplied separately see Chart 1 page 240 MB7RJN0901* Receptacle, 90° rotatable, Threaded Standard Flange (25.7x25.7) Pin 17 MB7RJN0902*
Telaire T6713 Series CO2 Sensor Module - amphenol-sensors.com
Telaire T6713 Series CO2 Sensor Module - amphenol-sensors.com
ICP INFRASOUND MICROPHONE SYSTEM Revision: E - PCB
Output Bias Voltage 10 to 14 VDC 10 to 14 VDC Maximum Output Voltage ±7 Vpk ±7 Vpk Output Impedance <50 Ohm <50 Ohm Physical Housing Material Stainless Alloy Stainless Alloy Venting Rear Rear Electrical Connector BNC Jack BNC Jack Mounting Thread(Grid) 0.5 -60 UNS 0.5 -60 UNS Size (Diameter x Height)(with grid) 0.52 in x 4.29 in 13.2 mm x 109 ...
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
Marine Antennas CXL 5700-1/... - amphenolprocom.com
The CXL 5700-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 5700 MHz band. The 1” revolving nut mounting system is standard throughout the marine sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side-mounted on the mast
REV DESCRIPTION DATE ECO BY APPR A3 A4 A5 UPDATE NOTE 23NOV20 LOUIE TOMMY
14 - 20 awg (2.0-0.5mm²) 3.68 mm (.145 in) standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge aw3s standard color is grey, addition color shown in part number chart 30.1±0.6 19.3 19.0 6
P/N: U77-3GA1438-X071 UNDER BELLY GASKET - Amphenol CS
sep 11/14 sep 11/14 a3 5:2 sheet 4 of 4 p-u77-3ga1438-x071 c 1x1 sfp ultraport cage, elastomeric gasket ecn exxxxx j. si s. st-denis dimensions are in millimeters p. ou reference in parentheses general tolerances 1 decimal place 2 decimal place 3 decimal place angular degrees eng. rel. no. 0.15 0.10 n/a 1 unless specified otherwise third angle
REVISIONS - Amphenol Sine
AT60-12-0166 Male Contact - Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1NJN0800 REV B1
drack 05/10/14 none c-30.0 30.0 ø 4. 2 42.0 m40*1.5 40.0 ø 4 5 . 0 notes: unless otherwise specified 1. material: insulation insert: pa66, ul94 v0 seal: viton housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated 2. specifications: 2.1 current rating: signal: 30 amps power: 75amps 2.2 voltage rating: signal ...
2fa1-nasp | Amphenol Global Search | Amphenol
2fa1-nasp-d46w | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 blue grey 7031 h 2fa1 ...
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
10133694-101lf | Amphenol Global Search | Amphenol
10122424-101LF Cage for connectors: • 10133694-101LF (PIP) • QSFP cage: 10147366-101LF 10133694-102LF (Press-fit)-QSFP board connector: FS1-Z38-20ZA-60 Plug Kit P/N SFP OCTIS™ Plug Kit without transceiver: 10135746-101LF Universal Plug Kit for LC Duplex & MPO without connector: 10145416-101LF Panel Bulk Head Receptacle for LC Duplex ...
Amphenol
A1 - PERLIMINARY DESIGN 05/NOV/14 ORION TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0. ...
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.