Search Results for hw-14
Ø50.4 FLEXIBLE - Amphenol Sine
Ø50.4 14.7 300 flexible 19.6--02 -- change cord length from 230 to 300 mm 22jul21 sullen tommy. created date: 7/26/2021 9:31:46 am ...
M260 50/200kHz, 1kW, Humminbird 14-Pin, DT - AIRMAR EMEA
Home / Marine Transducers / Traditional Frequency Transducers / M260 50/200kHz, 1kW, Humminbird 14-Pin, DT. M260 50/200kHz, 1kW, Humminbird 14-Pin, DT. Part # M260-14HB. MFG # KIT. Share. 1 kW. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing ...
Traditional Frequency Thru-Hull Marine Sensors - AIRMAR
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
SS75 High Chirp, 600W, 20° Tilt, Humminbird 14-Pin, DT
SS75 High Chirp, 600W, 20° Tilt, Humminbird 14-Pin, DT. Part # SS75C-20-H-14HB. MFG # KIT. Share. 600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band has a narrow beamwidth, excellent for pinpointing fish holding tight to wrecks, reefs, and ...
H23 next generation hydrophones - Wilcoxon Sensing Technologies
Key features and benefits. For more than 60 years, Wilcoxon has developed industry-leading transducers for demanding naval applications. The tradition continues with the H23 series of hydrophones for Test & Measurement applications.
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
AC-14HF-4SF-F - Amphenol Antenna Solutions
AC-14HF-4SF-F - Amphenol Antenna Solutions
Connector Solutions M23 Standard Series - Amphenol Sine
MB3TNN0600-S2 Receptacle, bulkhead, threaded, 11.0-14.5mm cord grip Pin 14 MB3TNN0600-S3 Receptacle, bulkhead, threaded, 14.5-17.0mm cord grip Pin 15 MB1JJN0600 Receptacle extension, threaded coupling Pin 16 Contacts supplied separately see Chart 1 page 220 MB7RJN0601* Receptacle, 90° rotatable, threaded Standard Flange (25.7x25.7) Pin 17 ...
B164 50/200kHz, 1kW, 20° Tilt, Humminbird 14-Pin, DT
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
HC Series - Power & Signal Connector - Amphenol TPI (ATPI)
32 pin and 16 pin configurations. The connector has integrated both signal and power transmission in one compact housing. 32 pin version includes 6 power and 26 signal circuits. 16 pin version includes 2 power and 14 signal circuits.
QUALIFICATION TEST SUMMARY REPORT - Amphenol Aerospace
ESR-9414 REVISION Qualification Test Summary Report 2M805 Series C 29 July 2013 Page 3 of 12 1.
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
172132-14 PDF Customer Drawing (Size: 88 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish:
14-Port Antenna - Amphenol Antenna Solutions
7-Band, 14-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683mm 2683 mm ELECTRICAL SPECIFICATIONS MEGA Wide Band Y2 Frequency Range MHz 1427-2690 MHz 1427-1518 1695-1880 1850-1990 1920-2180 2300-2500 2490-2690
M422 Wideband Chirp, 1.5kW, Humminbird 14-Pin DO
Home / Marine Transducers / Traditional Frequency Transducers / M422 Wideband Chirp, 1.5kW, Humminbird 14-Pin DO. M422 Wideband Chirp, 1.5kW, Humminbird 14-Pin DO. Part # M422C-LH-14HB. MFG # KIT. Share. Deep water performance with no transducers protruding from the hull is what the M422 is all about. This in-hull, dual frequency wideband ...
Installation guide for hazardous areas - Wilcoxon Sensing Technologies
3.2 LPS 4-20 mA sensor wiring 14 3.2.1 Troubleshooting the 4-20 mA LPS wiring 15 4.0 Technical assistance 16 4.1 Technical and application assistance 16 4.2 Customer service 16 . Page | 3 Acronyms ATEX Appareils destinés à être utilisés en ATmosphères EXplosibles ...
SERIES 426 PREAMPLIFIERS FOR MEASUREMENT MICROPHONES - PCB
pcb.com | 1 800 828 8840 SERIES . 426. PREAMPLIFIERS . FOR MEASUREMENT . MICROPHONES Low electrical noise specifications Low attenuation/gain specifications
REVISIONS - Amphenol Sine
AT60-14-01XX PIN, STAMPED, SIZE 16, 14-18 AWG, A SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm).
Z14 & Z24 Generation II - Charles Industries
charlesindustries.com q (LEVPIW.RHYWXVMIW 11(½&PP7MKLXW7IWIVZIH½TIGMûGEXMSRWYFNIGXXS(LERKI D-OSP175-I24 Pedestal Dimensions Z14 Z24
AC-14HF-4PM-F - Amphenol Antenna Solutions
AC-14HF-4PM-F - Amphenol Antenna Solutions