Search Results for hw-14
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT07128PNH-K-01
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
ICP MICROPHONE SYSTEM Revision: G - pcb.com
Output Bias Voltage 10 to 14 VDC 10 to 14 VDC Maximum Output Voltage ±8 Vpk ±8 Vpk Output Impedance <50 Ohm <50 Ohm Physical Housing Material Stainless Alloy Stainless Alloy Venting Rear Rear [6] Electrical Connector 10-32 Jack 10-32 Jack Mounting Thread(Grid) 0.25 -60 UNS 0.25 -60 UNS
OVER 30 YEARS OF EXPERIENCE MANUFACTURING ACOUSTIC PRODUCTS - PCB
PCBPiezotronics Toll-Fre eintheUSA800-828-8840 716-684-0 001 www.pcb.com MICROPHONE HANDBOOK Pressurevariations,whetherinair,waterorother mediums,whichthehumanearcandetect,are
Marport Compact System
7 NMEA IN (example: Compass) 14 Hydrophones (ref. NC-1-XX) | 8. Marport Compact | V4 | Introduction and Presentation Technical Specifications System Equipment Operating temperature Ambient with airflow Max. - 15°C ~ 45°C Storage temperature -45°C ~ 70°C (-49°F ~ 185°F) Storage humidity 5~95% @ 40°C, non-condensing
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
107425-14 | aldenproducts.com
Housing/Coupler Assembly. Quantity. 1
Temposonics
Phone: +33 6 14 060 728 E-mail: [email protected] UK Branch Office Phone: +44 79 21 83 05 86 E-mail: [email protected] SCANDINAVIA Branch Office Phone: + 46 70 29 91 281 E-mail: [email protected] CHINA Branch Office Phone: +86 21 2415 1000 / 2415 1001 E-mail: [email protected] JAPAN Branch Office Phone: +81 3 6416 1063
MICRO-D BANDIT INTEGRAL BACKSHELL - Amphenol Canada
A C O: +1 (416) 291-4401 • E: . HOW-TO-ORDER MICRO-D BANDIT 9. WIRE COLOR/FINISH 1 All White (M83513 STD) 2 All Yellow 3 Solid wire uninsulated, tin plated 4 Solid wire uninsulated, gold plated 5 Color coded per MIL-STD-681 system 1 6 1st 10 colors black thru white repeated (M83513 STD) 10. WIRE LENGTH INCHES (+1.00/-0.00) A 18.00 B 36.00 C 72.00 D 0.50 (solid wire only)
Amphenol FCI c-8626-0150.pdf
ldg-010291qindf2012-02-14 melx-i-38656mini2020-10-13 m 2 notes: 3. norminative ref = iec-61076-4-104. 4. one center peg for hold down force. 5. coding recess for 8mm extended keys. 6. this product meets european union directives and other country regulations as described in gs-47- 0004 7. the housing will withstand exposure to 260degre peak
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
All Categories On Amphenol NEXUS Technologies
Amphenol Nexus Technologies is the leader in watertight, breakaway connectors designed to meet severe environmental conditions. Our connectors, which are watertight in up to 6 feet of water, have molded-on wiping-action contacts that provide a self-cleaning feature and eliminate issues with pin/socket open contacts.
QUALIFICATION TEST SUMMARY REPORT - Amphenol Aerospace
ESR-9414 REVISION Qualification Test Summary Report 2M805 Series C 29 July 2013 Page 3 of 12 1.
Technical features
• ACU HW Version: 2.02 • Compliant with AISG V2.0 and 3GPP Technical features ELECTRICAL SPECIFICATIONS Electrical Specification Header Cal. board and S parameter (2300-2690/3300-3800 MHz) [Y1/P1] Frequency Band MHz 2300-2490 2490-2690 3300-3600 3600-3800 Coupling between cal. Port to input port dB -26+/-2 Coupling amplitude accuracy dB ≤ 0.9
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
Title: surlok-compression-lug-radsok-data-sheet-amphenol-industrial Created Date: 3/29/2012 10:30:31 AM
TN-22 Introduction to Air Blast Measurements - Part V - PCB
Figure 14 shows a pressure-time record acquired from a MEMS transducer in a contained explosive environment. This measurement was affected by thermal-transient stimuli. Methods to mitigate thermal-transient response (as described in reference 8) include (1) a protective or shadowing screen over the diaphragm, (2) opaque
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
Millipacs 10G /25G/ High Speed (2 mm Hard-Metric) 1 of 7 C - Amphenol CS
Unmating force. 6.1 4,14 Compliant Pin Insertion Force 6.2 2 Compliant Pin Retention Force 6.3 3 IMLA retention force 6.4 2 Vibration 6.5 5 Physical shock 6.6 7 Durability (99 cycles) 6.7 3, 11 7,11 3 Thermal shock 7.1 4 5
10132445-14LF | Minitek ® Pwr 3.0 HCC | Amphenol
Minitek® Pwr 3.0 HCC, Dual Row, Vertical Through Hole Header, Tin plating, Black Color, 14 Positions, GW Compatible PA9T, Tray packing. Use With. 10132447-121PLF. Minitek®Pwr 3.0 High Current Connector System Receptacle Terminal, Tin Over Nickel Plating, Preplated, AWG (#16-20).