Search Results for hw-14
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
14. If the PCB stack does not specify, indicate signal layers’ numbers See stackup 15. Is the TR mounted on Top (Layer 1) or the Bottom of the PCB? Top (Layer 1) ☒ Bottom ☐ 16. Via drill diameters are .010” (.25mm) as standard. Will these drill diameters be used? If not, what is the desired drill diameter? 10mil 17.
GS-12-1424 PRODUCT SPECIFICATION 0.8mm BergStak Lite Product ...
6.2.14 Reseating Perform 3 cycles mate/un-mate 6.2.15 Thermal Shock EIA-364-32 Method A Temperature range ----- -40 +0/-5°C to 125 +5/-0°C Time at temperature extremes ----- 30 minutes Test Duration (A-4) ----- 5 cycles Transfer Time ----- 5 minutes maximum PDS: Rev :C STATUS:Released Printed: Jul 21, 2023 ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
A: Aluminum Alloy/Hard Anodized N: Aluminum Alloy/Electroless Nickel W: Aluminum Alloy/Cadmium Olive Drab S: Stainless Steel/Passivate
B RT0W01626S*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w01626s*h eco-mate,receptacle,size 16,26pos,socket. b1 - released drawing july-04-2014 ben see part number chart
hsd-narp | Amphenol Global Search | Amphenol
Search Results for hsd-narp-pcb-2b FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ... AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm A Code FM2-NARP-PCB-1 AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm A Code FM4-NASP-PCB-1 You May also be Interested in
Application Overview - Dual Mode
2/3/2003 Application Overview – Dual T1 Mode Application: Dual T1 Mode Customer Solutions: Enterprise, Campus, ITCOs, CLECs. Description: This solution allows customers to connect two independent T1 lines to the 360-80 Intelligent Channel Bank (ICB) to provide for a total of over 3Mbps of
MONOBLOCK ASSEMBLIES - Amphenol-Air LB
Référence / Part number : KAYNAR / ALCOA KAYLOCK HW 17-C3 KAYLOCK HW 17-C4 KAYLOCK HW 17-C6 Référence / Part number : SIMMONDS / ALCOA P 7094 C 3 P 7094 C 4 P 7094 C 6 NSA 5050 5050-3C 5050-4C 5050-6C ousutoécr a -freinés 3240 mono B lock assem B lies (new genera tion) / B arret tes mono B loc 3240 (nouvelle g é n é ration) ockingself l ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196,
Minitek Pwr4.2 Crimp to Wire Connectors Mithun Paul 2021/05/20 ...
NUMBER GS-20-0401 TYPE Application Specification TITLE PAGE REVISION Minitek Pwr4.2 Crimp to Wire Connectors 13 of 19 B AUTHORIZED BY DATE Mithun Paul 2021/05/20
2C6U2VT360X06F wxys4 - amphenol-antennas.com
Elevation Beamwidth (3 dB) degrees 38.3° ± 12.7° 36.8° ± 14.7° 36.8° ± 13.0° 30.5° ± 7.9° Electrical Downtilt degrees (x) 0°, 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A N/A N/A N/A Isolation Intraband dB > 25
High Power 5015 Connectors with Advanced Contacts
Performance Specifications How to Order Guide Dimensions Insert Chart Insert Arrangements Current Carrying Comparison RADSOK Technical Information Temper-Grip Technical Information Electrical Performance Termination Information Contact/Tool Information High Power 38999 vs High Power 5015
Home - Amphenol Canada
Home - Amphenol Canada
SHAKERS - Wilcoxon Sensing Technologies
3.5 x 17.3 x 14.6 in (9 x 44 x 37 cm) 19 x 5.25 x 17.75 inches (48 x 13 x 45 cm) Weight 53 lbs (24 kg) 8.5 lbs (3.9 kg) Compatible with F3, F4, F10 F7 N7FS, N8HFS F3, F4, F10 F7, F7-1 N7FS, N8HFS. Contact us For application support, customer service, or general inquiries, contact Wilcoxon via email
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
PT02A-14-19S(025) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...
User Guide: Manufacturing Guidelines - PCB
14. Parallelism: Unless otherwise specified, Parallelism tolerance is .002”. 15. Flatness: Unless otherwise specified, Flatness tolerance is .002” maximum. 1 light band = 11.6 μin (0.0000116”). PCB uses optical flats to measure the flatness of lapped and polished surfaces, however when a part
Amphenol
RECEPT, 18 SZ, 14 SOCKET, REVERSE ARRANGEMENT, NORMAL SEAL, SRA,DURAMATE AHDP SERIES MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY
Low frequency machinery monitoring: measurement considerations
sensor. Below resonance, typically 8 to 14 Hz (480 to 840 CPM), the signal is increasingly attenuated and sensitivity reduced. Electrodynamic pickups are sensitive to mounting orientation and contain moving parts that are prone to wear and fatigue (Figure 5). Piezovelocity transducers (PVTs) are low frequency accelerometers with internal ...
10, 12 & 14 AWG Molded 90 Degree Assemblies (3 & 4 Pole) - TPC Wire
14 CZ13D67F003N CZ13D67F006N CZ13D67F012N 3 Pole 14 CZ14D68F003N CZ14D68F006N CZ14D68F012N 4 Pole DELRAN RECEPTACLES — STRAIGHT MALE AWG PART NO. DESCRIPTION AMPS 1/2" NPT THREAD 3/4" NPT THREAD 10 84210N2 84210N4 Straight 4 Pole, Male Receptacle 25 12 84230N2 84230N4 Straight 3 Pole, Male Receptacle 25
RT071412PNH Jam Nut Receptacle, Male, 16AWG, 13A/300V - Amphenol Sine
RT071412PNH Receptacle, Jam Nut, 12 Position, Male, Shell Size 14. Compatible to part # UT071412PH, G4B1288SN-Receptacle, Jam Nut, 12 Position, Male, Call Us 1-800-394-7732