Search Results for hw-14
Features - Amphenol Antenna Solutions
• ACU HW version: 2.02 • Compliant with AISG v2.0 and 3GPP Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... First Upper Side Lobe dB 16.9 14.6 Cross-Pol Over Sector dB 12.0 11.7 Cross Polar Discrimination (XPD) at ...
APXVB4L15B 43-C-I20 - Amphenol Antenna Solutions
• ACU HW version: 2.02 • Compliant with AISG v2.0 and 3GPP Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Over all Tilts dBi 14 ± 0.4 14.3 ± 0.4 14.6 ± 0.5 Max Gain dBi 14.4 14.7 15.1
Features - amphenol-antennas.com
VSWR (Return Loss) --- 1.5:1 (-14 dB) Front-to-Back Ratio, Total Power, ± 30° dB 22 21.6 First Upper Side Lobe Suppression dB 18.8 13.3 Cross-Pol Discrimination Over Sector dB 7.6 8 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 28.5 14 ELECTRICAL SPECIFICATIONS Y1 Radiation Parameter - Working Beam Frequency Range MHz 2300 ...
APXVLLL15B_43-C-I20 - 6-Ports, X-Pol, Panel Antenna, 1.5m, 3x1710-2690 ...
First Upper Side Lobe Suppression dB 19.4 19.4 19 18.2 14.9 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 28 Interband Isolation dB 28 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm) dBc -153 Maximum Effective Power per Port Watt 250 PRODUCT DATASHEET APXVLLL15B_43-C-I20
PH-ZZ07-N0 - Amphenol Antenna Solutions
• ACU HW version: 2.02 • Compliant with AISG v2.0 and 3GPP ... 1015 x 360 x 215 (40.0 x 14.2 x 8.5) Shipping Weight kg (lbs) 11.5 (25.4) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant.
RF Connectors - SV Microwave
With over 50 years of manufacturing experience in RF connectors, SV delivers unparalleled experience. Explore our extensive range of RF connectors.
PH-LLYY15-N0 - Amphenol Antenna Solutions
VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -150 Front-to-Back Ratio, Total Power, ± 30° dB 17.7 19.9 First Upper Side Lobe dB 17.7 16.9 Cross-Pol Over Sector dB 14.2 8.9 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 20.1 16.2 Maximum Effective Power Per Port Watts 200 W
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
6FKDXPEXUJ
/ v v & } o o ] v v ( } o o X P } À n ] v v ( } o o v ] X P } À 'RPLQLF - ,PEURJQR *HQHUDO 0DQDJHU
APXVHHRRTM20AB 43-C-I20 - Amphenol Antenna Solutions
• ACU HW version: 2.02 • Compliant with AISG v2.0 and 3GPP Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... 1-2 3-4 5-6 7-8 9-10 11-12 13-14 15-16 4 PORTS 4 PORTS 8 PORTS 4.3-10 Female 4.3-10 Female N-Type Female ...
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs
PCB Piezotronics | Measure vibration, pressure, force, and more
%PDF-1.5 %âãÏÓ 7 0 obj > endobj xref 7 13 0000000016 00000 n 0000000707 00000 n 0000000556 00000 n 0000000782 00000 n 0000000903 00000 n 0000001158 00000 n ...
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
APXVTM15AB_MQ-C-I20 - TDD 8T8R beamforming Antenna, X-Pol, 1.5m, 2300 ...
dB 28.5 14 Cross Polar Discrimination over Sector dB 7.6 8 F/B at +/-30deg Total Power dB 22 21.6 First Upper Side Lobe Suppression dB 18.8 13.3 Electrical Downtilt Deg 2 to 12 VSWR - 1.5 PRODUCT DATASHEET APXVTM15AB_MQ-C-I20 TDD 8T8R beamforming Antenna, X-Pol, 1.5m, 2300-2690MHz, 90deg unit beam, Integrated RET, MQ4/MQ5 connectors
ev connector spec | Amphenol Global Search | Amphenol
Contact Removal from Connector Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-12, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable.
Configurator - Amphenol Aerospace
Part Configurator Build a part number and download 2D drawings and 3D models. Welcome to the Amphenol Aerospace Part Configurator, a comprehensive tool designed to make part building smooth and effortless.
Features - Amphenol Antenna Solutions
• ACU HW version: 2.02 • Compliant with AISG v2.0 and 3GPP ... VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -153 Front-to-Back Ratio, Total Power, ± 30° dB 18.5 First Upper Side Lobe Suppression dB 20.5 Cross Polar Discrimination Over Sector dB 8.5
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol designs and manufactures a complete range of Mil-Spec connectors including MIL-DTL-38999, 26482, 5015, and 83723. Also offering custom micro-miniature, filter, hermetically sealed, and custom prototype connectors.
Features - Amphenol Antenna Solutions
VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation dBc -150 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 23.9 First Upper Side Lobe Suppression dB 14.7 Cross-Pol Over Sector dB 11.2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 24 Maximum Effective Power Per Port Watts 250 W
Harnessing the Power of the Universal Transmitter - PCB
The universal transmitter is able to accommodate an input signal from a wide variety of external sensors, including current, voltage, resistance and temperature devices.