Search Results for hw-14
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
ETV38999 is a high-performance circular connector product range developed for next-generation Aeromotive applications where performance must be met with affordability.
Amphenol
A1 - PERLIMINARY DESIGN 05/NOV/14 ORION TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0. ...
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications featuring Fathom Lock Coupling System Available in 3 Shell Sizes and 17 Insert Arrangements Amphenol Sine Systems’ ecomate® Aquarius™ Fathom Lock Series of waterproof connectors provide an increased IP68 rating (1.8M of water for 1 Hour, in mated condition) over our standard ecomate Aquarius™ series, with the ...
Level Plus - Temposonics
14.The new sensing element will be a flexible sensing element unless the order length is less than 48" (1220 mm) or model CHAMBERED. The flexible sensing element will ship on a spool as shown below. Remove the tag that shows the Gradient and save this. The sensing element can go direct from the spool into the pipe or hose.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance December 16, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
TITLE
AT60-12-0166 Male Contact - Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series
Full page fax print - cemmthome.com
The certificate is valid from 2011-02-14 until 2014-02-13. 2011-02-14 Tuv cert GmbH Am Crauen stein 51105 Kan TÜVRheinland* Precisely Right. Title: Full page fax print Author: Amhenol Created Date:
2080-619X-dB - Model - XMA Corp
drawing practices per ansi-y-14.5 5 4 inches apply before / after processing see note finish: see note material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603 ...
Fiber Optic Solutions PROMI - amphenol.co.jp
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
IS-48 Indoor/Outdoor Radio Shrouds Concealment and Protection for DAS ...
IS-4814481ANGNN 48” x 48” 14” Wall Off-white 100 lb. 2 Empty Enclosure IS-4814481D2GFN 48” x 48” 14” Wall Gray 127 lb. 2 CFTT fiber terminal, Raycap AC disconnect, brackets for ERIC 4449 and ERIC 8843 IS-4814481F2GFN 48” x 48” 14” Wall Black 127 lb. 2 CFTT fiber terminal, Raycap AC disconnect, brackets for ERIC 4449 and ERIC 8843
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance December 16, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Amphenol Borisch
Amphenol Borisch ... à ¥ { , ~
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.
Amphenol
A1 - PERLIMINARY DESIGN 05/NOV/14 ORION TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0. ...
APXVBLL20H_43-C-I20, -A-I20 - 6 - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
High Power 5015 Connectors with Advanced Contacts
The High Power 5015 Series features advanced socket contact technology that provides a 40-50 percent higher current carrying capacity compared to standard 5015 connector contacts.
RJSwitch UserManual RES-GMC-RJF-CTOS rev1 - Amphenol
20 809 854 M81969/14-10 . RES GMC 1X RJF CTOS rev. 1.0 Page 7 of 12 Last Rev: May 9, 2014 Amphenol – 948, Promenade de l‘Arve – B.P. 29 – 74311 THYEZ Ced ex – France - +33(0)4.50.89.28.00 – www.rjswitch.com Backshell We suggest using TVNSA backshells with corresponding heat shrinks. These backshells, providing an electrical ...
Installation instructions - Amphenol Antenna Solutions
Thermal Shock IEC60068-2-14-Na Vibration IEC60068-2-6-Fc Shock IEC60068-2-27 Waterproofing Standard IP68 RoHS Compliant(EU and China) Cables supported Trilogy AP6012J50 (Plenum), APC012J50(Plenum) WPS Boot AF2040567, can be installed before and after cable jumper assembly.