Search Results for hw-14
APXVB15B 43-C-I20
• ACU HW version: 2.02 • Compliant with AISG v2.0 and 3GPP Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Over all Tilts dBi 14.1 ± 0.6 14.7 ± 0.5 15.0 ± 0.1 Max Gain dBi 14.7 15.2 15.1
Technical features
• ACU HW Version: 2.02 • Compliant with AISG V2.0 and 3GPP Technical features ELECTRICAL SPECIFICATIONS Electrical Specification Header LOW BAND ARRAY (698-960 MHZ) [R1] Frequency Band MHz 698 - 806 790 - 894 880 - 960 Gain Typical dBi 15 15.2 15.7 Gain Over all Tilts dBi 14 +/- 1 14.7 +/- 0.5 15.2 +/- 0.5
Features - amphenol-antennas.com
• ACU HW version -HRLS200608H1.00 • Compliant with AISG v2.0 and 3GPP ... 1578 x 373 x 278 (62.1 x 14.7 x 10.9) Shipping Weight kg (lbs) 22.1 (48.7) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant
Technical features - RFS Technologies
• ACU model number: x3 ACU-A20-SR, ACU HW 05 ... (78 x 28.9 x 14.8) Shipping Weight kg (lb) 69 (152) Connector type 12 x 4.3-10 female at bottom + 6 AISG connectors (3 male, 3 female) Radome Material / Color Fiber Glass / Light Grey RAL7035 TESTING AND ENVIRONMENTAL
Features - amphenol-antennas.com
VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation dBc -150 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 23.9 First Upper Side Lobe Suppression dB 14.7 Cross-Pol Over Sector dB 11.2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 24 Maximum Effective Power Per Port Watts 250 W
Features - amphenol-antennas.com
• ACU HW version: 2.02 • Compliant with AISG v2.0 and 3GPP ... VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -150 Front-to-Back Ratio, Total Power, ± 30° dB 18.5 First Upper Side Lobe Suppression dB 20.5 Cross Polar Discrimination Over Sector dB 8.5
Features - amphenol-antennas.com
VSWR (Return Loss) --- 1.5:1 (-14 dB) Front-to-Back Ratio, Total Power, ± 30° dB 22 21.6 First Upper Side Lobe Suppression dB 18.8 13.3 Cross-Pol Discrimination Over Sector dB 7.6 8 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 28.5 14 ELECTRICAL SPECIFICATIONS Y1 Radiation Parameter - Working Beam Frequency Range MHz 2300 ...
698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 65° 1394 m
Electrical Downtilt 2-14° 2-12° 2-12° 2-12° 2-12° Dimensions 1394 x 368 x 159 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Introduction to Piezoelectric Force Sensors | PCB Piezotronics
A charge mode piezoelectric force sensor, when stressed, generates a high electrostatic charge from the crystals. This high impedance charge must be routed through a special "low noise" cable to an impedance converting amplifier such as a laboratory charge amplifier or source follower for recording purposes.
Features - amphenol-antennas.com
VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation dBc -150 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 22 Front-to-Back at 180° Copolar dB 29 Upper Side Lobe Suppression, Peak to +20° dB 15 First Upper Side Lobe dB 15 Cross-Pol Over Sector dB 9 Cross Polar Discrimination (XPD) at Mechanical ...
Features - amphenol-antennas.com
• ACU model number: x2 ACU-A20-SR, ACU HW 05 • Includes 0.5m AISG jumper for optional daisy-chaining Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Upper Side Lobe Suppression, 0° to +20° dB 14.7 16.2 Cross ...
TITLE
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A5
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
B RT071412P*H* B1 - Amphenol Sine
eco-mate,receptacle, jam nut, size 14,12pos,pin. b1 - released drawing jun-20-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15
HIGH VOLTAGE INTERCONNECT - Amphenol Alden
14 Amphenol Alden (508) 427-7000 F600 Single Circuit Straight Plug for Stud Mounting Up to 35 kVDC OBSOLETE. MOUNTING HOLE DETAIL F705YC"L " Single Circuit In-Line Plug Up to 30 kVDC F800.XXX Single Circuit Field Installable Plug XXX = I.D’s of: 0.125” 0.165” 0.187” 0.219”
Technical features
• ACU HW Version: HRLS200608H1.00 • Compliant with AISG V2.0 and 3GPP Technical features ELECTRICAL SPECIFICATIONS ... First Upper Side Lobe Suppression dB 13.9 13.5 13.6 14.4 18.6 Electrical Downtilt Deg 2 to 10 Cross Polar Isolation dB 28 Interband Isolation dB 28 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm)
Introduction to MEMS Accelerometers | PCB Piezotronics
The sensing elements in PR accelerometers are comprised of flexures on a middle wafer sandwiched between an upper and lower wafer (Figure 5). The bending of these flexures causes a measurable change in resistance that is proportional to the applied acceleration.