Search Results for i2c pins
ANC MODULE - amphenolpcd.com
I2C. Physical *Approximate Weight (grams) 4.0 oz. (113) *Approximate Dimensions (mm) 20 X 20 X 4 : Operating Temperature. Upper Limit +55C. Lower Limit-15C. ... B2, C2 Modified, D2, MJ-Plug™ pin standards. Amphenol PCD ANC module is controlled by I2C interface and can be directly soldered to a PCB. Overview. Amphenol APCD ANC Module Designed ...
Amphenol
• Pin and socket contacts are machined from low loss copper alloy and gold plated to eliminate contact corrosion and provide an indefinite shelf life. • All have resilient inserts which provide high dielectric strength and moisture barrier. • A variety of shell finishes (including non-cadmium) and a variety of back-end accessories are ...
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs
all sensors
OUTPUT TYPE PIN 1 PIN 2 PIN 3 PIN 4 PIN 5 PIN 6. Analog GND NC Vout NC NC Vs I2C GND Vs INT NC SDA SCL SPI GND Vs SS NC MISO SCLK Dimensions in inches [mm] wwwallsensorscom. Signed Original On File. 6 7. R. wwwallsensorscom. Signed Original On File. R. wwwallsensorscom. Signed Original On File. R. wwwallsensorscom. Signed Original On File. R ...
10GBASE-SR/KR & 10G AGNOSTIC EMBEDDED - Amphenol Aerospace
• An I2C interface also is on the HQDP ribbon for configurability and BIT adaptation. • -40C - + 85C operating temperature and meant for military/commercial aerospace environments. • The parts can be configured with any plating, shell rotation, HQDP ribbon length, and HQDP connector type.-Z--Z--B--Z--Z--Z-1.900 MAX 1.500 MAX 2.100 MAX 45 ...
all sensors
OUTPUT TYPE PIN 1 PIN 2 PIN 3 PIN 4 PIN 5 PIN 6. Analog GND NC Vout NC NC Vs I2C GND Vs INT NC SDA SCL SPI GND Vs SS NC MISO SCLK Dimensions in inches [mm] wwwallsensorscom. Signed Original On File. 6 7. R. wwwallsensorscom. Signed Original On File. R. wwwallsensorscom. Signed Original On File. R. wwwallsensorscom. Signed Original On File. R ...
FIBER OPTICS - Amphenol Fiber Systems International (AFSI)
channels. ARINC-801 fiber optic pins, within quadrax pin contacts, for the fiber interface and Samtec HQDP for the high speed copper. Support for bal-anced protocols as well as pathological (3G/HD/SDI). VPX Based Fiber Conversion: Media converter modules in a 6U VPX profile for conduction cooled environments. Units are built with I2C
DLV Series Low Voltage Digital Pressure Sensors
I2C Pull-up Resistor - 1000 - - Ω 5,9 I2C Load Capacitance on SDA, @ 400 kHz CSDA - - 200 pF 5 I2C Input Capacitance (each pin) CI2C_IN-10.0pF5 I2C / SPI Electrical Parameters for DLV Series TemperatureOutputTransfer 200 2 𝑃𝑃𝑃𝑃𝑃𝑃𝑃𝑃𝑃𝑃𝑃𝑃𝑃𝑃𝑃𝑃(𝑝𝑝𝑃𝑃𝑝𝑝) = 1.25 ×
Industrial Accessories Catalog 551444 - Temposonics
Temposonics® accessories for industrial sensors Catalog I 6 I 1.2 U-magnets Drawing Name & part number Description Series & design Ø 63.5 Ø 4.5 (Ø 0.18) (Ø 2.5) Ø 41.3 (Ø 1.63) Ø 16
BOARD MOUNT TRANSCEIVER - amphenol.co.jp
• Transmit enable pin for any and all transmitters • LOS pin for any and all receivers • Fault pin – for various errors Supports network protocols: ... laser driver or limiting amplified over I2C. I2C_SCL I2C two wire serial clock input. Pulled to 3.3VDC internally via 4.7k ohm resistor. Able to operate up to 400kHz I2C_SDA
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: jryder@amphenol-aao.com Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: bantalek@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
DLC - Compact High Resolution Pressure Sensor Series
I2C Input Capacitance (each pin) C I2C_IN - - 10 pF 6 I2C Address - - 41 - decimal - I2C Electrical Parameters for DLC Series Page of . a 16035 Vineyard Blvd. Morgan Hill, CA 95037 VOLTAGE OF 1.8V TO 3.6V TO BE USED WITHOUT AFFECTING THE OVERALL SPECIFICATIONS. THIS ALLOWS DIRECT p 408 225 4314 f
SMP Product Series Solutions Guide - Amphenol RF
SMP Product Series Solutions Guide - Amphenol RF
6U VPX ETHERNET SWITCH - Amphenol Aerospace
I2C UART Ref Flash. Clk Ref. Clk Ref Ref. Clk Ref. Clk LEDs CPLD JTAG Header JTAG Header SPI Header JTAG Header SPI UART to USB USB MDI 4x MII 2x GbE P3 P4 P5 P6 Samtec P 7 Samtec P 7 ... (8 pins per) Rugged Shielded 4 Twisted Pair Cable Samtec HQDP with ribbon Amphenol Guide Blocks Amphenol RVPX Connectors Amphenol 6 U Switch Amphenol
Amphenol Pcd
standard shell sizes (9, 15, 25, 37, & 50) and have pin counts ranging from 9 to 104. There are various termination op-tions – solder, crimp and PC Tail in both magnetic and non-magnetic options. Typical Applications: • Military • C4I • Missiles • Commercial Aerospace • Avionics
arduino i2c scanner program | Amphenol Global Search | Amphenol
Search Results for arduino i2c scanner program Model 481A01 | PCB Piezotronics Model 481A01:16-channel, line-powered, ICP® sensor signal cond., unity gain, (16) BNC input/output conn.
NGTRx | Optical Transceivers | Products | Amphenol Aerospace
Onboard monitor for status and diagnostics (I2C) Operating temperature range: -40 °F (-40°C) to 185 °F (85 °C) Transmit enable pin for any and all transmitters; LOS pin for any and all receivers; Fault pin – for various errors; Documents Complementary Products Request Quote.
Tightening Strategies for Bolted Joints - PCB
Tightening Strategies for Bolted Joints - PCB