Search Results for i5 gen 14400f vs ryzen 5 7500f
7-16 Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
FAKRA Gen 2 Straight Crimp Jack RG-58 RG-141 Times LMR ... - Amphenol RF
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip D Key Code 2FA1-NDSJ-C01-0 FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm L Key Code 2FA1-NLSP-C01W1
Product Brief SENS RS - Temposonics
Document Part Number: 551585 Revision A (EN) 02/2014 temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY
MA140PX00 - amphenol-antennas.com
GPS Noise figure (dB) < 1,5 GPS Amplifier DC power 5 +/- 0,5 VDC, < 20 Ma by the coaxial cable Termination UHF : RG174 (10 cm) + FME socket Cellular : RG58 (4 m) GPS : RG174 (3 m) + SMB socket Weight (g) 370 Length of whip (mm) 165 Hole diameter (mm) 16 to 18 Sheet metal thickness (mm) 0,6 to 4 Base dimensions (mm) 110 x 50
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
EBY Electro - 7200 Series - 0.437 " Spacing - BARRIER BLOCKS Terminal Block
Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polycarbonate, UL 94V-0. Terminal Screw Size: #6-32. Terminal Screw Material: Please See PDF. Contact Solder Pin Material: Brass, Tin Plated. PRODUCT NOTES: or Additional Hardware & Printing Options, see the product PDF or click here.
전력 분배 장치 | Amphenol Socapex
- mil-dtl-38999 시리즈 iii, i, i.5: 이 원형 커넥터는 군사 및 항공 우주 응용 분야에서 널리 사용됩니다. 높은 신뢰성과 열악한 환경을 견딜 수 있는 능력으로 유명합니다. 다양한 구성으로 제공됩니다. - 파워세이프 파워세이프는 vg96944 인증을 받았습니다. 사용자 ...
RUGGED MULTI-CHANNEL RS-422 - Amphenol Aerospace
• Sine Vibration – 10 g Peak, 5-2,000Hz-Based on a sine sweep duration of 10 minutes per axis in each of three mutually perpendicular axes. May be displacement limited from 5 to 44 Hz, depending on specific test. • Random Vibration - 0.005@5Hz, 0.1@15Hz, 0.1@2,000Hz -60 minutes per axis, in each of three mutually perpendicular axes.
Ø33.3 Ø35 - Amphenol Sine
MP14M23G30 MS14M23G30 14 2.0-2.5 Gold 30µ” SP14M2G30 SS14M2G30 14 2.0-2.5 Gold 30µ” MP16M23F MS16M23F 18-16 0.75-1.5 Gold Flash SP16M2F SS16M2F 18-16 0.75-1.5 Gold Flash MP16M23G5 MS16M23G5 18-16 0.75-1.5 Gold 5µ” SP16M2G5 SS16M2G5 18-16 0.75-1.5 Gold 5µ”
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Protimeter Psyclone Page 5 Selecting Parameters and Calculation (cont.) • To select a calculation (Minimum, Maximum or Average): Scroll to the middle row, and then press the RIGHT or LEFT arrow key to select the desired calculation. The min/max/ave calculations are made from the last time the meter was powered up. If no parameter