Search Results for ibm mexico
SMP Male to SMA Female Bulkhead Sealed Adapter, FD
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Promi - Fiber Optic Connectors - Amphenol Socapex
Promi is a compact, in-line optical adapter that offers easy installation and maintenance in reduced spaces. It can be used on existing patch cords, making it ideal for applications in military avionics, grounded vehicles, and battlefield communication. The Promi solution is EN2591 qualified and features a compact removable splice for easy installation and maintenance, as well as a split nut ...
SMA Female to Female Flange Mount Adapter, 4 Hole - SV Microwave
SV Microwave presents the SMA Female to Female Flange Mount Adapter, 4 Hole M55339/28-30002. Enhance your RF performance with our products!
SMPM Female Short 8032-4007 - SV Microwave
The SMPM Female Short 8032-4007 by greatest leader in the RF/Microwave industry. Check out the complete product specifications here at SV!
SMP Female QB Connector for .141 Cable - SV Microwave
Take a look at the SMP Female QB Connector for .141 Cable 1221-40050. Access the product assets CAD Model, Datasheet, Application Note and more.
Standard Caps - Accessories - Amphenol Socapex
Amphenol Socapex offer a comprehensive range of protective caps for plugs and receptacles, compatible with 38999 Series I, II, III, PT/451, RJ & USB Field, and Amphenol Sine RT360. Available in aluminum, stainless steel, and bronze, these caps come in 9 different sizes and provide IP68-rated permanent sealing for protection against dust, water, and moisture.
SMA Female to Male Adapter | SF2997-6003 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMA Female to Female Bulkhead Hermetic Adapter - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
2.92mm Female Bulkhead (EMI Gasket) Connector for .047 Cable
SV Microwave introduces a 2.92mm Female Bulkhead (EMI Gasket) Connector for .047 Cable 1521-60199 with high-ranking features. Check out it here!
SMPS Female to 2.4mm Male Adapter SF1116-6025 - SV Microwave
Discover the SMPS Female to 2.4mm Male Adapter SF1116-6025 from Amphenol SV Microwave. Meet the product's detailed technical data here!
BMMA Female to SMA Male Adapter SF1114-6006 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMP Male to SMA Female Adapter, SB SF1112-6036 | SV Microwave
The SMP Male to SMA Female Adapter, SB SF1112-6036 is now available through our suppliers Newark, Farnell, Master and Digi-Key Electronics.
Kaye Escritorio - kayeinstruments.com
Nuestro portal está diseñado para facilitarle el acceso a una gran variedad de recursos y descargas de productos Kaye. Cómo empezar: Para acceder a todas las descargas disponibles, regístrese en nuestro portal.El registro es rápido y le garantiza que recibirá la información más actualizada y los recursos específicos para sus necesidades.
SMPM Male Snap-In Non-Magnetic Connector for .086 Cable, FD
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Threaded SMPM Female Connector for .085 Cable - SV Microwave
SV Microwave introduces the Threaded SMPM Female Connector for .085 Cable 3221-60016. The product is in stock at our distributors Digi-Key, Newark and more.
Cement Mixers - US Wire
Amphenol Unlimited Services 170 Evergreen Rd. Oconto, Wisconsin 54153 Ph: 920.834.4418 Email: [email protected] Oconto, WI - Guaymas, Mexico - Hermosillo, Mexico All our Cables are built / tested to the WHMA / IPC A-620 Standard
Signal Contacts - Amphenol Socapex
The Amphenol Socapex Signal Contacts are designed for JD38999 I, II, III, EN3645, and EN4165 connectors. These one-piece contacts are 100% made in France and comply with both European EN3155 and US AS39029 standards. They offer several termination options, including crimp, solder, PC tail, and compliant pins.
SMP Male PCB Surface Mount Connector (Glass Seal), SB - SV Microwave
EU RoHS Directive 2011/65/EU Compliant . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole ... - SV Microwave
Discover SV Microwave's 2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1621-60049-1S.
TNC Male Connector, R/A for RG-58 Cable - SV Microwave
SV Microwave offers the TNC Male Connector, R/A for RG-58 Cable M39012/30-0101. Available through various distributors Mouser, Arrow, TTI and more.