Search Results for ibm mexico
SMPS Male PCB Edge Launch Connector (Tin Dipped), FD - SV Microwave
The SMPS Male PCB Edge Launch Connector (Tin Dipped), FD 3811-40003-TD. Look over the technical specifications based on different environments.
SMA Male Connector for .141 Cable SF2902-6001 - SV Microwave
SV Microwave has released the SMA Male Connector for .141 Cable SF2902-6001. Place your order and enhance your RF performance with us.
SMA Male to Male Adapter M55339/29-30101 - SV Microwave
SV Microwave offers the SMA Male to Male Adapter M55339/29-30101 with superior performing capabilities. Check out the detailed specifications now!
ZMA Male (120°) Connector for .085 Cable - SV Microwave
SV engineers designed the ZMA Male (120°) Connector for .085 Cable SF8711-6003. Access the design resources CAD Model and Datasheet now!
SMPS Female to Female Bullet (OAL 0.188") - SV Microwave
SV Microwave launched the high-ranking SMPS Female to Female Bullet (OAL 0.188")" 1138-4004. Get the product through our suppliers.
SMA Female to Male Adapter, R/A 2994-6602 - SV Microwave
The RF series SMA Female to Male Adapter, R/A 2994-6602 by SV engineers. Check out the detailed information about the product and place the order now!
2.92mm Female Solderless PCB Compression Mount Connector ... - SV Microwave
A 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF1521-60070-1S from SV Microwave.
BZ Female to SMA Female Adapter SF1122-6108 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
SV Microwave offers a 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF3321-60018. Elevate your RF performance today!
cty amphenol xgiga việt nam | Amphenol Global Search | Amphenol
Amphenol XGIGA designs and manufactures optical I/O solutions, supporting network throughput from 1.0-Gbps to 400.0-Gbps. Local Area Network (LAN) Multi-Mode Fiber links up to 300m (984’) via their line-up of SR (Short-Range) Optical Transceiver Modules, as well as in Wide Area Network (WAN) and Metro Area Network (MAN) Single-Mode Fiber ...
SMPS Male PCB Solder-In Connector (.009"), SB - SV Microwave
The SMPS Male PCB Solder-In Connector (.009"), SB" 3811-40005 is now available at SV Microwave. Place your order with Digi-Key and Mouser Electronics!
NJAAKR-0007 | QSFP 400G Straight Cable Assembly | Amphenol
QSFP Cable Assembly, Passive, 30AWG, 1.5M, 112G / Lane, Flex Sleeve
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
SV Microwave presents a 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF3321-60018-2S.
BMMA Female to SMA Male Adapter SF1114-6006 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
3mm Male PCB Surface Mount Shroud (Solder-On), SB
A 3mm Male PCB Surface Mount Shroud (Solder-On), SB 012-80-485/185 with high-ranking features are available at SV Microwave. Place your order to get RF experience.
SMA Female to Female Non-Magnetic Bulkhead Adapter
Attribute name Attribute value; Family Non-Magnetic : Gender Jack (Female)
SMPM Female Connector, Swept R/A for .047 Cable
SV Microwave offers the SMPM Female Connector, Swept R/A for .047 Cable 3222-40006. Check out the complete product specifications today!
SMPM Male Snap-In Connector for .047 Cable, SB - SV Microwave
The high-performance SMPM Male Snap-In Connector for .047 Cable, SB 3211-40003 is now available at Mouser, Digi-Key and Heilind Electronics!
SMPM Male PCB Thru-Hole Connector, FD - SV Microwave
The SMPM Male PCB Thru-Hole Connector, FD P/N: 3211-40141 offered by SV Microwave. Check out the product availability here!
B175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.