Search Results for imb3180-24-f-v1
Industrial | Markets - Amphenol
Available in 24 and 40 positions Amphenol Sine Systems ARC Series™ Connectors are a rugged, heavy-duty, environmentally-sealed, rectangular connector series where high pin-counts are required in situations with controlled and/or uncontrolled environmental conditions. Amphenol Sine Systems ARC Series™ Connectors are currently available as In ...
1mm Connectors and Adapters | RF/Microwave | SV Microwave
January 24, 2025. details. SV's 30° Solderless PCB Compression Mount Connectors Are Now In Stock! January 23, 2025. details. SV's Reflow Stable Multiport PCB Connectors Are Now In Stock! January 23, 2025. details. Join Us At DesignCon 2025. January 20, 2025. details.
France - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Taco Metals | Mounts/Brackets - gemeco.com
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
N-Type Straight Clamp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 35025: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
Industrial Applications | Duct Measurement
They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F), making them ideal for medical applications. Thermometrics NTC Thermistors | Epoxy Interchangeable Type 95.
SS164 Traditional/CW Tilted Element™ Thru-hull - Airmar
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Find an Airmar Certified Installer/Dealer Near You! Features. Depth and fast-response water-temperature sensing;
Kurzanleitung E-Serie 551684 Rev B - Temposonics
Temposonics® E-Serie Kurzanleitung I 6 I 3.1 Temposonics® E-Serie EH 3.2 Temposonics® E-Serie EP Verfügbare Ausgänge: •mit Sensorelement Analog • Start / Stopp • SSI • CANopen
Abgekündigt - Temposonics
• Hochgenau: Linearität besser 0,01 % F.S. • Messwiederholgenauigkeit besser 0,001 % F.S. • Auflösung bis zu 1 μm • Direkter Profinet-Ausgang mit: ... 24 VDC (+20 % / -15 %); Die UL-Kennzeichnung erfordert ein zugelassenes Netzteil mit Energiebegrenzung (UL 61010-1) oder mit Class 2 gemäß National Electric Code (USA) / Canadian ...
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Discontinue use and contact our 24-Hour Sensorline if: Assistance is needed to safely operate equipment Damage is visible or suspected Equipment fails or malfunctions For complete equipment ratings, refer to the enclosed specification sheet for your product. Definition of Terms and Symbols
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 12 inches
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 12 inches (305 mm)
Whip Antennas ML 3-XR - AMPHENOL PROCOM
Model Product No. Description; ML 3-XR: 130001457: X-mount (oblong) with FME-system: Add to quote: ML 3-CXR: 130000652: CX-mount with FME-system (circular) Add to quote
N-Type Straight Plug to N-Type Straight Plug RG-142 50 Ohm 18 inches
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 24 inches ARC 095-909-173-024 N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 3 M ARC 095-909-173M300 N-Type Straight Plug to N-Type Straight Plug RG-58 50 Ohm 12 inches 175101-19-12.00
MA7CAE1200-S2 12 position straight plug threaded, E type, c - Amphenol Sine
SC000030 1.0mm socket contact, 28-24 AWG. Gold plated. REQUEST A QUOTE. SC000044 1.0mm socket contact , 22-18AWG. Gold plated . REQUEST A QUOTE. 50-54931-1 Extraction Tool - Remove 1.0mm Contact from Inserts . REQUEST A QUOTE. P31660 Dust cap for M23 Signal threaded plugs.
Defense | Markets - Amphenol
Fiber optic connectors approved for use in JSF/F-35 applications. Based on Amphenol Composite Tri-Start, Qualified to MIL-DTL-38999. Nickel plating (200°C) can withstand 2000 hours of salt spray exposure. 1500 couplings minimum. ... Shells size 8 to 24. Contact sizes 20, 16, and 12. Quick positive coupling assured by 3-point bayonet coupling ...
Protimeter F-CAL Test Kit - amphenol-sensors.com
Protimeter F-CAL Test Kit for Calibrating and Leak Testing Speedy® Moisture Testers April 2017 INS8801, Rev. A F-CAL Test Kit Conversion Table F-CAL Gauge, psi Speedy Moisture Tester Standard or Large Size 0-10%mc Range (0-22psi) Standard or Large Size 0-20%mc Range (0-22psi) Large Size 0-50%mc Range (0-22psi) 0.0 0.0 0.0 0.0 1.0 0.5 0.9 2.3 2 ...
NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE
NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com
Model Number CABLE CONNECTOR Revision A ECN #: 42460 EK - PCB
Temperature Range -130 to 500 °F -90 to 260 °C Physical Size (OD x Length) 0.12 in x 0.29 in 3.0 mm x 7.4 mm Weight 0.004 oz 0.1 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
SMA Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 12 inches
BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; ... SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-174 50 Ohm 24 inches 135113-02-24.00. SMA Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 18 inches 135110-07 ...
MIL-DTL-38999-3 Series Cataloge > Download | 암페놀-대신전자정밀 (주)
작성자관리자 등록일24-06-28 18:55 조회수3,323 002-mil-c-38999-3-series.pdf (6.5M) 46회 다운로드 | DATE : 2024-12-17 14:10:22 방위산업(육,해,공)에 주로쓰이는 38999-3 시리즈 콘넥타 카달로그 입니다