Search Results for imb3180-24-f-v1
FFP3X316SN0501 - Sheet1
24.79 9 9 9 9 8 8 10 10 10 10 ground area no vias in no vias allowed, detail a scale 6 : 1 x pad height within.001" of donut height y b 4 1.10 center ground detail b scale 32 : 1 0.356 min 0.50 footprint specification d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 approved drilled and reamed to size tooling holes to be non-plated thru holes ...
B A1 - Amphenol Sine
4. mating part: ahdp04-24-91p* -xxx ( * = seal type ,xxx = all modifications). 5. contacts 4 and 5 are internally connected.(built-in bridge). 6. cavity 5 is with contact size 16 and the gromment is seal. 7. all dimensions are for reference use only. 8. contact size and wire range: 8 8 8 size 16 contact (5 places) size 12 contact (2 places ...
NovaSensor NPH Series Solid State Low Pressure Sensors
4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage —100 hrs, typical value, not tested in production. 7. All values measured at 77°F (25°C) and at 1.5 mA, unless otherwise noted. 8. Reduced performance outside compensation range. 9.
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Black nickel ...
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Black nickel Polarization F Not mounted
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length T9602-3-D-1 I2C Digital 3V 1m cable length
main | B60 50/200kHz, 600W, 12° Tilt, Garmin 6-Pin, DT
B60 50/200kHz, 600W, 12° Tilt, Garmin 6-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
DC Distribution Panels Archives - Page 3 of 4 - Amphenol Broadband ...
Browse our DC distribution panels for secure and efficient power management solutions.
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Yagi Antennas S.8Y-500 - AMPHENOL PROCOM
Model Product No. Frequency; 8 element Yagi antenna: S.8Y-500: 480 - 520 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/50 mm: 0900912/00
Charles Fiber Sealed Drop Closure FSDC-M Series General Description and ...
SC/APC adapters, 1 24-splice tray . 8 Large . Ships with 1x8 PLC splitter installed, 250µm fiber stub input, SC/APC output legs . Optional Accessories. Part Number. Description. 97-FSDCMAMKT . FSDC-M aerial strand mount kit . 97-FSDCMPEDKIT . Mounting kit for FSDC-M into R02, Z02, B05, or B06 series pedestals .
TECHNICAL FEATURES - rfstechnologies.com
Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB158-U12S24-280LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 280 ft
12.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to SMP Female QB 12" Cable
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
News | Amphenol MAO
Available in multiple QPLs – M24308/1, /2, /3, /4, /5, /6, /7, /8, /23 & /24 - Amphenol D-Sub connectors come in 5 standard shell sizes (9, 15, 25, 37, & 50) and ...
EBY Electro - HM350 Series - 3.50mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Sachsenkabel pulse - Home
Call up quality data online 24/7. DOWNLOADTEST CERTIFICATE. F2X® - Fast Internet at the Speed of Light. FAST CONNECTION. FAST SURFING. Discover NOW . Back Before. Product Cataloge. Select your desired application area. Telecommunication. Data Center. Broadcast / fast. LANE
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)