Search Results for imb3180-24-f-v1
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
• High temperature resistance up to +300°C (572°F) • Chip type element • Fast response time • Water and oilproof design • Tin and Nickel-Plated options available Applications • Automotive (Water, Oil and Air Temperature Sensing) • Heating / Cooling Devices • Boiler Systems • Appliances Amphenol Advanced Sensors
www.kayeinstruments.com
Qv€±ŠQ»šÞ ¾[bÜåt¤ÚeÓZÊ^ - y õ²8éÚ* .ÒšY ñ) = Dè s¢xïø^‚€Y¢ ç3ÊèDÈd˜eÉqq‚Ù] —¿ MéD:þ Þ\‘ä~Š#ë®ö êmwA`"Ž0Ì ¢N‰õ ›±ƒ¯ ³ÛçÇ㇈L_™'œÞ0D©ÿ *Ü °| hzT ªdÝAlÏX€ endstream endobj 81 0 obj >>>/Filter/Standard/Length 256/O(¸Y°ç~ÉÓ‡m Ž *m“Q ºáz9W È\r6—: ¶Ø ...
HB078-13U3S6-160M2 - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
Amphenol CO-058TNCRPTN-015 Reverse Polarity TNC (RP-TNC) Male to Type N ...
Buy 15 ft Amphenol CO-058TNCRPTN-015 Cables Factory-Direct: RG58 Reverse Polarity TNC (RP-TNC) to Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-TNC Male and Type N Male connectors for a reliable low-loss cable connection for your RF equipment. Quickly and easily use this RP-TNC to Type N RG58 Coax Cable to conndect your RP-TNC compatible WiFi ...
Module For fiber optics termini (MPO/MTP) Socket With peripheral ...
Amphenol Air LB offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
EBY Electro - HC1350M-XX-X30 Series - 3.50mm Spacing - PLUGGABLE ...
Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Brass, Tin Plated. Color: Blue. DOWNLOAD. Download Product PDF. HC1350M-XX-X30.pdf. Contains dimensional drawing, full part number and component specifications.
Amphenol CS-DSDMDB25MF-025 25-Pin (DB25) Deluxe D-Sub Cable - Copper ...
Buy 25ft Amphenol CS-DSDMDB25MF-025 Cables Direct from the Factory at Cables on Demand. 25-pin (DB25) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
2 ポートプラグ、基板実装、ライトアングルテイル|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
netherlands2 - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
P1300 Low Pressure Sensor Die - amphenol-sensors.com
1. All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach material. The die attach should be chosen to minimize the package stress transmitted to the sensor die. 5.
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
1. Values measured at 0.6 mA and 71.6°F (22 °C) unless noted with 800 Ω resistor between +Out and –IN, and –Out and –IN. Die performance will vary depending on die attach material. The die attach material should be chosen to minimize package stress transmitted to the sensor die. 2. P162 schematic diagramsSensitivity at 100 mmHg. 3.
www.airmar.com
{"uri":"https://www.airmar.com/api/v2/products/4d0810d3-fbdb-4b13-b26b-ac3300efac8d/variantchildren/ac188e0e-61ac-448a-92b0-ac3700dcd2d9","id":"ac188e0e-61ac-448a ...
AP-93 1000 Hour Salt Spray REACH/RoHS Compliant Plating
Amphenol AP-93 REACH/RoHS Compliant Plating outperforms Cadmium, 1000 Hour Salt Spray, 392°F temperature rating, 500 mating cycles, 336hr SO2 exposure.
NovaSensor P2705 Low Pressure MEMS Sensor Die
Electrical @ 72°F (25°C) unless noted Excitation (DC) 3.3, 5 Volt Maximum 8 VDC Bridge Resistance 5000 ±20% Ohm Environment Operating Temp. -40 to 125 °C Storage Temp. -55 to 150 °C Mechanical Dimensions 1.85 x 1.5 x 0.86 mm L x W x H, with glass Media Compatibility Clean dry air, non-corrosive gases Performance Parameters (1) Value for 51600,
UMRISSLEUCHTEN * END-OUTLINE MARKER LIGHTS 1 LED-UMRISSLEUCHTE SPL 2011 ...
12.0015.000 LED-Umrissleuchte 24 V 1 W PMMA / ABS Kabel 500 mm 0,07 kg 20 E2-06078 SPL 2011/24s LED End-Outline Marker Light rot, klar - red, clear cable 500 mm IP 67 E 12.0016.000 LED-Umrissleuchte 9 - 32 V 1 W PMMA / ABS Kabel 500 mm 0,07 kg 20 E2-06078 SPL 2011/9-32s LED End-Outline Marker Light rot, klar - red, clear cable 500 mm IP 67 E ...
CO2-based Ventilation Control Where Required and Recommended
2 CO 2-Based Ventilation Control is Recommended or Recognized ASHRAE Advanced Energy Design Guides CO 2 ventilation control is recommended when designing a building do reduce energy usage by
Telaire Air Quality Sensors
concentration and 24 hour occupancy (T6715). • Flexible CO 2 sensor platform designed to interact with other microprocessor devices. • Small compact design allowing simple product integration. • Identical footprint and communication protocols for T6713,T6703 and T6715 allowing a single design to accommodate either single or dual channel ...
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/28bea0de-336c-4fa5-a3de-ac3700dcd9cc","id":"28bea0de-336c-4fa5-a3de-ac3700dcd9cc","productNumber":"GS-GXV3500 ...