Search Results for import coordinator hiring
SIM2D85KA - Amphenol Air LB
Available in standard Mono, 2 & 4 bay, or custom configurations; EN4165 specification is comparable to U.S. MIL-STD-810 in performance; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853; Particularly suitable for the use of SIM modules with angled PCB contacts; to be quoted.
Handportable Antennas EFD 2412/2450-SMA GOLD - AMPHENOL PROCOM
Models available for the ISM, RLAN, WLAN systems. Provided with SMA (male) connector. Specifications. Electrical; Model: EFD 2412/2450-SMA GOLD: Frequency: 2400 - 2500 MHz: Antenna Type: End-fed ½ λ antenna for portable equipment: Max. Input Power: 25 W: Polarisation: Vertical:
MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 24 ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 24 inches (610 mm) Downloads.
Cablescan UK | Experts In Cable Assembly Manufacture
Cablescan manufactures high performance electrical cable assemblies and control panels for defence, aerospace, marine, industrial, and commercial applications.
N-Type Straight Clamp Jack 7/8-inch Helical Corrugated 50 Ohm
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Clamp Jack 7/8-in Helical Corrugated 50 Ohm. Downloads. 172FJH5 PDF Customer Drawing (Size: 403 kb) Product Life Cycle.
Voltage Compensated, Media Isolated, High Pressure Sensors
5000 psi (34.5, 69, 207, and 345 bar) available in absolute or sealed gage • Standard configurations include: —1/2–20 UNF threaded male port with 1.0 in (24.4 mm) flange —0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange
ATM06-6S-SF01BLK 6 Position Plug, Socket, Snap-Fit End Cap, - Amphenol Sine
ATM06-6S-SF01BLK 6 Position Plug, Socket, Snap-Fit End Cap, Black Body (Requires Wedgelock AWM-6S). Comparable to PN# DTM06-6S-E005
DB17W2S700A30LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Sub Power Board Mount Connectors, part number DB17W2S700A30LF.
HN0201600032 Stamped contacts on right-feeding reel for crim
HN0201600032 Stamped contacts on right-feeding reel for crimping machines Socket style For use with both standard and high voltage version, gold plating
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb)
MA1EAP1900 19 position 90° rotatable plug, threaded, P type
MA1EAP1900 19 position 90° rotatable plug, threaded, P type, counter-clockwise insert, male or female
El-Cab with the title of Best Quality Employer 2024
The Best Quality Employer award is granted to organizations that effectively manage human capital, implementing employment policies in accordance with high ethical standards and cultivating the organizational culture in accordance with values based on respect, employee commitment, responsibility, teamwork and continuous improvement.
32408024003 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 2 terminals
NLMACE-0001 | OSFP 800G Loopback Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NLMACE-0001
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm H Key ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm H Key Code. Downloads.
Trex-Onics “Y” Splitter - TPC Wire
TPC WIRE & CABLE USA 800-521-793 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
Receptacle Short flanged 2 Modules Metallic Shielded Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p