Search Results for imresize image
71918-116LF | Quickie® | Amphenol
Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Straight, Double Row, 16 Positions.
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 200 mm (7.87 Inches) Downloads. 3360314-12-XXXX PDF Customer Drawing (Size: 322 kb) 336314-12-0200 STP 3D Model (Size: 1804 kb ) Product Life Cycle.
10156818-A002LF | Microspace™ 1.50mm | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Single Row, Top latch, 2 Ways, Coding A. Environmental Compliance. Click to download Certificate of Compliance Report.
G45AA19171083HR | HDMI 2.1 | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. HDMI 2.1, A, Upright Dip, 15μin gold, Height=16.4, Nickel Plated with Mylar, HDMI ID. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
Ethernet Military Switch RESMLAC-8MG-CAPS - Ethernet Switch | Amphenol ...
The Amphenol Socapex MIL-DTL-461 Military Ethernet Switch, also known as RESMLAC-8MG-CAPS, is a highly durable and reliable managed military Ethernet switch that is designed for use in harsh environments. This switch is equipped with MIL-DTL-38999 connectors, and it features eight Gigabit ports, making it suitable for various data acquisition and transmission applications, such as rugged ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132354 - Amphenol RF
Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132354 STP 3D Model (Size: 365 kb ) 132354 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E6-3GT50G-50: Body Finish:
Power Converters - Amphenol Socapex
Image. Manufactures 38999 Series I, II, III Since 1960. Image. Inventor of RJ Field in 2005. Amphenol Socapex is a renowned leader in providing high-performance circular connectors, including D38999, 2M Micro Miniature, Rugged Ethernet, USB, Display, RFM, and PT/451 connectors, tailored for a wide range of critical applications within the ...
G88MPSH0622HR | MICRO POWER SUPER | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. MICRO POWER Super 3.0MM. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material:
BNC Plug to SMB Plug Adapter 50 Ohm Straight | 242187 - Amphenol RF
Skip to the beginning of the images gallery. Description. BNC Plug to SMB Plug Adapter 50 Ohm Straight. Downloads. 242187 PDF Customer Drawing (Size: 32 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Plug to SMB Plug: Adapter Type: Between-Series: Alias: BM-SMBF-N/3GT3G-50:
BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 112332T PDF Customer Drawing (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
10138102-111500ULF | ExaMEZZ® | Amphenol
Amphenol is one of the leading manufacturers of ExaMezz 56gb/s high speed mezzanine connector system. Contact us today for more details of examezz, part number 10138102-111500ULF
65155-001LF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of din idc cable connectors and cable assemblies. Contact us today for more details of din 41612 , part number 65155-001LF.
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-326 PDF Customer Drawing (Size: 141 kb) 031-326 IGS 3D Model (Size: 695 kb )
10128796-005RLF | PCIE M.2 | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H8.5mm, Key B, 30μin Au Plating . Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant.
G88MP081028CREU | Micro Power Plus | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. MICRO POWER PLUS board mount connector. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
10136160-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 85Ω high speed backplane connector. Contact us today for more details of examax , part number 10136160-101LF.
10124420-101LF | AirMax VS2® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AirMax VS2 ® , part number 10124420-101LF.
EU DECLARATION OF CONFORMITY (DoC) - adronics.com
Object of the declaration (identification of apparatus allowing traceability; it may include a color image of sufficient clarity where necessary for the identification of the apparatus): AM/FM/DAB OEM PNs 86808919 86525992 Description of accessories and components, including software, which allow the radio equipment to
10147606-00002LF | Minitek® 1.00mm | Amphenol
Amphenol is one of the leading manufacturers of 1.00mm Board to Board/Wire Connectors. Contact us today for more details of Minitek ® 1.00mm Right Angle Header, part number 10147606-00002LF.