Search Results for imroement
PCB Product Finder for Electronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Enclosures | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
RECIPROCATING MACHINERY PROTECTOR - pcb.com
Model Number EX649A71 RECIPROCATING MACHINERY PROTECTOR Revision: F ECN #: 49747 Performance ENGLISH SI Output 4-20 mA 4-20 mA Machinery RPM Range 240 to 10,000 cpm 4 to 166 Hz [1][2] Time Window 0.1 to 4.0 sec 0.1 to 4.0 sec [2]
208C05 ICP® FORCE SENSOR Revision: H NOTES - PCB
Model Number 208C05 ICP® FORCE SENSOR Revision: H ECN #: 45224 Performance ENGLISH SI Sensitivity(± 15 %) 1 mV/lb 224.82 mV/kN Measurement Range(Compression) 5000 lb 22.24 kN
221B03 ICP® FORCE SENSOR Revision: K - PCB
Model Number 221B03 ICP® FORCE SENSOR Revision: K ECN #: 45758 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/lb 2248.2 mV/kN Measurement Range(Compression) 500 lb 2.224 kN
208A12 ICP® FORCE SENSOR Revision: L NOTES: 11280 - PCB
Model Number 208A12 ICP® FORCE SENSOR Revision: L ECN #: 45224 Performance ENGLISH SI Sensitivity(± 15 %) 50 mV/lb 11,240 mV/kN Measurement Range(Compression) 100 lb 0.4448 kN
ICP® FORCE SENSOR - PCB
Model Number 201B76 ICP® FORCE SENSOR Revision: B ECN #: 53334 Performance ENGLISH SI Sensitivity(± 15 %) 1 mV/lb 224.8 mV/kN Measurement Range(Compression) 5,000 lb 22.24 kN Maximum Static Force(Compression) 5,000 lb 22.24 kN
Cablescan UK | Experts In Cable Assembly Manufacture
We work closely with our customers and appreciate the meaning of 'deadlines' and operate a 'can do', 'will do' attitude. Key Performance Indicators are aligned to key processes with in the organisation to drive process and product improvement and ultimately customer satisfaction and cost reduction.
209C01 ICP® FORCE SENSOR Revision: J - pcb.com
Model Number 209C01 ICP® FORCE SENSOR Revision: J ECN #: 45224 Performance ENGLISH SI Sensitivity(± 15 %) 2200 mV/lb 494,604 mV/kN Measurement Range(Compression) 2.2 lb 0.00979 kN
208C01 ICP® FORCE SENSOR Revision: K NOTES - pcb.com
Model Number 208C01 ICP® FORCE SENSOR Revision: K ECN #: 45224 Performance ENGLISH SI Sensitivity(± 15 %) 500 mV/lb 112,410 mV/kN Measurement Range(Compression) 10 lb 0.04448 kN
Contact | Commercial Moisture Meters - Protimeter
Europe & Asia Address: Crown Industrial Estate Priorswood Road Taunton, UK TA2-8QY Phone: +44 (0)1823 335200 Fax: +44 (0)1823 332637
Model 070M69 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number TLD339A37 TRIAXIAL ICP® ACCELEROMETER Revision: C ECN #: 55147 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 490.5 m/s² pk
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356B11 TRIAXIAL ICP® ACCELEROMETER Revision: F ECN #: 42197 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
LOW PROFILE LOAD CELL Revision: B Optional versions have ... - PCB
In the interest of constant product improvement, we reserve the right to change specifications without notice. 1204-12B - PC04E-10-6P Connector 1204-12C - PT02E-12-8P Connector 1204-12D - PC01E-12-8P Connector NOTES: [1]Nominal. [2]Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. [3]RO - Rated Output. [4]Singularly applied, i.e. no other ...
AN ADVANCED TORQUE AUDITING METHOD - PCB
An Advanced Torque Auditing Method The Magic of M-Alpha A simple audit by turning a previously tightened fastener another few degrees and looking at the peak torque is not sufficient to determine if the fastener is tightened
ICP® ACCELEROMETER - PCB
Model Number 353B33 ICP® ACCELEROMETER Revision: P ECN #: 53702 Performance ENGLISH SI Sensitivity(± 5 %) 100 mV/g 10.19 mV/(m/s²) [1] Measurement Range ± 50 g pk ± 491 m/s² pk
Model 138A01 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
Model 138A01 Tourmaline ICP® underwater blast sensor, 7.6" length, 1000 psi, 5 mV/psi Installation and Operating Manual For assistance with the operation of this product,
PCI Express® Gen 4 and Gen 5 Card Edge Connectors - Amphenol CS
Aside from X1, X4, X8, X16 standard links as per PCI-SIG CEM specification, X24, X32 are also available §
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Measured at 100 Hz, 10 grms. [2]Typical.