Search Results for inch maßeinheit
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 5 M (196.85 Inches) 095-850-292M500. AMC4 Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm 095-902-503-300. MHF I LK Right Angle Plug to TNC Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 100 mm 095-850-310-100.
2X - PCB
DIMENSIONS IN INCHES FILLETS AND RADII .003 - .005 FILLETS AND RADII 0.07 - 0.13 OUTLINE DRAWING 6158 2X 1 OF 1 MODEL 601A02 ACCELEROMETER DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 4/4/19 JDM 4/4/19 BAM 4/4/19 A B 6 1 5 8 PCB Piezotronics Inc. claims proprietary rights in
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 2 M
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 2 M (78.74 Inches) Downloads. 115101-20-XX.XX PDF Customer Drawing (Size: 194 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 78.74 in (2000 mm) Cable Type:
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm Isolated
BNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm 112581. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-5486-1010. BNC Straight Receptacle Jack Round Post Press-Fit 50 Ohm 112607.
MMCX Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm
MMCX Straight Solder Jack 0.034-inch Conformable 50 Ohm 262135. MMCX Straight PCB Jack End Launch 50 Ohm 262107-10. MMCX Straight PCB Plug End Launch 50 Ohm 908-21100. MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 262121.
2X 0-80 UNF-2B THRU SPRING PIN - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf2921-61507-xs www.svmicrowave.com title ...
Product sheet - amphenol-antennas.com
Bracket : Metallic base 1 inch mounting Maximum Power (Watts) : 50 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com
Charles Universal Broadband Enclosure CUBE-PM60012LN3 General ...
Mounting Hole Dimensions (in inches) , Top View (4) Ø 0.63 MOUNTING HOLES 29.00 T 1.25 2.38 6 Gasket Installation GASKET (39-000495-0) LT-PM60012LN3 1 st Printing Page 7 of 9 3.8. CUBE Wiring and Equipment After the CUBE is properly mounted in the desired location, apply No- Ox where bus bar and other 2- hole lug connections will be made.
SSI Technologies - Application Note AT-AN12
1.9 meters (75.69 inches) for gasoline and 2.5 meters (98.4 inches) for other media. The Acu-Trac™ Smart 485 ultrasonic transducers incorporate a RS-485 bus for real time processing of liquid levels in two messaging formats. The Smart 485 liquid level transducers offers three electrical outputs for level control in the following forms:
MCX Right Angle Plug to MCX Right Angle Plug RG-316 50 Ohm 36 inches
MCX Right Angle Plug to MCX Right Angle Plug RG-316 50 Ohm 36 inches (914 mm) Downloads. 255104-01-XX-XX PDF Customer Drawing (Size: 224 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 36.00 in (914 mm) Cable Type:
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 144 inches 12G ...
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 144 inches 12G (3658 mm) Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 095-850-186-XXX PDF Customer Drawing (Size: 637 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
IS-48 Indoor/Outdoor Radio Shrouds Concealment and Protection for DAS ...
IS-48 units are available in depths of 14 or 20 inches and in a number of colors. * For customized sizes or configurations, please consult your Charles salesperson for further details or call (847) 806-6300. View Dimensions For additional product information, please visit www.charlesindustries.com.
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 500 mm 12G
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 500 mm 12G (19.68 Inches) Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 095-850-186-XXX PDF Customer Drawing (Size: 637 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
PIN OUT (CONNECTOR SIDE) - pcb.com
dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 71555 3x 1 of 1.4" cube w/ integral cable triaxial accelerometer decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 njf 12/07/22jdm jjd cable tolerances in english cable tolerances in metric
BNC Straight PCB Jack Through Hole 75 Ohm | 031-71062
BNC Cable Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Front Mount 50 Ohm 112664. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-5431-1010. BNC Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm 112424T-10.
Data Sheet R-Series V RH5 EtherNet/IP 551954 - Temposonics
6 Temposonics® R-Series V RH5 EtherNet/IP™ Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
STS 3192–9M ASPR Office Repeater - Charles Industries
Section 319–29M–201 2 1. GENERAL 1.1 Document Purpose This document provides general information for the Charles Industries 3192–9M Automatic Span Regulator
Charles Universal Broadband Enclosure CUBE-MP24206U28 General ...
Figure 2 CUBE Dimensions (in inches) DOOR OPEN 90º 25.35 20.00 6.50 24.00 14.00 25.25; LT-MP20246U28 ; 1; st; Printing Page 3 of 5 ; 3. INSTALLATION 3.1. Inspecting the Product ; The CUBE is shipped in a carton. Unpack the unit and dispose of the packaging material. -INSPECTION NOTE-
BNC Straight Jack to HD-BNC Straight Plug B1855A 75 Ohm 8 inches
BNC Straight Jack to HD-BNC Straight Plug B1855A 75 Ohm 8 inches (203 mm) Downloads. 095-850-239-XXX PDF Customer Drawing (Size: 282 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 8.00 in (203 mm) Cable Type: