Search Results for inches in feet
NANO PEGASUS - Amphenol PCD
feet. Scoop proof construction and enclosed contacts protect the small gauge contacts during mating. When mated, IP67 ... C54400 Bronze Alloy with 30 micro-inches gold plate. 28 awg pin barrel. Wire barrel accepts 28 or 30 wire gauges. ( 0.126” / 0.32mm or 0.01” / 0.254mm) Specifications Shock 300G, 3 Axis
Charles Z14 and Z24 Generation 2 Louvered Low Profile Housing General ...
Figure 2 Z14 Dimensions (in inches) LT-Z14 3rd Printing Page 3 of 5 3.3 Z14 Installation Procedures WARNING Risk of injury! Always exercise caution when lifting and installing the Z14 housing. 3.3.1 Installing the Base ... Note: Cable slack storage capacity is approximately 120 feet of 0.70” o.d. cable. 6. Position the fiber splice dome ...
Amphenol CO-316SMAX200-001 RG316 High Temperature Teflon Coaxial Cable ...
Buy 1ft Amphenol CO-316SMAX200-001 Cables Direct from the Factory at Cables on Demand. RG316/U coaxial cables by Amphenol feature precision-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. TFE (Teflon) insulated design with silver coated copper braids support temperatures in excess of 200°C. Available in multiple lengths up to 10’.
REVISION HISTORY PRODUCT DATA DRAWING - NRN 47541 06/23
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 500-38-015 www.svmicrowave.com title: proprietary
Charles Universal Broadband Enclosure CUBE-PM524xx Series General ...
Mounting Hole Dimensions (in inches) (4) Ø1.09 HOLES FRONT 25.00 22.00 14.75 4.00 1.66 6.66 8.08 9.70 4.37 0.80. LT-PM524xx Page 6 of 10 7 th Printing 3.6.2. Mounting the CUBE on a Pad Four customer supplied, corrosion resistant, 1/2”-13 hex head bolts with anchors are required
Z02 Generation II Non-Louvered Vertical Broadband Housing
All dimensions given in inches. Please call Charles Industries at 847-806-6300 to inquire about availability of custom equipment mounting brackets and nameplate options. Title: Z02 Housing Datasheet_CFIT.qxd Author: bwackerl Created Date:
CUSTOMER OUTLINE DRAWING - Amphenol
yyy to desired insulator projection length in inches. [.705 max. contact projection, .050 min. contact projection] c. example: 901-1pf100000ae has contact projection of .100 [2.54] and no insulator projection, as shown in "view a". 901-1pf705590am has contact projection of.705 [17.91] and insulator projection of .590 [14.99], as shown in "view b".
Test Apparatus Design for Assessment of Techniques Used to ... - PCB
of arc-length three inches. This allows for more variation in duration of torch-transducer exposure. Both wheels were cut from quarter inch 304 stainless steel ... rubber feet to minimize vibrations caused by wheel balance issues. Additionally, the motor was selected to provide adequate torque for this application. A figure of
Charles Universal Broadband Enclosure
The CUBE is a single compartment with 39RU of 23” horizontal rack spacing and two 12k BTU 230VAC powered HVAC units. Three shelves inside the cabinet allow for easy installation of customer supplied server equipment.
BNC Straight Plug to MCX Right Angle Plug RG-316 50 Ohm 12 inches
BNC Straight Plug to MCX Right Angle Plug RG-316 50 Ohm 12 inches (305 mm) Downloads. 095-850-184-XXX PDF Customer Drawing (Size: 223 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 12.00 in (305 mm) Cable Type:
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm ...
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 7 inches (178 mm) Downloads. 095-725-115-XXX PDF Customer Drawing (Size: 245 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
Charles Fiber Hub Enclosure CFITH-144 Series ... - Charles Industries
Figure 2 CFIT Dimensions (in inches) for Pole/Wall Mount Model 16.00 8.80 24.50 26.12 14.00 5.70 (4) Ø0.63 MOUNTING HOLES 24.03 1.50 (TYP) (1) Ø1.375 KNOCKOU T (2) Ø1.00 NPT CORD GRIP FITTINGS; LT-CFITH144X 4 th ... (6560 feet) Kits and Replacement Parts : Touch-up Paint 02 -000290 -0 : Table 1 CFIT Specifications :
PRODUCT DATA DRAWING DATE REV DESCRIPTION E DCN 41843 11/15 STW
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 sma jack solder on e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 2922-6007 cage code
MMCX Right Angle Plug to MMCX Right Angle Plug RG-316 50 Ohm 6 inches ...
MMCX Right Angle Plug to MMCX Right Angle Plug RG-316 50 Ohm 6 inches (152 mm) Downloads. 265104-01-XX.XX PDF Customer Drawing (Size: 99 kb) MMCX Plug to Plug Cable Assemblies Datasheet (Size: 173 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
REAR SIDE OF LABEL SCALE 1.5X B - PCB
dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 76042 2.25x 1 of 1 model 6907m11-zzz series cable decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 n jf 03 /5 24dm hwk cable tolerances in english cable tolerances in metric 1"≤ length < 1' = +1"/ - 0
L-1293-B - Amphenol Aerospace
4. Strip the outer cable jacket .740 inches as shown. CAUTION: Do not cut or nick cable outer conductor strands under outer cable jacket. 5. Trim the cable outer conductor (double braid) to .410 inches as shown. 6. Flare cable outer conductor (double braid) to expose cable dielectric core. 7. Carefully cut away .410 inches of exposed cable ...
HEX658CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1695-2180 | 1695-2180 MHz, 15.8|17.2|17.2 dBi, 0-10°|0-10°|0-10°, 2508 mm (98.7 in)
1/4” PHONE CONNECTORS - Amphenol Sine
PRODUCT - FIGURE DRAWING Dimensions in mm (inches) DESCRIPTION VARIATIONS PART NUMBER 1/4” (6.35mmø) Mono Phone plug, Jaws cable clamp, Metal backshell, Satin finish. Standard TM2PN Gold Plated Contacts TM2PN-AU Large Cable Clamp TM2PNJ Bulk Pack TM2PN BULK 1/4” (6.35mmø) Mono Phone plug, Right angle, Jaws cable clamp*, Thermoplastic back ...
432-CHANNEL 100G FIBER OPTIC - Amphenol Aerospace
to metal junctions are combined via mil-spec screws that are no more than 1.5 inches away from each other. Also, EMI gaskets are used such that such requirements can be met. FEATURES & BENEFITS. oMulticast ... • Altitudes up to 70K feet • Shock, vibration, bench handling, EMI/EMC per 461E, 704F power, salt/fog/dust, fluids/rain, explosive
(.559 [14.20] COMPRESSED) - SV Microwave
1) all dimensions are in inches [millimeters] approved e 6) dia.’s on common centers to be concentric is the sole property of sv microwave, inc. within .005 t.i.r. 3) break corners & edges .005 r. max. n/a see notes see notes scale: 10:1 sf3211-60153 www.svmicrowave.com title: proprietary the information contained in this drawing.005 freq.