Search Results for inches in feet
M3591 Series - amphenol-aerospace.com
Altitude Operating: Up to 10,000 feet. Non-operating: (Air transport) 40,000 feet Orientation May be installed at any orientation. Mechanical Shock When packed, withstands the free fall drop and edgewise drop IAW Methods 5007.1 and 5008.1 of Federal Test Method standard 101C. When operating, withstands the high-impact
BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches
BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches (914 mm) Downloads. 245101-07-36.00 STP 3D Model (Size: 419 kb ) Customer Image (Size: 32 kb) 245101-07-XX.XX PDF Customer Drawing (Size: 90 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option:
Endevco Piezoresistive pressure transducer - PCB
Cable length in inches (i.e. 8515C-XX-120 has a cable length of 120 inches) if no length is specified, default length is 30 ±3 inches) Denotes pressure range 15 = 15 psia 50 = 50 psia. APPLIESAPPLIES T TO CALIFORNIAO CALIFORNIA FACILITY
PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7033-0041-0043 www.svmicrowave.com title ...
HD-BNC Straight Plug to HD-BNC Straight Plug B4794R 75 Ohm 48 inches ...
HD-BNC Straight Plug to HD-BNC Straight Plug B4794R 75 Ohm 48 inches 12G (1219 mm) Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 095-850-214-XXX PDF Customer Drawing (Size: 439 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
Amphe-PRB Series - amphenol-industrial.com
square foot facility in Endicott, N.Y., provides a full range of high reliability power/signal connectors and interconnection systems specifically for the industrial markets including rail/ mass transit, process control, automotive manufacturing, heavy equipment, wireless base stations and petrochemical/ power generation.
Model 393B12 Potted Accelerometer Enclosure Installation and ... - PCB
dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com 1"≤ length < 1' = +1"/ - 0
Charles Power and Fiber Enclosure CFIT PF2020DSH1 and CFIT PF2020DSH2 ...
Altitude Up to 2,000 meters (6560 feet) Kits and Replacement Parts Touch-up Paint 02-000290-0 216 Type Security Tool 07-002070-0 1/4 Turn Latch with Padlock Hasp 39-000449-0 Pole Mounting Kit 97-CABPMTKIT Table 1 CFIT Specifications 7. ORDERING INFORMATION Part Number Description CFIT-PF2020DSH1 2A Breaker and four 1.75"/2.50" knockouts
About Amphenol - Charles Industries, LLC • An Amphenol Company
Connecting People with Technology. Founded in 1932, Amphenol Corporation has grown into one of the largest manufacturers of interconnect products in the world. The company designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable and interconnect systems.
B75 Crows Foot Wrench - Gemeco
Home / Transducers / Install Tools / B75 Crows Foot Wrench. B75 Crows Foot Wrench. Part # 75WR-1. MFG # 75WR-1. $33.53 / ...
TNC Cable Assemblies| Amphenol RF | Page 2
TNC Right Angle Plug to TNC Straight Plug LMR-400 50 Ohm 12 inches 095-850-228-012. View Details. Add to Parts List Add to Compare. AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm 336209-12-0300. View Details. Add to Parts List Add to Compare.
High Voltage 38999 Connector | Products | Amphenol Aerospace
These high voltage connectors have been tested up to 1200 VAC/1500 VDC to remain partial discharge free at 50,000 feet. Safety interlock circuitry is managed using size 22 contacts in a last mate, first break mating sequence.
Specifications - Amphenol PCD
*Integral Solder Cup or wire crimp. C54400 Bronze Alloy with 30 micro-inches gold plate. 28 awg pin barrel. Wire barrel accepts 28 or 30 wire gauges. ( 0.126” / 0.32mm or 0.01” / 0.254mm) Inline Receptacle Inline Plug Oval Flange Jamnut PCB Flange Rear Mount SJS051120P SJS051110P SJS051170P SJS051160P SJS0511190P
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 24 inches
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 24 inches (610 mm) Downloads. 095-902-450-XXX PDF Customer Drawing (Size: 251 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
iezoresistive accelerometer - PCB
ieoesistie acceeoete Model 757A - 757F ENDEVCO www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Specifications All specifications are referenced at +75˚F (+24˚C) and 10 Vdc, unless otherwise noted.
MAGNETIC CONNECTORS - Amphenol
WIRING PROTOCOL LENGTH (INCHES) CAWM AXX BXX XXX -XXX CAWM From Connector End A table (right) From Connector End B table (right) 000 - Solder termination 001 - IDC terminals with 28 awg USB 002 - IDC terminals with 26 awg USB Cable length between connector centres e.g. 002 = 2 inches 200 = 200 inches 1 inch = 25.4mm CABLE ASSEMBLIES
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 48 inches ...
RF Cable Assembly BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 48 inches (1219 mm) Downloads. 095-850-292-XXX PDF Customer Drawing (Size: 264 kb) Ruggedized BNC & TNC Cable Assemblies Datasheet (Size: 156 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Fluid-Trac 2-Wire Level Sensor - ssi-sensors.com
Range 2 inches to 32 inches Range (Gasoline) 2 inches to 24 inches Distance Resolution 0.07 inches Distance Accuracy ± 2.5% of span Operating Temp Range-40 °C to 85 °C Storage Temp Range-50 °C to 100 °C Input Supply Transients Reverse Battery 24 Volts, Over Voltage 24 Volts Transients Load Dump 120 Volts, ESD 15 KV EMI 50 V/m Operating ...
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 6 inches ...
RF Cable Assembly TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 6 inches (152 mm) Downloads. 095-850-294-XXX PDF Customer Drawing (Size: 277 kb) Ruggedized BNC & TNC Cable Assemblies Datasheet (Size: 156 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option:
Model 7310A-8K-120 | PCB Piezotronics
Model 7310A-8K-120:Angular Rate Sensor, 8,000 deg/sec, 10 foot cable