Search Results for inches in feet
Amphenol Heavy Duty Cylindrical Connectors
Nine hammer blows from 1, 3 and 5 feet, three each in three axes on mounting panel MIL-STD-202, method 207 Heat Rise (Class L only) Mated Maximum rated DC current for four hours at +25°C in still air MIL-C-22992 Fluid Immersion Unmated 20 hours immersion in hydraulic fluid and lubricating oil MIL-C-22992 Water Immersion Mated and Unmated
8502-710X-02 - Model - XMA Corp
dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates
MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67
BNC Straight Bulkhead Jack IP67 to MCX Right Angle Plug RG-316 50 Ohm 48 inches 095-850-303-048. TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67 122358-10. AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm 095-850-286-100.
BNC Straight PCB Jack End Launch 50 Ohm | 112608 - Amphenol RF
0.062 Inches (1.57 mm) Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - End Launch: You May also be Interested in. BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm 112599.
microBOSS M12 (1/2") - Amphenol Sine
5µ inches (min) Gold, over 25µ inches (min) Nickel: Cable Cert. 22AWG: UL AWM Style 2661, CSA AWM I/II A/B, 300V, 105ºC; Jacket PVC: Cable Diameter: 3/C - .18µ (4.6mm); 4/C - .20µ (5.1mm); 5/C - .23µ5.8mm) Cable Cert. 18AWG: UL 18AWG/4C ITC 105ºC or PLTC 105ºC or CSA AWM I/II AB 90°C 300V FT4; Jacket TPE
VHF/UHF White Fiberglass Base Station Omnidirectional Antennas
The white fiberglass antenna series consists of base-matched half wave antennas encapsulated in a heavy duty fiberglass radome with a thick walled aluminum mounting base for reliable long term use....
LIGHTCONEX - Amphenol Aerospace
• The sample under test was raised on one edge using the opposite edge as a hinge 4 inches or 45 degrees (whichever is less). The other edges were tested the same. Vibration over Temperature • MIL-STD-1344A, Method 2005.1, Test Condition V, Letter D (0.1 G2/Hz max., 1.5 hours per axis, see Fig. 2 solid line), with
Model 7310A-8K-120 | PCB Piezotronics
Model 7310A-8K-120:Angular Rate Sensor, 8,000 deg/sec, 10 foot cable
Reverse Bayonet Coupling from Amphenol Is Easy to Install in the Field
foot facility in Endicott, N.Y., provides a high reliable power/signal connectors, and interconnection systems specifically for the industrial markets including rail/mass transit, process control, automotive manufacturing, heavy equipment, wireless base stations, and petrochemical/power generation.
www.pcb.com
www.pcb.com
FAKRA Straight Plug to SMA Straight Plug RG-58 50 Ohm 6 inches Z Key ...
FAKRA Straight Plug to SMA Straight Plug RG-58 50 Ohm 6 inches Z Key Code (152 mm) Downloads. 95X820-166-YYY PDF Customer Drawing (Size: 289 kb) FAKRA to SMA Cable Assemblies Datasheet (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
VHDCI - SCSI Cables (SCSI-5) Cables for Sale - Cables on Demand
Genuine 0.5m (1.6 feet) length Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added … Qty avail.: 80; Availability: In ...
SMPM Straight Full Detent Solder Jack 0.047-inch Conformable Bulkhead ...
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 6 inches 095-725-120-006. You May also be Interested in. SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm 925-169J-51P. SMPM Straight Full Detent Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm 925-136J-51S.
12.0 ± 0 - SV Microwave
Dimensions shown are in inches TITLE: SMPM Straight Female to VITA 67.3 SMPS Male Plug-In Contact 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FSSMPM-085-MV67.3SMPS-120 DRAWN 2022-10-21 12:02:19. Created Date:
2001-701X-80 - Model
dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates
18.0 ± 0 - svmicrowave.com
Dimensions shown are in inches TITLE: SMPM Female QB to VITA 67.3 SMPS Female Backplane Contact 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMPM-085-FV67.3SMPS-180 DRAWN 2022-10-18 11:27:22. Created Date:
AMC4 Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 ...
BNC Straight Bulkhead Jack IP67 to MCX Straight Plug RG-316 50 Ohm 48 inches 095-850-304-048 FAKRA Gen 2 Straight Crimp Plug RG-174 Rear Mount Bulkhead 50 Ohm IP67 Z Code 2FA1-NZSP-C01E2 TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm IP67 031-6288
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Model 356A19 Triaxial, miniature (4 gm), ceramic shear ICP ... - PCB
dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 71555 3x 1 of 1.4" cube w/ integral cable triaxial accelerometer decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 njf 12/07/22jdm jjd cable tolerances in english cable tolerances in metric
4-20 mA LPSTM Series transducer selection guide
velocity of 0.15 inches per second (ips), peak, might be monitored best with a transducer having a full-scale range of 1.0 ips peak. >> What is the limit for unacceptable vibration? Manufacturer specified limits for the machine’s vibration should be used as a guide to selecting the proper range for a LPS™ Series transducer.