Search Results for inches in feet
Model 080B10 Triaxial mtg adaptor, 0.87 cube, 10-32 thd on each ... - PCB
dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com 1"≤ length < 1' = +1"/ - 0
Thermometrics | Temperature Sensors
Thermometrics, Inc., offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today. From chips to value-added assemblies, with temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial and consumer-based applications worldwide.
Amphenol TFOCA-II - Amphenol Fiber Systems International (AFSI)
Fiber Optic Solutions www.fibersystems.com TFOCA-II ® Fiber Optic Modem Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225
Model 138A01 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
inches) of ribbon cable to a 138. The ribbon cable can then be soldered to an extension cable. The ribbon cable and both solder connections should be sealed with a suitable waterproofing material. Various types of sealing materials such as polyethylene and flexane have been shown to be effective for sealing cables, connectors, etc.
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 300 inches (7620 mm) 095-850-292-300. AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 200 mm 095-902-502-200. You May also be Interested in. TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead 122340.
MCX Straight PCB Jack End Launch 50 Ohm | 919-385J-51S - Amphenol RF
0.062 Inches (1.57 mm) Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: You May also be Interested in. MCX Straight PCB Jack Through Hole 75 Ohm 919-124J-71P.
Model M102B High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi ...
thousand feet), use higher current, up to 20 mA maximum. To operate system using a PCB signal conditioner: 1. Switch power on. 2. Wait several minutes for the IC ampli- fier to turn on and stabilize. 3. Proceed with measurements. 5.0 POLARITY . The sensors in this series produce a positive-going output voltage for increasing pressure input.
PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/16-xx cage code
Charles Industries Opens State-of-the-Art Manufacturing Facility in ...
The newly constructed 85,000 square foot facility is part of Nogales’ Amphenol Optimize complex, which has been in Nogales since 1984 and currently houses 16 plants for various Amphenol Corporation businesses. The facility has already created 70 Local jobs for the community, with 100 or more additional jobs expected to be filled as the ...
Wire Harness & Industrial Cable Assembly Manufacturing Products | ICA ...
Our facilities offer a combined 350,000 square feet of manufacturing space. Engineering Expertise. Expert manufacturing, process, and quoting engineers Equipment. State-of-the-art equipment and tooling. Price Quotes. Fast, cost-competitive quotes from robust network of component suppliers.
Amphenol CO-058BNCX200-004 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 4ft Amphenol CO-058BNCX200-004 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
Ruggedized VME64x | Products | Amphenol Aerospace
DWV at 70,000 feet Max 100 V.A.C. @60 Hz; Insulation Resistance 1 GigaOhm @ 500 V.A.C. Min; 500 mating cycles minimum; 500 hours salt spray resistance; Vibration 15g peak max with no electrical discontinuity > 1µs; Shock 100g max with no electrical discontinuity > 1µs; Temp range -65C to 125C; Module Connector part number: 10-509400-001 ...
PERFORMANCE SPECIFICATION PIEZORESISTIVE ACCELEROMETER 71M5-XXX - PCB
inches [millimeters] .xx = ± .02 [.x = ± .5] xxx = ± .005 [.xx = ± .13] figure 1 - outline drawing. edved279-1 rev g document edvps71m5 revision e page 6 of 6 continued product improvement necessitates that endevco of pcb north carolina reserves the right to modify these specifications ...
Maretron PT-0-1-5PSI-01 Fluid Pressure Sensor Transducer - Gemeco
Gemeco offers the Maretron PT-0-1-5PSI-01 pressure transducer, supports multiple fluids and gases, operating within a wide temperature range.
Model TLD356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 ... - PCB
dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 10324 3x 1 of 1 14mm cube 1/4-28 4-pin connector trixial accelerometer decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 ame 1/22/25 jdm 1/22/25 sds 1/22/25 cable tolerances in english cable tolerances in metric
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 150 mm ( 5.9 Inches) Downloads. 336319-12-XXXX PDF Customer Drawing (Size: 187 kb) 336319-12-0150 STP 3D Model (Size: 2103 kb ) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) Product Life Cycle. Product Life Cycle; Part Status:
SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-121-012. SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 9 inches 095-725-107-090. SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-120-012.
CMPH CROSS-CONNECT SERIES INSTALLATION GUIDE Section CMPH-75CC-801
5-foot-long wire-bundle stub that is term inated with either a 710 connector or an MS company. splice connector (per the specific model ordered). New or existing pre-connectorized feed and distribution cables (wire gauge size of 22-26 AWG), which also are terminated with either 710 or MS the CMPH using a 216 tool or connectors, enter the bottom
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
0.110 Inches (2.79 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in. BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112132S.
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 6 Inches 095-902-569-006. FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code 2FA1-NASP-C01E6. TNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 50 Ohm IP67 031-6600.