Search Results for inches in feet
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 1 M
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 1 M (39.37 Inches) Downloads. 115103-04-XX-XX PDF Customer Drawing (Size: 267 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 39.37 in (1000 mm) Cable Type:
M190-12 kHz Survey Transducer - Airmar
M190 features a large, low-frequency, narrow-beam array for excellent deep-water performance. The 12 kHz model can be used for sub-bottom profiling.
Amphenol MP-5XRJ45UNNE-002 Category 5E 10BASE-T / 100BASE-T Crossover ...
Buy 2ft Amphenol MP-5XRJ45UNNE-002 Cables Direct from the Factory at Cables on Demand. Category 5 Enhanced high speed cabling provided by Amphenol is designed for high transmission speeds. It is more than adequate for today's performance demanding Ethernet and gigabit networks. For protection against EMI/RFI interference, Cross-over Patch Cables are constructed with high grade PVC.
Pedlock BDO Series - Charles Industries
charlesindustriescom q (LEVPIW.RHYWXVMIW 11(½&PP7MKLXW7IWIVZIH½TIGMûGEXMSRWYFNIGXXS(LERKI D-OSP182-24 Product Dimension Size A B C D E F G H I J
www.pctel.com
We would like to show you a description here but the site won’t allow us.
MIL-DTL-38999K - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 593 150 ] /L 3910 /E 2631 /N 1 /T 3713 >> endobj xref 4 9 0000000016 00000 n 0000000523 00000 n 0000000743 00000 n ...
ABS Coaxial Cable Product Information Sheet Type: TX10565J
Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.129 3.28 Dielectric Foamed Polyethylene 0.519 13.2 Outer Conductor Seamless Aluminum Tube 0.565 14.4 Floodant ----- --- Jacket Polyethylene, Outdoor, Black 0.625 15.9 Messenger ----- --- Cable Width --- ...
internal RET acutator - Amphenol Antenna Solutions
internal RET acutator - Amphenol Antenna Solutions
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
0.083 Inches (2.11 mm) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 082-4332.
LENGTH < 30.5cm = +2.54cm/ - 0 LENGTH < 1.5m = +5.1cm/ - 0 LENGTH < 30 ...
dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 14513.5x 1 of 1 model 443b02 decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 ksr 8/26/21cph cable tolerances in english cable tolerances in metric 1"≤ length < 1' = +1"/ - 0
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Model J352C03 General purpose, ceramic shear ICP® accel., 10 mV ... - PCB
dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com 1"≤ length < 1' = +1"/ - 0
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
N-Type Panel Mount Jack 4-Hole Flange Crimp 50 Ohm IP68
SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 6 Inches 095-902-570-006. MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 100 mm 095-902-585-100. BNC Straight Bulkhead Jack IP67 to MMCX Straight Plug RG-316 50 Ohm 750 mm 095-850-302M075.
Thermo-Trex Heat Trace Assembly - TPC Wire
5-Place Caution Labels on the 3.0" Diameter Pipe every 10 feet 6- Cover the 3.0" Diameter Pipe with the Closed Cell Pipe Insulation (Comes in 6' sections) Mounted Heat Trace continuous runs at 4:00 and 8:00 on 3" pipe CAUTION CAUTION CAUTIONCAUTION CAUTION CAUTION DESCRIPTION 3/4" NPT Pipe Standoff Pipe Straps Fiberglass Tape Caution Labels