Search Results for indoor bnc scanner antenna
F-Type to BNC Adapters - RF Coaxial Adapters - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
RP-BNC Connectors - Amphenol RF
BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead receptacles, reverse-polarity connectors, resistor terminations, and other accessories complement the ...
Indoor, MIMO, omni antenna, designed for ceiling mount installation 5005200
Indoor, MIMO, omni antenna Designed for ceiling mount installation ORDERING Model Product No. Antenna with N-Type Connector 5005200 Antenna with 4.1/9.5 Mini-DIN Connector 5005200-mDIN Antenna with 7/16-DIN Connector 5005200-DIN SPECIFICATIONS Electrical Model Port 1: 698 - 2700 MHz Port 1:
RF Antenna Internal UWB PCB 6.2-8.5GHz | ST0815-00-N02-U - Amphenol RF
Passive NFC 17x10mm PCB Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT NFC RF Antenna Internal UWB PCB 6.2-8.5GHz | ST0815-00-N02-U JavaScript seems to be disabled in your browser.
Antennen 802.0x.05.00 - AMPHENOL PROCOM
Indoor ceiling mount antenna: 802.01.05.00: 380 - 430 MHz: Verfügbarkeit: Zur Angebotserstellung: Indoor ceiling mount antenna: 802.02.05.00: 420 - 470 MHz: Verfügbarkeit: Zur Angebotserstellung: Dimensions & Mounting. Weitere Produkte. Repeater / Aktiv. Active Repeaters by Amphenol Procom is manufactured of quality material for best possible ...
Indoor ceiling mount antenna, 450-470 MHz - AMPHENOL PROCOM
Indoor ceiling mount antenna, 450-470 MHz DESCRIPTION A wideband, discreet ceiling mounted omni antenna for use in DAS systems covering UHF PMR bands. Supplied with screws for mounting. Former Jaybeam brand product. SPECIFICATIONS Electrical Model 5211460 Frequency 450 - 470 MHz Max. Input Power 30 W
INDOOR-DAS - Amphenol Antenna Solutions
INDOOR-DAS - Amphenol Antenna Solutions
Equipment ¼ λ Antenna with BNC-Connector for Portable - AMPHENOL PROCOM
Provided with BNC (male) connector. SPECIFICATIONS Electrical Model NFW 2.4 GHz-BNC Frequency 2400 - 2500 MHz Antenna Type ¼ λ Antenna for portable equipment Max. Input Power 20 W Polarisation Vertical Impedance 50 Ω VSWR < 1.7:1 Bandwidth 100 MHz Mechanical Connection(s) BNC(m) Materials Black cover POM, Black-chromed brass Colour Black ...
BNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to N-Type Adapters designed for radio frequency applications. BNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Accessoires BFME-CONNECTORS - amphenolprocom.com
BFME-BNC: 140000030: Connecteur FME noir → BNC(m) Ajouter au devis: BFME-TNC: 140000031: Connecteur FME noir → TNC(m) Ajouter au devis: BFME-N: 140000032: ... Amphenol Procom offer a wide range of Mobile Antenna Components, which incl. Connectors, Reinstallation Kits, Miniature Junction Box etc. Read more. Explorez tousAccessoires.
Indoor Patch Antenna for Wall or Ceiling Mount
Indoor Patch Antenna for Wall or Ceiling Mount PLPI-900-1800 2-Band | 2-Port | Patch Antenna | Linear Polarization | 65°-85° | 880-960 / 1710-1880 MHz | 8.0 dBi | SISO | Indoor Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
MHV Connectors - Amphenol RF
RF Antennas. Back; Featured Category. RF Antennas; External Antennas; Embedded Antennas; Internal Antennas. RF Terminators. Back; Featured Category. RF Terminators; 1.0-2.3 Terminators; 7-16 Terminators; BNC Terminators; ... They are similar in size to, but not designed to mate with the BNC interface. MHV connectors conform to MIL-STD-348 and ...
Embedded Antennas - RF Antennas - Amphenol RF
Embedded chip antennas are compact and integrated antennas designed to be directly mounted on a printed circuit board (PCB) or embedded within electronic devices. These antennas are often used in wireless communication applications, such as Wi-Fi, Bluetooth, GPS, and IoT devices, due to their small size and ease of integration.
Indoor Jumpers - Amphenol Antenna Solutions
Low PIM assemblies are available in virtually any required connector configuration and length.
Antenna Engineering Capabilities | Antenna Products - PCTEL
In-house antenna measurement with MVG-Satimo Stargate-24 multi-probe near-field chambers; ... FARO Edge laser scanner for highly precise measurements; Cadence PCB design software; ... indoor and outdoor; 802.11ac and 802.11ax designs; PCB design with Cadence tools;
Distributed Antenna Solutions DAS - AMPHENOL PROCOM
%PDF-1.7 %âãÏÓ 168 0 obj > endobj xref 168 31 0000000016 00000 n 0000001324 00000 n 0000001438 00000 n 0000001932 00000 n 0000002378 00000 n 0000002833 00000 n 0000002870 00000 n 0000003129 00000 n 0000003243 00000 n 0000003355 00000 n 0000003853 00000 n 0000004115 00000 n 0000004624 00000 n 0000005407 00000 n 0000006077 00000 n 0000006683 00000 n 0000007276 00000 n 0000007933 00000 n ...
Handportable Antennas SB 3-1/2/118-136 MHz-N
½ λ Steel-Band Antenna for Portable Equipment in the 3 m International Aircraft Band . Download . Product PDF; Add to quote. Description. Rugged, flexible steel-band antenna whip. Curved sectional area to help keeping the antenna erect. Delivered factory tuned and tested to ensure minimum VSWR and optimum performance. ...
BNC Shorting Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of BNC Shorting Caps designed for radio frequency applications. BNC Shorting Caps feature all industry standard connector interfaces in between-series and in-series designs. ... RF Antennas. Back; Featured Category. RF Antennas; External Antennas; Embedded Antennas; Internal Antennas. RF Terminators. Back ...
RF Cable Assemblies - Amphenol RF
SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters ... (PCBs) to other PCBs but can also be used for I/O connections and to connect external antennas to wireless modules. Assemblies can vary in length from 0.98 inches (25 mm) to 1200 inches (100 feet) with ...
BNC to UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to UHF Adapters designed for radio frequency applications. BNC to UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs. ... RF Antennas. Back; Featured Category. RF Antennas; External Antennas; Embedded Antennas; Internal Antennas. RF Terminators. Back ...