Search Results for information synchronization
Precision Agriculture | Industry - PCTEL
Information technology, the Internet of Things (IoT) and wireless technologies are playing a larger part in farm operations, optimizing crop yields, increasing productivity and managing costs. ... Antennas designed for time synchronization in precision agriculture, covering all GNSS fre quency bands Heavy-Duty Antennas.
DC-DC Holdup Units | Products | Amphenol Aerospace
It features a wide input range, fixed switching frequency with external synchronization, and built-in EMI filters. M256 SERIES M256 Series DC-DC Holdup Units , Energy storage Module. Miniature size, High efficiency, Wide input range, Fixed switching frequency Rugged, hi-rel DC to DC converters designed end-to-end for the toughest military ...
M4054 SERIES | VITA 62 VPX Solutions | Power Supplies | Products ...
• External synchronization capability • Indefinite short circuit Protection • Over-voltage shutdown with auto-recovery • Reverse battery protection • Over temperature shutdown with auto-recovery • EMI filters included • System Management: protocol per VITA 46.11 Tier II o Output voltages and currents o Input voltage o Card temperature
distributors | Amphenol Global Search | Amphenol
View all fiber optic distributors and suppliers for cable assembly, connectors, tools and equipment. LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com. Amphenol Aerospace's Distributors.
DC-DC Holdup Units | Products | Amphenol Aerospace
The module includes EMI filters for enhanced noise reduction and supports external synchronization at 250 ± 10 kHz. M255 SERIES The M255 Series Hold-up Power Supply is a compact and high-efficiency unit designed for reliable operation in harsh environments. It features a wide input range, fixed switching frequency with external synchronization ...
M4012 SERIES - Amphenol Aerospace
6 SCL, SDA Bidirectional I2C bus Clock and Data respectively. Through this bus the voltage and temperature readouts can be shared. This signal is referenced to SIGNAL RTN. 7 REF_CLK Input The REF_CLK signal is used to allow the power supply frequency to sync with the system frequency. This signal is referenced to SIGNAL RTN
M7119 SERIES - Amphenol Aerospace
• External synchronization capability • TTL logic enable • EMI/RFI filters included • Indefinite short circuit protection with auto-recovery ... All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied. ...
Temposonics
(only with data length = 24 bit) 5 Differentiation measurement 4 + temperature measurement (only with data length = 24 bit) 6 Velocity measurement + temperature measurement (only with data length = 24 bit) Direction and sync. mode (optional: box no. 21) Note: Choose “9” in box no. 18 and 19. 1 Measuring direction forward, asynchronous mode
3603-02 and 3603-32 Line Interface Units Mode 3 ESF (LIU–3E)
5.2 Synchronization/Timing (S1 and S4) The LIU–3E can provide various system synchronization and clock timing modes. These modes are selected via slide switches S1 and S4. The mode selected is dependent upon the application. 5.2.1. FREE-RUN Mode The simplest mode of operation is when two channel banks are connected via a DS1 facility. The two ...
6U VPX 24-Channel Rugged Ethernet Switch - Amphenol Aerospace
Synchronous Ethernet Clock recovery is supported on any of the ports to support physical layer clock synchronization, provide hooks for both 1588v2 and IEEEE 802.1, offer integrated DPLL for recovered clock cleanup as well as G.823 and G.824-compliant clock synthesizer. ... 24 Channel 6U VPC Ethernet Switch Data Sheet
Kaye ValProbe Standard Logger
Built in data processing and reporting capabilities extend the ValProbe systems operating convenience far beyond mere data acquisition. The ValProbe system performs calculations and generates custom user-defined reports for up to 200 sensors at one time. Graph reports can include many sensors and limits for easy review of study data.
SHOCK MONITORING TECHNOLOGY FOR RECIPROCATING MACHINERY - PCB
Since data is collected over several cycles of operation, no synchronization pulse is required. For compressor protection, it is only necessary to know the amplitude of the shock pulses; it is not necessary to know their phase relative to piston position or crankshaft angle. In order to do more detailed diagnostic analysis, however, it would
neptune | Amphenol Global Search | Amphenol
The M250 Series is a compact, high-efficiency energy storage solution designed to meet demanding operational requirements. It features a wide input range and fixed switching frequency. The module includes EMI filters for enhanced noise reduction and supports external synchronization at 250 ± 10 kHz.
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
These wireless data loggers ensure precise monitoring in even the most demanding conditions. A Base Station that guarantees reliable real-time wireless communications, collecting process data efficiently from the wireless data loggers. The use of advanced technologies, like antenna diversity, ensures unmatched signal strength and communication ...
M4268 SERIES | VITA 62 VPX Solutions - Amphenol Aerospace
M4268 is a military grade 3U VPX, 28V DC-DC power supply that provides six outputs per VITA 62 and is rated at 1000W output power. Features include: 1” pitch, fast initialization, reverse battery protection, internal EMI filters, I2C and VITA 46.11 system management.
apple | Amphenol Global Search | Amphenol
The 3-in-1 USB 2.0 Universal Apple /Android Charge & Sync Cable Adapter from Amphenol features four separate fold-out cable connector ends. The input connector is a standard USB 2.0 Micro-B Male that connects to any USB charger or port. ... Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data ...
M7119 SERIES | DC-DC Power Supplies - Amphenol Aerospace
External synchronization capability; TTL logic enable; EMI/RFI filters included; Indefinite short circuit protection with auto-recovery; Over-voltage shutdown with auto-recovery; Over temperature shutdown with auto-recovery; Documents Request Quote. M7119 SERIES CF-02EM7119 DC DC View Download. First Name. Last Name. Job Title ...
3633–20 Multi-Rate Async/Sync DSU–DP Channel Unit - Charles Industries
bits to match the sync channel rate. When the frequency of the async data from the DTE is faster than the sync channel rate, up to one in every four stop bits can be deleted to match the rate. In the receive direction, data from the sync channel to the DTE, the 3633–20 recognizes start and stop bits. If a
M7028 SERIES | Products | Amphenol Aerospace
Product Information. Catalogs and Data Sheets ... External sync capability; EMI filters included; Non-latching protections: Overload; Short circuit; Output Over Voltage . Documents Request Quote. M7028 SERIES CF-02EM7028 DC DC View Download. First Name. Last Name. Job Title ...
distributors | Amphenol Global Search | Amphenol
The M250 Series is a compact, high-efficiency energy storage solution designed to meet demanding operational requirements. It features a wide input range and fixed switching frequency. The module includes EMI filters for enhanced noise reduction and supports external synchronization at 250 ± 10 kHz.