Search Results for inline junction connector 53
F-Type Straight Crimp Plug RG-6 75 Ohm | 222118 - Amphenol RF
Cable - Crimp: Thread Direction: Standard: You May also be Interested in. F-Type Straight Crimp Plug Belden 8213 Belden 8238 RG-11 75 Ohm 222175. F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 531-40035-1006.
Mobile Devices | Markets - Amphenol
FCI Basics Minitek127® 1.27mm connector system is an extensive range of modular connectors for all types of wire/ cable-to-board applications. It includes straight and right angle, surface mount and through-hole, pin headers and board receptacles in different plating variations, customized stacking headers, IDC version, available in up to 100 ...
Model M261A02 3-Component ICP® Force Sensor Installation and Operating ...
3 Cable Strain Relief 3 . 4 Characteristic Discharge Time Constant Curve 4 . 5 Step Function Response 4. MANUAL NUMBER: 2901 5 . MANUAL REVISION: A . ECO NUMBER: 52446 . ICP 3COMPONENT FORCE LINK OPERATION MANUAL- 2 . 1.0 INTRODUCTION If. PCB Piezotronics 3-component force link sensors are . designed to simultaneously measure dynamic and quasi- ...
Long flanged Receptacle monomodule With ESD protection cap Polarization A
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: FAKRA Plug - Bulkhead: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: IP67: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature:
SIM2S102A - Amphenol Air LB
SIM splice With flange Polarization A
Part Search Results - Positronic
Low profile, machined aluminum backshells with EMI protection for d-sub connectors, including Mach-D. D-Sub DT/DS/CT/CS Backshell Series Revision: NC 23/06. Zinc die-cast backshells with top or side entry for d-sub connectors ...
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
310178 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm Tape and Reel Enhanced 20 GHz Performance. Downloads. SMP-MSCM-PCT-10 HFSS 3D Comp Model (Size: 811 kb ) SMP-MSCM-PCT-10 STP 3D Model (Size: 117 kb ) SMP-MSCM-PCT10T PDF Customer Drawing (Size: 433 kb) Product Life Cycle. Product Life Cycle;
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Model 052BQCH | PCB Piezotronics
Model 052BQCH:Polyurethane cable, 2-conductor twisted pair w/drain, shielded, xx-ft, 2-socket, molded composite, right angle connector (MIL-C-5015 compatib . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In.
TECHNICAL FEATURES - rfstechnologies.com
Cable Sealing Method Semi-rigid flame-retardant polyolefin, with hot melt adhesive Fiber Termination End 1 LC Connector Fiber Termination End 2 LC Connector with Elongated Clip CABLE JACKET UV-Protection Individual and External Jacket Yes Jacket Material Flame Retardant, Indoor/Outdoor, PVC, Black TESTING AND ENVIRONMENTAL
RJMG2330A1610ER | RJMG stack USB 2.0 | Amphenol
RJMG, Input output Connectors, 1G stack USB 2.0. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D ...
Technical features - rfstechnologies.com
• N-female connectors • Low PIM Image not found or type unknown Technical features STRUCTURE Product Type Unequal Divider/Tapper Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 ELECTRICAL SPECIFICATIONS Frequency Range MHz 350 - 960 1710 - 2700 Connector Type N female Max. VSWR / Return Loss VSWR/dB 1.30/17.7 (1.3 ...
RP-SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
Cable - Crimp: Thread Direction: Standard: You May also be Interested in. RP-SMA Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm 901-10784. RP-SMA Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm 901-10781. RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132114RP.
Model 137B32 | PCB Piezotronics
Model 137B32:Quartz, free-field, ICP® blast pressure pencil probe, front sensor is 250 psi, 20 mV/psi, rear sensor is a placebo, 4-pin connector Item added to your cart Main Menu
FF3025-AS203-012 | FLEX CABLE STD | Amphenol
Contact us today for more details of Flex Cable part number FF3025-AS203-012 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Amphenol Network Solutions > BLANK FILLER STRIP
This part is no longer available. Please contact your Inside Sales Representative at 509-926-6000
Item # NX301CB1B, Push-Button Switches with Contact 1
Browse Item # NX301CB1B, Push-Button Switches with Contact 1 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,Operating For