Search Results for install movie box downloader app
SFW8R-2STAE5LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 8 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, Selective Gold plated Terminals with Tin-plate Solder-tail, Plastic Reel.
TNC Straight Crimp Plug RG-174 RG-188 RG-316 50 Ohm
Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2315-RFX PDF Customer Drawing (Size: 949 kb) 031-2315-RFX IGS 3D Model (Size: 606 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
NJAAK6-0002 | QSFP 400G Straight Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NJAAK6-0002
127/HE807 - HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE8 is a reliable, well-proven technology. The series is fully compatible with all the standard connectors HE807 in the market; The 127/HE807 PCB connector from Amphenol Socapex is a hybrid connector that features signal, coaxial, and power configurations. With its proven reliability and robustness, this connector is cost competitive and suitable for a variety of applications in ...
ATM06-6S-KIT01 6-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
Model 9100-PR | PCB Piezotronics
Documents & Downloads Piezoresistive accelerometer calibration kit for Portable Vibration Calibrators. Includes Endevco model 4418 signal conditioner, connection cable with push terminal inputs, and mounting plate
Model 352A91 | PCB Piezotronics
Model 352A91:Miniature, Lightweight, High G ICP accel, 5000 g range, integral 3-ft mini low noise coaxial cable terminating in a 10-32 jack
70232-116LF | METRAL® | Amphenol
Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) Product Specification - Converged Header GS-12-180; Application Specification-Vertical Press Fit ...
Braided Cables RG 58 FME Xtra Low Loss-Cables - amphenolprocom.com
Download . Product PDF; Add to quote. Description. The applied RG 58 FME Xtra Low Loss coaxial cables are special. Procom-designs having the lowest loss possible for RG 58-type coaxial cable: (below 0.3 dB per m at 900 MHz) and a very precise 50 Ω characteristic impedance. The cables are produced under continuous automatic control to ensure ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
Downloads. 172118 PDF Customer Drawing (Size: 57 kb) 172118 STP 3D Model (Size: 350 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
HM2R30PA5101L9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Right Angle Receptacle,Type C with Pegs,Press Fit Tail,55 Signal Pin,Telcordia UE and ROHS Compliant
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
ATP04-4P-RD01BK 4 Position Receptacle, Pin, Reduced Diamete - Amphenol Sine
ATP04-4P-RD01BK 4 Position Receptacle, Pin, Reduced Diameter Rear Seal (Green), Black Body
QMA Plug to SMA Jack Adapter 50 Ohm Straight | 242261 - Amphenol RF
Downloads. QMA Adapter Product Series Data Sheet (Size: 291 kb) 242261 PDF Customer Drawing (Size: 60 kb) 242261 3D Model (Size: 727 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: QMA Plug to SMA Jack: Adapter Type: Between-Series: Alias: SMAF-QMAM3-AT5GP-50:
catalog | Amphenol Global Search | Amphenol
CONNECTOR SOLUTIONS 6 POSITIONS 28A / 630V Number of Contacts: 6 Contact Size: 2.0mm Sealing: IP66/67 AWG: 18-14 (0.75 - 2.5 mm2) Complete daasheets can be found at www.amphenol-sine.com
N-Type Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
Downloads. 172215 PDF Customer Drawing (Size: 143 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
642370000 | SFP 28G Straight Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number 642370000
SmartDisc™ Combi GNSS Low Profile antenna - PCTEL
Cellular: 790-960MHz and 1710-2690MHz; GNSS : 1575-1610MHz (GPS: L1, Galileo: E1, Glonass: L1) Discreet design with center screw installation; IP67 class
Microsoft Word - GS-20-072 rev D.doc - Amphenol CS
• Install the strain relief onto the cable. Assemble the strain relief before crimping the terminals. CAUTION: Insure the strain relief is oriented in the correct direction as shown below prior to crimping the terminals, otherwise assembly will not go together. (See 7.2.2.1). Slide the strain