Search Results for insulated terminal lug features
B RTS6BS14*3PHECxx A1 - Amphenol Sine
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: amphenol 3) note reference = x clinton township, mi 48036 eco-mate,plug,end cap, size 14 ...
Coaxial Contacts | High Speed Contacts | Contacts | Products | Amphenol ...
Features & Benefits: Available in Size 8, 12, & 16 crimp termination style; Also available in PC Tail; Supports a wide range of wire types/sizes; Available for use in MIL DTL 38999 Series I, II, and III Connectors; Technical Information
C-AT15-2P-BMXX REV A2 - Amphenol Sine
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C-AT15-2P-BMXX_REV_A2.dwg Author: JHead Created Date: 7/28/2020 2:19:58 PM
Critical Care Sensors | Fluid Management
Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with PFA/PTFE insulated 0.25 mm (0.0078 in) nickel lead wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
C:Usersorion.liDocuments02.Jun~ customer drawingC-RT06164SxHECx REV B3 ...
Title: C:Usersorion.liDocuments02.Jun~ customer drawingC-RT06164SxHECx_REV_B3-Model Author: orion.li Created Date: 11/4/2022 11:51:53 AM
M23 Series Threaded Connectors - Amphenol Sine
This and other features combined with a simplistic design approach reduce initial procurement and assembly cost, while ensuring compatibility to all other existing standard layouts. Amphenol's MotionGrade M23 products are ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical ...
$PSKHQRO - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT25-A1.dwg Author
SSI Technologies, LLC
Author: Harley Davidson Last modified by: Crandall, Jennifer Created Date: 3/25/1999 4:44:32 PM Other titles: QF_7303 QF_7303!Print_Area Company
Amphenol
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x plug, 12 socket, at series keyed, end cap b at06-12sx-ecxxx a3 12 ...
Amphenol
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x receptacle,18 sz, 2 pos, socket contact standard dia. seal,duramate ...
A1 DR A2 - Amphenol Sine
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
C:UsersjheadDesktopAT04-6P-SR02ORG and AT06-6S-SR02ORGC-AT06 ... - Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Applications - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
ts ch ta n o C y n D F - SV Microwave
Coaxial Contacts Coaxial Contacts Still looking Contact us for access to over 10,000 products. 2 www.svmicrowave.com | 561.840.1800 Cable Series Part Number Freq. 0.085 NSME 8001-4102 3 GHz
Z:工稉酨Connector teamM23-M40-RT2 RT设计è¾fiå⁄º2.1 Design and ...
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Standalone Six Channel Fiber Optic Media Converter
Features & Benefits: Converts Six channels of fiber optics at up to 1.6Gbps data rates to high speed copper using Amphenol Octonet contacts; Fiber inputs are 850nm multimode optics but can be configured for single mode; Input power is brought in over separate MIL-DTL-38999